Vibration Damper【4-6 Pieces Per Package】 (EY3002)

Vibration Damper EY3002

Product Details:

Manufacturer part number: EY3002

Brand: IFM ELECTRONIC

Price: 55.09

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EY3002

Part Number
EY3002
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

55.09 €

6 Pieces Per Package

1 pack 4 Days

Loading...

  1. 1

Basic information

Materials rubber; metal galvanised Dimensions(mm) 40 x 27.5 x 10

This page is Vibration Damper, part number EY3002.
You can find the detail information about specifications and dimensions on part number EY3002.

Variation of this product

Part Number
EY3001
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?

34.00 €

4 Pieces Per Package

1 pack 4 Days

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support