Adjustable Angle Bracket【4-6 Pieces Per Package】

Adjustable Angle Bracket
[Specifications]
・Materials: PA 6.6 glass fibre reinforced. Metal galvanised

[Features]
・For the reliable installation of safety light grids and safety light curtains
・Easy and fast installation and adjustment
・Robust design for use in harsh industrial environments

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EY3004
EY3005
EY3013
EY3100
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Pack Quantity
(pcs.)

32.34 €

4 Pieces Per Package

1 pack 4 Days Metal galvanised4

44.54 €

6 Pieces Per Package

1 pack 4 Days Metal galvanised6

51.29 €

4 Pieces Per Package

1 pack 3 Days PA 6.6 glass fibre reinforced4

72.49 €

4 Pieces Per Package

1 pack 4 Days Metal galvanised4

Loading...

  1. 1

Tech Support