Safety Light Curtain (OY011S)

Safety Light Curtain OY011S

Product Details:

Manufacturer part number: OY011S

Brand: IFM ELECTRONIC

Price: 6,471.91

Delivery time: 4 Days


Technical Data:

Max. Current Load per OSSD Output: 400; (24 V) mA

Protection: IP 65; IP 67

Power-On Delay Time: < 2 s

Materials: Housing: aluminium; front lens: PC

Wave Length: - nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OY011S

Part Number
OY011S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Current Load per OSSD Output
(mA)
Protection Power-On Delay Time
(s)
Materials Wave Length
(nm)
Current Consumption
(mA)
Protective Function Application Electrical Connection - Transmitter Floating Blanking Storage Temperature
(°C)
Resolution (Detection Capacity D)
(mm)
Ambient Temperature
(°C)
Protection Area Width (Low Light Intensity)
(m)
Length
(mm)
Current Consumption Heating
(mA)
Protected Area Height
(mm)
Electrical Connection - Receiver Dimensions
(mm)
Display Protection Area Width (High Light Intensity)
(m)
Accessories (Included)

6,471.91 €

1 4 Days 400; (24 V)IP 65; IP 67< 2Housing: aluminium; front lens: PC-83|42access prevention finger protectionclass C to EN 60654-1 weatherproof applicationConnector: 1 x M12--14-10-550-31863-1810Connector: 1 x M12; Maximum cable length: 100 m; for wire cross-section 0.34 mm²1863 x 28 x 30LED, yellow
LED, green
LED, red
LED, blue
LED, orange
1-6Mounting bracket: 6
slot nuts: 6
Nuts

Loading...

  1. 1

Basic information

Electrical Design PNP Protection Class III Operating Voltage(V) 24 DC
Reverse Polarity Protection Yes Short-Circuit Protection Yes Type of Light Infrared light
Max. Relative Air Humidity(%) 95 Operating Voltage Tolerance(%) 20 Number of OSSD Outputs 2

This page is Safety Light Curtain, part number OY011S.
You can find the detail information about specifications and dimensions on part number OY011S.

Variation of this product

Part Number
OY004S
OY005S
OY006S
OY031S
OY032S
OY033S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Current Load per OSSD Output
(mA)
Protection Power-On Delay Time
(s)
Materials Wave Length
(nm)
Current Consumption
(mA)
Protective Function Application Electrical Connection - Transmitter Floating Blanking Storage Temperature
(°C)
Resolution (Detection Capacity D)
(mm)
Ambient Temperature
(°C)
Protection Area Width (Low Light Intensity)
(m)
Length
(mm)
Current Consumption Heating
(mA)
Protected Area Height
(mm)
Electrical Connection - Receiver Dimensions
(mm)
Display Protection Area Width (High Light Intensity)
(m)
Accessories (Included)

3,021.13 €

1 4 Days 400; (24 V)IP 65; IP 67< 2Housing: aluminium; front lens: PC95083|42access prevention finger protectionclass C to EN 60654-1 weatherproof applicationConnector: 1 x M12--14-10-550-3663-610Connector: 1 x M12; Maximum cable length: 100 m; for wire cross-section 0.34 mm²663 x 28 x 30LED, yellow
LED, green
LED, red
LED, blue
LED, orange
1-6Mounting bracket: 4
slot nuts: 4
Nuts

3,455.40 €

1 4 Days 400; (24 V)IP 65; IP 67< 2Housing: aluminium; front lens: PC95083|42access prevention finger protectionclass C to EN 60654-1 weatherproof applicationConnector: 1 x M12--14-10-550-3813-760Connector: 1 x M12; Maximum cable length: 100 m; for wire cross-section 0.34 mm²813 x 28 x 30LED, yellow
LED, green
LED, red
LED, blue
LED, orange
1-6Mounting bracket: 4
slot nuts: 4
Nuts

3,891.11 €

1 4 Days 400; (24 V)IP 65; IP 67< 2Housing: aluminium; front lens: PC95083|42access prevention finger protectionclass C to EN 60654-1 weatherproof applicationConnector: 1 x M12--14-10-550-3963-910Connector: 1 x M12; Maximum cable length: 100 m; for wire cross-section 0.34 mm²963 x 28 x 30LED, yellow
LED, green
LED, red
LED, blue
LED, orange
1-6Mounting bracket: 4
slot nuts: 4
Nuts

907.41 €

1 4 Days 400; (24 V)IP 65; IP 67< 2Housing: aluminium; front lens: PC95083|42access prevention hand protectionclass C to EN 60654-1 weatherproof applicationConnector: 1 x M12--20-7030-10-550-4213-160Connector: 1 x M12; Maximum cable length: 100 m; for wire cross-section 0.34 mm²213 x 28 x 30transmitter: 1 x LEDreceiver: 2 x LED3-12Mounting bracket: 4
slot nuts: 4
Nuts

1,109.64 €

1 4 Days 400; (24 V)IP 65; IP 67< 2Housing: aluminium; front lens: PC95083|42access prevention hand protectionclass C to EN 60654-1 weatherproof applicationConnector: 1 x M12--20-7030-10-550-4363-310Connector: 1 x M12; Maximum cable length: 100 m; for wire cross-section 0.34 mm²363 x 28 x 30transmitter: 1 x LEDreceiver: 2 x LED3-12Mounting bracket: 4
slot nuts: 4
Nuts

1,298.21 €

1 4 Days 400; (24 V)IP 65; IP 67< 2Housing: aluminium; front lens: PC95083|42access prevention hand protectionclass C to EN 60654-1 weatherproof applicationConnector: 1 x M12--20-7030-10-550-4513-460Connector: 1 x M12; Maximum cable length: 100 m; for wire cross-section 0.34 mm²513 x 28 x 30transmitter: 1 x LEDreceiver: 2 x LED3-12Mounting bracket: 4
slot nuts: 4
Nuts

Tech Support