Mounting Adapter forl Sensors【1-10 Pieces Per Package】

Mounting Adapter forl Sensors
[Specifications]
・Materials: stainless steel (1.4301 / 304), PA

[Features]
・For the adaptation of cylinder sensors to clean line cylinders
・Low height due to a perfectly adapted mechanical solution
・Protected position of the sensor in the adapter
・Easy, quick and secure mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E11846
E11877
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Design Pack Quantity
(pcs.)
Dimensions
(mm)

8.77 €

10 Pieces Per Package

1 pack 12 Days PAFor types MKT, For types MKT109 x 12 x 15

3.90 €

1 4 Days stainless steel (1.4301 / 304)For types MKT110.5 x 30.5 x 10

Loading...

  1. 1

Tech Support