Configure

Switching Amplifiers

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items

Number of Channels

Electrical Design

Current Consumption

(mA)

Operating Voltage

(V)

Switching Frequency DC

(Hz)

Power Consumption

(W)

Operating Voltage Tolerance

(%)

Switching Frequency AC

(Hz)

Max. Power Consumption

(VA)

Display

Minimum order quantity
1
relay; (1 changeover contact)
-
< 115 AC
-
-
-10-10
10
1
Switching status: LED, yellow
operation: LED, green
function: LED, red
1 pieces
1
relay; (1 changeover contact)
-
< 230 AC
-
-
-10-10
10
1
Switching status: LED, yellow
operation: LED, green
function: LED, red
1 pieces
2
relay; (per channel: 1 changeover contact)
-
< 115 AC
-
1.3
-10-10
10
-
Switching status: 2 x LED, yellow
operation: LED, green
function: 2 x LED, red
1 pieces
2
relay; (per channel: 1 changeover contact)
-
< 230 AC
-
-
-10-10
10
1.3
Switching status: 2 x LED, yellow
operation: LED, green
function: 2 x LED, red
1 pieces
1
relay; (1 changeover contact)
< 23
24 DC
10
-
-15-25
-
-
Switching status: LED, yellow
operation: LED, green
function: LED, red
1 pieces
2
relay; (per channel: 1 changeover contact parameterisable)
< 50
24 DC
10
-
-15-25
-
-
Switching status: 2 x LED, yellow
operation: LED, green
function: 2 x LED, red
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
141.80 €
( 168.74 € )
4 working days
141.80 €
( 168.74 € )
4 working days
186.82 €
( 222.32 € )
4 working days
186.82 €
( 222.32 € )
4 working days
160.40 €
( 190.88 € )
4 working days
204.94 €
( 243.88 € )
4 working days

More Information

Basic information

[Specifications]
・Application: short-circuit monitoring; Wire monitoring
・Protection: IP 20

[Features]
・For the operation of intrinsically safe sensors in hazardous areas
・Reliable short-circuit and wire-break monitoring
・Easy programming of the output function
・LED display to check operation, switching status and function
・Quick and easy mounting on DIN rail