Manufacturer part number: DN0210
Brand: IFM ELECTRONIC
Price: 156.80 €
Delivery time: 4 Days
Number of Channels: 1
Number of Inputs and Outputs: Number of relay outputs: 1
Auxiliary Energy for Sensors DC: 24; (SELV. ± 10 %. 300 mA) V
Number of Relay Outputs: 1
Display: Voltage supply: 1 x LED, green
Output: 1 x LED, yellow
errors: 1 x LED, red
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DN0210
Part Number
|
---|
DN0210 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Channels | Number of Inputs and Outputs | Auxiliary Energy for Sensors DC (V) | Number of Relay Outputs | Display | Accessories (Included) | |
---|---|---|---|---|---|---|---|---|---|---|
156.80 € | 1 | 4 Days | 1 | Number of relay outputs: 1 | 24; (SELV. ± 10 %. 300 mA) | 1 | Voltage supply: 1 x LED, green Output: 1 x LED, yellow errors: 1 x LED, red | connector: 3 x 4-wire, with screw connection |
Loading...
Protection | IP 20 | Materials | Plastics: PC-GF20 | Application | Power supply and signal evaluation |
---|---|---|---|---|---|
Storage Temperature(°C) | -25-70 | Electrical Connection | pin headers: 4 x ; Spacing: 5.0 mm | Ambient Temperature(°C) | -20-60 |
Nominal Frequency AC(Hz) | 50-60 | Type of Mounting | rail; (TH35 EN 60715) | Protection Rating Terminals | IP 20 |
Insulation Rating(V) | 9 | Max. Relative Air Humidity(%) | 80; (40 °C: 50 % non condensing) | Housing | Housing for DIN rail mounting |
Nominal Voltage AC(V) | 110-240 | Max. Power Consumption AC(W) | 11 | Nominal Voltage Tolerance 2(%) | 20-10 |
Max. Height Above Sea Level(m) | 3000 | Nominal Voltage Tolerance(%) | > 20 | Contact Rating | 4 A (240 V AC, 24 V DC); (ohmic resistance) |
Degree of Soiling | 2; (≤ 240 V AC) |
This page is Switching Amplifier, part number DN0210.
You can find the detail information about specifications and dimensions on part number DN0210.
Part Number |
---|
DN0220 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Channels | Number of Inputs and Outputs | Auxiliary Energy for Sensors DC (V) | Number of Relay Outputs | Display | Accessories (Included) |
---|---|---|---|---|---|---|---|---|---|---|
209.85 € | 1 | 4 Days | 2 | Number of relay outputs: 2 | 24; (SELV. ± 10 %. 2 x ≤ 150 mA) | 2 | Voltage supply: 1 x LED, green Output: 2 x LED, yellow errors: 1 x LED, red | connector: 5 x 4-wire, with screw connection, E40173 |