Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LDP100
Number of Inputs and Outputs | Number of digital outputs: 1; Number of analogue outputs: 1 | Protection | IP 67 | Current Consumption(mA) | 9-50 |
---|---|---|---|---|---|
Protection Class | III | Analogue Current Output(mA) | 4-20 | Process Connection | threaded connection M16 x 2 external thread Minimess |
Storage Temperature(°C) | -20-60 | Operating Voltage(V) | 9-33 DC | Electrical Connection | Connector: 1 x M12 |
Display Range | 0-24; (range number) | Accuracy | ± 1; (range number) | Ambient Temperature(°C) | -10-60 |
Number of Analogue Outputs | 1 | Medium Temperature(°C) | -10-80 | Total Number of Outputs | 2 |
Max. Load(Ω) | (Ub - 4 V) / 20 mA; Ub = 24 V: 1000 | Number of Digital Outputs | 1 | Communication Interface | CAN |
Measuring Range | 10-22; (range number) | Application Media | mineral oils (e.g. HLP); ester oils (e.g. HEES); biodegradable oils (e.g. HETG) | Permanent Current Rating of Switching Output DC(mA) | 500 |
Overload Protection | No | Short-Circuit Proof | No | Display | 1 LED, green Power 1 LED, red Alarm LC display, displayed value conforms to the cleanliness level to ISO 4406:99 and SAE AS4059E |
Materials (Wetted Parts) | stainless steel (1.4028 / 420); sapphire; NBR; chromium |
This page is Optical Partical Monitor, part number LDP100.
You can find the detail information about specifications and dimensions on part number LDP100.