Level Control Relay

Level Control Relay
[Specifications]
・Materials: Plastics: PC-GF20
・Protection: IP 20

[Features]
・For level control of tanks and containers
・Reliable protection against´ overflow, dry run and leakage
・Direct control of pumps and valves
・Adjustable switch-on and switch-off delay
・Integrated wide-range power supply for the sensor supply

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DL0203

Part Number
DL0203
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

237.04 €

1 4 Days

Loading...

  1. 1

Basic information

Number of Inputs and Outputs Number of digital outputs: 1; Number of relay outputs: 1 Protection IP 20 Nominal Voltage DC(V) 27
Materials Plastics: PC-GF20 Application two-point control of levels Storage Temperature(°C) -25-70
Electrical Connection pin headers: 4 x ; Spacing: 5.0 mm Ambient Temperature(°C) -25-60 Operating Voltage Tolerance 2(%) > 20
Type of Mounting rail; (TH35 EN 60715) Protection Rating Terminals IP 20 Max. Relative Air Humidity(%) 80; (40 °C: 50 % non condensing)
Housing Housing for DIN rail mounting Nominal Voltage AC(V) 110-240 Max. Height Above Sea Level(m) 2000
Contact Rating 4 A (240 V AC, 24 V DC); (ohmic resistance) Degree of Soiling 2; (≤ 240 V AC) Short-Circuit Proof Yes
Display Voltage supply: 1 x LED, green
Inputs
2 x LED, yellow
Output: 1 x LED, green
Accessories (Included) connector: 5 x 4-wire, with screw connection, E40173

This page is Level Control Relay, part number DL0203.
You can find the detail information about specifications and dimensions on part number DL0203.

Tech Support