Safe Speed Monitor

Safe Speed Monitor
[Specifications]
・Housing Materials: PA (polyamide)
・Operating Voltage(V): 19.2-28.8 DC
・Protection: IP 20

[Features]
・For the safe detection of underspeed
・Easy setting of the preset value via rotary switch
・Very large adjustable speed range
・Clearly visible LEDs for indicating operation, release, error and switching status
・Monitoring of two input channels with one separate output relay each

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DU110S

Part Number
DU110S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

471.27 €

1 4 Days

Loading...

  1. 1

Basic information

Protection IP 20 Electrical Design Relay Current Consumption(mA) ≤ 125
Protection Class II Application Monitoring of rotational or linear movements for adherence to a maximum setpoint (overspeed) Housing Materials PA (polyamide)
Operating Voltage(V) 19.2-28.8 DC Ambient Temperature(°C) -40-55 Input Characteristics Pulse inputs
Nominal Voltage(V) 24 DC Installation Rail TH35 (to EN 60715) Sensor Supply 24 V DC / ≤ 70 mA

This page is Safe Speed Monitor, part number DU110S.
You can find the detail information about specifications and dimensions on part number DU110S.

Tech Support