Airflow Monitor (SL0201)

Airflow Monitor SL0201

Product Details:

Manufacturer part number: SL0201

Brand: IFM ELECTRONIC

Price: 143.93

Delivery time: 4 Days


Technical Data:

Analogue Voltage Output: - V

Connection: 6 m PUR-Cable

Operating Voltage: 90-250|80-250 AC V

Flow Range: - cm/s

Output Function: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SL0201

Part Number
SL0201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Analogue Voltage Output
(V)
Connection Operating Voltage
(V)
Flow Range
(cm/s)
Output Function Total Number of Outputs Number of Relay Outputs Output Signal Display

143.93 €

1 4 Days -6 m PUR-Cable90-250|80-250 AC---1Switching signalFunction: 1 x LED red; Function: 1 x LED green

Loading...

  1. 1

Basic information

Pressure Rating(bar) 1 Materials Housing: PBT; sensor surface: titanium Ambient Temperature(°C) -10-50
Process Connection(mm) Ø 23 Materials (Wetted Parts) PBT; titanium

This page is Airflow Monitor, part number SL0201.
You can find the detail information about specifications and dimensions on part number SL0201.

Variation of this product

Part Number
SL0101
SL0105
SL0301
SL5102
SL5105
SL5201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Analogue Voltage Output
(V)
Connection Operating Voltage
(V)
Flow Range
(cm/s)
Output Function Total Number of Outputs Number of Relay Outputs Output Signal Display

143.93 €

1 4 Days -2 m PVC-Cable90-250|80-250 AC---1Switching signalFunction: 1 x LED red; Function: 1 x LED green

162.17 €

1 12 Days -6 m PUR-Cable90-250|80-250 AC---1Switching signalFunction: 1 x LED red; Function: 1 x LED green

150.10 €

1 4 Days -2 m PUR-Cable90-250|80-250 AC---1Switching signalFunction: 1 x LED red; Function: 1 x LED green

155.06 €

1 3 Days -6 m PUR-Cable24---1Switching signalFunction: 1 x LED red; Function: 1 x LED green

147.60 €

1 12 Days -2 m PUR-Cable24---1Switching signalFunction: 1 x LED red; Function: 1 x LED green

289.65 €

1 12 Days 0-102 m; M16 Connector24200-2000Analogue1-Analogue signaloperation: LED green

Tech Support