300 | Number of digital outputs: 2 | IP 67 | PNP | - | stainless steel (1.4404 / 316L); stainless steel (1.4310 / 301); PC; PBT-GF20; EPDM/X | - | < 60 | III | - | pulsed | M18 x 1.5 internal thread | 1-5 | 24 DC; (18-32 DC) | Connector: 1 x M12 | -25-80 | Yes | - | - | normally open / normally closed; (parameterisable) | 2 | Switching signal | Yes | - | - | 2.5 | - | - | - | - | Liquids | 45 | - | 250 | - | Yes | - | - | - | - | - | - | - | - | - | M18 x 1.5 | - | stainless steel (1.4404 / 316L); O-ring: FKM 80 Shore A | - | 1 pieces |
300 | Number of digital outputs: 1 | IP 67 | PNP | - | stainless steel (1.4404 / 316L); stainless steel (1.4310 / 301); PC; PBT-GF20; EPDM/X | 1-5 | < 60 | III | Kuehlschmiermittel_plural; oils in machine tools | pulsed | M18 x 1.5 internal thread | - | 19-36 DC | Connector: 1 x M12 | -25-80 | Yes | - | - | normally open / normally closed; (parameterisable) | 1 | Switching signal | Yes | ± 2-± 10 | - | 2.5 | - | - | 2-5 | - | - | 45 | - | 250 | 0.1 | Yes | - | - | - | - | - | - | - | - | - | M18 x 1.5 | - | stainless steel (1.4404 / 316L); O-ring: FKM 80 Shore A | - | 1 pieces |
300 | Number of digital outputs: 1 | IP 67 | PNP | - | stainless steel (1.4404 / 316L); stainless steel (1.4310 / 301); PC; PBT-GF20; EPDM/X | 1-5 | < 60 | III | - | pulsed | M18 x 1.5 internal thread | - | 19-36 DC | Connector: 1 x M12 | -25-80 | Yes | - | - | normally open / normally closed; (parameterisable) | 1 | Switching signal | Yes | - | - | 2.5 | - | - | - | - | Liquids and gases | 45 | - | 250 | - | Yes | - | - | - | - | - | - | - | - | - | M18 x 1.5 | - | Hastelloy C-4 (2.4610); O-ring: FKM 80 Shore A | - | 1 pieces |
30 | Number of digital outputs: 1 | IP 67 | PNP | - | stainless steel (1.4404 / 316L); stainless steel (1.4310 / 301); PC; PBT-GF20; EPDM/X | 1-5 | < 40 | III | - | pulsed | M18 x 1.5 internal thread | - | 48 DC | Connector: 1 x M12 | -25-80 | Yes | - | - | normally open / normally closed; (parameterisable) | 1 | Switching signal | Yes | - | > -10 | 2.5 | - | - | - | - | Liquids and gases | 45 | - | 250 | - | Yes | - | - | - | - | - | - | - | - | - | M18 x 1.5 | - | stainless steel (1.4404 / 316L); O-ring: FKM 80 Shore A | - | 1 pieces |
300 | Number of digital outputs: 2 | IP 67 | PNP | - | stainless steel (1.4404 / 316L); stainless steel (1.4310 / 301); PC; PBT-GF20; EPDM/X | 1-5 | < 60 | III | - | pulsed | M18 x 1.5 internal thread | - | 19-36 DC | Connector: 1 x M12 | -25-80 | Yes | - | - | normally open / normally closed; (parameterisable) | 2 | Switching signal | Yes | - | - | 2.5 | - | - | - | - | Liquids and gases | 45 | - | 250 | - | Yes | - | 2-80 | - | - | - | - | - | - | - | M18 x 1.5 | - | stainless steel (1.4404 / 316L); O-ring: FKM 80 Shore A | - | 1 pieces |
- | Number of digital outputs: 2 | IP 67 | PNP | - | stainless steel (1.4404 / 316L); stainless steel (1.4310 / 301); PC; PBT-GF20; EPDM/X | - | < 60 | III | - | pulsed | M18 x 1.5 internal thread | 1-5 | 24 DC; (18-32 DC) | Connector: 1 x M12 | -25-80 | Yes | - | - | normally open / normally closed; (parameterisable) | 2 | Switching signal | Yes | - | - | 2.5 | - | - | - | - | Liquids | 45 | - | 250 | - | Yes | - | - | - | - | - | - | - | - | - | M18 x 1.5 | - | stainless steel (1.4404 / 316L); O-ring: FKM 80 Shore A | - | 1 pieces |
300 | Number of digital outputs: 1 | IP 65; IP 67 | - | - | stainless steel (1.4404 / 316L); stainless steel (1.4310 / 301); PC; PBT-GF20; EPDM/X | 1-5 | < 80 | III | - | - | M18 x 1.5 internal thread | - | < 24 AC / 18-36 DC; (to SELV/PELV) | Connector: 1 x M12 | -25-60 | - | - | - | normally open | 1 | Switching signal | No | - | -15-15 | - | - | - | - | - | Liquids and gases | 45 | - | - | - | No | - | - | - | 2 A, 24 V AC/DC; (according to EN 50178 SELV/PELV) | - | - | - | - | - | M18 x 1.5 | - | stainless steel (1.4404 / 316L); O-ring: FKM 80 Shore A | - | 1 pieces |
30 | Number of digital outputs: 1 | IP 67 | PNP | - | stainless steel (1.4404 / 316L); stainless steel (1.4310 / 301); PC; PBT-GF20; EPDM/X | 1-5 | < 60 | III | - | pulsed | M18 x 1.5 internal thread | - | 19-36 DC | Connector: 1 x M12 | -25-80 | Yes | - | - | normally open / normally closed; (parameterisable) | 1 | Switching signal | Yes | - | - | 2.5 | - | - | - | - | Liquids and gases | 45 | - | 250 | - | Yes | - | - | - | - | - | - | - | - | - | M18 x 1.5 | - | stainless steel (1.4404 / 316L); O-ring: EPDM | - | 1 pieces |
300 | Number of digital outputs: 1 | IP 67 | relay | 208 | stainless steel (1.4404 / 316L); stainless steel (1.4301 / 304); PC; PBT-GF20; EPDM/X | - | - | II | - | - | M18 x 1.5 internal thread | 1-5 | - | Connector: 1 x 1/2" | -25-80 | No | 47-63 | - | normally open / normally closed; (parameterisable) | 1 | Switching signal | - | - | -15-10 | - | 90-240 | - | - | - | Liquids and gases | - | - | - | - | No | - | - | - | 3 A (250 V AC / 30 V DC); (number of switching cycles: 20 million mechanically; switching cycles at 3 A load: 100.000 electrical; type of switch-off: normally open) | - | - | 3.5 | No | - | M18 x 1.5 | - | stainless steel (1.4404 / 316L); O-ring: EPDM | - | 1 pieces |
30 | Number of digital outputs: 1 | IP 67 | PNP | - | stainless steel (1.4404 / 316L); stainless steel (1.4310 / 301); PC; PBT-GF20; EPDM/X | 1-5 | < 60 | III | - | pulsed | M18 x 1.5 internal thread | - | 19-36 DC | Connector: 1 x M12 | -25-80 | Yes | - | - | normally open / normally closed; (parameterisable) | 1 | Switching signal | Yes | - | - | 2.5 | - | - | - | - | Liquids and gases | 45 | - | 250 | - | Yes | - | - | - | - | - | - | - | - | - | M18 x 1.5 | - | stainless steel (1.4404 / 316L); O-ring: FKM 80 Shore A | - | 1 pieces |
30 | Number of digital outputs: 1 | IP 67 | NPN | - | stainless steel (1.4404 / 316L); stainless steel (1.4310 / 301); PC; PBT-GF20; EPDM/X | 1-5 | < 60 | III | - | pulsed | M18 x 1.5 internal thread | - | 19-36 DC | Connector: 1 x M12 | -25-80 | Yes | - | - | normally open / normally closed; (parameterisable) | 1 | Switching signal | Yes | - | - | 2.5 | - | - | - | - | Liquids and gases | 45 | - | 250 | - | Yes | - | - | - | - | - | - | - | - | - | M18 x 1.5 | - | stainless steel (1.4404 / 316L); O-ring: FKM 80 Shore A | - | 1 pieces |
300 | Number of digital outputs: 2 | IP 65; IP 67 | PNP | - | stainless steel (1.4404 / 316L); stainless steel (1.4310 / 301); PC; PBT-GF20; EPDM/X | 1-5 | < 60 | III | - | pulsed | M18 x 1.5 internal thread | - | 18-36 DC | Connector: 1 x M12 | -25-80 | Yes | - | 2 | normally open / normally closed; (parameterisable) | 2 | Switching signal; IO-Link; (configurable) | Yes | - | - | 2.5 | - | IO-Link | - | - | Liquids and gases | 45 | - | 250 | - | Yes | 2 | - | Yes | - | 3 | Smart Sensor: Process Data Variable; Device Identification | - | - | 1.1 | M18 x 1.5 | A | stainless steel (1.4404 / 316L); O-ring: FKM 80 Shore A | COM2 (38.4 kBaud) | 1 pieces |
300 | Number of digital outputs: 2 | IP 67 | NPN | - | stainless steel (1.4404 / 316L); stainless steel (1.4310 / 301); PC; PBT-GF20; EPDM/X | 1-5 | < 60 | III | - | pulsed | M18 x 1.5 internal thread | - | 19-36 DC | Connector: 1 x M12 | -25-80 | Yes | - | - | normally open / normally closed; (parameterisable) | 2 | Switching signal | Yes | - | - | 2.5 | - | - | - | - | Liquids and gases | 45 | - | 250 | - | Yes | - | - | - | - | - | - | - | - | - | M18 x 1.5 | - | stainless steel (1.4404 / 316L); O-ring: FKM 80 Shore A | - | 1 pieces |
300 | Number of digital outputs: 1 | IP 67 | relay | 208 | stainless steel (1.4404 / 316L); stainless steel (1.4301 / 304); PC; PBT-GF20; EPDM/X | - | - | II | - | - | M18 x 1.5 internal thread | 1-5 | - | Connector: 1 x 1/2" | -25-80 | No | 47-63 | - | normally open / normally closed; (parameterisable) | 1 | Switching signal | - | - | -15-10 | - | 90-240 | - | - | - | Liquids and gases | - | - | - | - | No | - | - | - | 3 A (250 V AC / 30 V DC); (number of switching cycles: 20 million mechanically; switching cycles at 3 A load: 100.000 electrical; type of switch-off: normally open) | - | - | 3.5 | No | - | M18 x 1.5 | - | stainless steel (1.4404 / 316L); O-ring: FKM 80 Shore A | - | 1 pieces |
300 | Number of digital outputs: 2 | IP 65; IP 67 | PNP | - | stainless steel (1.4404 / 316L); stainless steel (1.4310 / 301); PC; PBT-GF20; EPDM/X | 1-5 | < 60 | III | - | pulsed | M18 x 1.5 internal thread | - | 18-36 DC | Connector: 1 x M12 | -25-80 | Yes | - | 2 | normally open / normally closed; (parameterisable) | 2 | Switching signal; IO-Link; (configurable) | Yes | - | - | 2.5 | - | IO-Link | - | - | Liquids and gases | 45 | - | 250 | - | Yes | 2 | 2-80 | Yes | - | 3 | Smart Sensor: Process Data Variable; Device Identification | - | - | 1.1 | M18 x 1.5 | A | stainless steel (1.4404 / 316L); O-ring: FKM 80 Shore A | COM2 (38.4 kBaud) | 1 pieces |
30 | Number of digital outputs: 1 | IP 67 | PNP | - | stainless steel (1.4404 / 316L); stainless steel (1.4310 / 301); PC; PBT-GF20; EPDM/X | 1-5 | < 60 | III | - | pulsed | M18 x 1.5 internal thread | - | 19-36 DC | Connector: 1 x M12 | -20-60 | Yes | - | - | normally open / normally closed; (parameterisable) | 1 | Switching signal | Yes | - | - | 2.5 | - | - | - | - | Liquids and gases | 45 | - | 250 | - | Yes | - | - | - | - | - | - | - | - | - | M18 x 1.5 | - | stainless steel (1.4404 / 316L); O-ring: FKM 80 Shore A | - | 1 pieces |
300 | Number of digital outputs: 1 | IP 65; IP 67 | PNP | 208 | stainless steel (1.4404 / 316L); stainless steel (1.4301 / 304); PC; PBT-GF20; EPDM/X | 1-5 | < 60 | III | - | pulsed | M18 x 1.5 internal thread | - | 18-36 DC | Connector: 1 x M12 | -25-80 | Yes | - | 2 | normally open / normally closed; (parameterisable) | 1 | Switching signal; IO-Link; (configurable) | Yes | - | - | 2.5 | - | IO-Link | - | - | Liquids and gases | - | - | 250 | - | Yes | 2 | - | Yes | - | 3 | Smart Sensor: Process Data Variable; Device Identification | - | - | 1.1 | M18 x 1.5 | A | stainless steel (1.4404 / 316L); O-ring: FKM 80 Shore A | COM2 (38.4 kBaud) | 1 pieces |
300 | Number of digital outputs: 1 | IP 67 | NPN | - | stainless steel (1.4404 / 316L); stainless steel (1.4310 / 301); PC; PBT-GF20; EPDM/X | 1-5 | < 60 | III | - | pulsed | M18 x 1.5 internal thread | - | 19-36 DC | Connector: 1 x M12 | -25-80 | Yes | - | - | normally open / normally closed; (parameterisable) | 1 | Switching signal | Yes | - | - | 2.5 | - | - | - | - | Liquids and gases | 45 | - | 250 | - | Yes | - | - | - | - | - | - | - | - | - | M18 x 1.5 | - | stainless steel (1.4404 / 316L); O-ring: FKM 80 Shore A | - | 1 pieces |
100 | Number of digital outputs: 1 | IP 67 | PNP | - | stainless steel (1.4404 / 316L); stainless steel (1.4310 / 301); PC; PBT-GF20; EPDM/X | 1-5 | < 60 | III | - | pulsed | M18 x 1.5 internal thread | - | 19-36 DC | Connector: 1 x M12 | -25-80 | Yes | - | - | normally open / normally closed; (parameterisable) | 1 | Switching signal | Yes | - | - | 2.5 | - | - | - | - | Liquids; Gases; aggressive media | 45 | - | 250 | - | Yes | - | - | - | - | - | - | - | - | - | M18 x 1.5 | - | titanium (3.7035); O-ring: FKM 80 Shore A | - | 1 pieces |
30 | Number of digital outputs: 1 | IP 67; IP 69K | PNP | - | stainless steel (1.4404 / 316L); PC; PBT-GF20; EPDM/X; O-ring: FKM | 1-5 | < 60 | III | hygienic systems | pulsed | Aseptoflex | - | 19-36 DC | Connector: 1 x M12; Contacts: gold-plated | -25-60 | Yes | - | - | normally open / normally closed; (parameterisable) | 1 | Switching signal | Yes | - | - | 2.5 | - | - | - | Gold-plated contacts | - | 55 | 69.5 | 250 | - | Yes | - | - | - | - | - | - | - | - | - | - | - | stainless steel (1.4435 / 316L); surface characteristics: Ra < 0.4 / Rz 4 | - | 1 pieces |
30 | Number of digital outputs: 1 | IP 67; IP 69K | PNP | - | stainless steel (1.4404 / 316L); PC; PBT-GF20; EPDM/X; O-ring: FKM | 1-5 | < 60 | III | hygienic systems | pulsed | Aseptoflex | - | 19-36 DC | Connector: 1 x M12; Contacts: gold-plated | -25-60 | Yes | - | - | normally open / normally closed; (parameterisable) | 1 | Switching signal | Yes | - | - | 2.5 | - | - | - | Gold-plated contacts | - | 20 | 34.5 | 250 | - | Yes | - | - | - | - | - | - | - | - | - | - | - | stainless steel (1.4435 / 316L); surface characteristics: Ra < 0.4 / Rz 4 | - | 1 pieces |
30 | Number of digital outputs: 1 | IP 67; IP 69K | PNP | - | stainless steel (1.4404 / 316L); PC; PBT-GF20; EPDM/X; O-ring: FKM | 1-5 | < 60 | III | hygienic systems | pulsed | Aseptoflex | - | 19-36 DC | Connector: 1 x M12; Contacts: gold-plated | -25-60 | Yes | - | - | normally open / normally closed; (parameterisable) | 1 | Switching signal | Yes | - | - | 2.5 | - | - | - | Gold-plated contacts | - | 38 | - | 250 | - | Yes | - | - | - | - | - | - | - | - | - | - | - | stainless steel (1.4435 / 316L); surface characteristics: Ra < 0.4 / Rz 4 | - | 1 pieces |
30 | Number of digital outputs: 1 | IP 67; IP 69K | PNP | 30 | stainless steel (1.4404 / 316L); PC; PBT-GF20; EPDM/X; Sealing: FKM | - | < 60 | III | hygienic systems | pulsed | G 1 Aseptoflex Vario | 1-5 | 19-36 DC | Connector: 1 x M12; Contacts: gold-plated | -25-60 | Yes | - | - | normally open / normally closed; (parameterisable) | 1 | Switching signal | Yes | - | - | 2.5 | - | - | - | Gold-plated contacts | - | 20 | - | 250 | - | Yes | - | - | - | - | - | - | - | - | - | - | - | stainless steel (1.4435 / 316L); surface characteristics: Ra < 0.4 / Rz 4 | - | 1 pieces |
30 | Number of digital outputs: 1 | IP 67; IP 69K | PNP | - | stainless steel (1.4404 / 316L); PC; PBT-GF20; EPDM/X; Sealing: FKM | 1-5 | < 60 | III | hygienic systems | pulsed | G 1 Aseptoflex Vario | - | 19-36 DC | Connector: 1 x M12; Contacts: gold-plated | -25-60 | Yes | - | - | normally open / normally closed; (parameterisable) | 1 | Switching signal | Yes | - | - | 2.5 | - | - | - | Gold-plated contacts | - | 38 | 54.8 | 250 | - | Yes | - | - | - | - | - | - | - | - | - | - | - | stainless steel (1.4435 / 316L); surface characteristics: Ra < 0.4 / Rz 4 | - | 1 pieces |
30 | Number of digital outputs: 1 | IP 67; IP 69K | PNP | 30 | stainless steel (1.4404 / 316L); PC; PBT-GF20; EPDM/X; Sealing: FKM | - | < 60 | III | hygienic systems | pulsed | G 1 Aseptoflex Vario | 1-5 | 19-36 DC | Connector: 1 x M12; Contacts: gold-plated | -25-60 | Yes | - | - | normally open / normally closed; (parameterisable) | 1 | Switching signal | Yes | - | - | 2.5 | - | - | - | Gold-plated contacts | - | 55 | - | 250 | - | Yes | - | - | - | - | - | - | - | - | - | - | - | stainless steel (1.4435 / 316L); surface characteristics: Ra < 0.4 / Rz 4 | - | 1 pieces |