Manufacturer part number: PIM693
Brand: IFM ELECTRONIC
Price: 938.92 €
Delivery time: 4 Days
Pressure Rating: -25-125; (145 max. 1h)350 bar
5070 psi
35 MPa
100 bar
1450 psi
10 Mpa
Type of pressure: relative pressure; vacuum
No dead space: Yes
Measuring Range: -1-25 bar
Process Connection: threaded connection G 1 external thread sealing cone
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PIM693
Part Number
|
---|
PIM693 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pressure Rating | Measuring Range (bar) | Process Connection | |
---|---|---|---|---|---|---|---|
938.92 € | 1 | 4 Days | -25-125; (145 max. 1h)350 bar 5070 psi 35 MPa 100 bar 1450 psi 10 Mpa Type of pressure: relative pressure; vacuum No dead space: Yes | -1-25 | threaded connection G 1 external thread sealing cone |
Loading...
Number of Inputs and Outputs | Number of digital outputs: 2; Number of analogue outputs: 1 | Min. Pressure Cycles | 100 million | Protection | IP 67; IP 69K |
---|---|---|---|---|---|
Power-On Delay Time(s) | 0.2 | Materials | stainless steel (1.4404 / 316L); PC; PBT; PEI; FKM; PTFE | Current Consumption(mA) | < 50 |
Protection Class | III | Application | flush mountable for the food and beverage industry | Operating Voltage(V) | 18-32 DC |
Ambient Temperature(°C) | -25-80 | Reverse Polarity Protection | Yes | Integrated Watchdog | Yes |
Medium Temperature(°C) | -25-125; (145 max. 1h) | Output Signal | Switching signal; analogue signal; (configurable) | Response Time(ms) | < 2.5 |
Damping for the Switching Output dAP(s) | 0-10 | Special Feature | Gold-plated contacts | Application Media | viscous media and liquids with suspended particles; liquids and gases |
Parameter Setting Options | zero point; span | Damping for the Analogue Output dAA(s) | 0-10 | Min. Insulation Resistance(MΩ) | 100; (500 V DC) |
Installation | freely rotatable housing 350° | Display | Display unit: 4 x LED, green switching status: 2 x LED, yellow function display: alphanumeric display, 4-digit measured values: alphanumeric display, 4-digit |
Materials (Wetted Parts) | ceramics (99.9 % Al2O3); stainless steel (1.4435 / 316L); surface characteristics: Ra < 0.4 / Rz 4; PTFE |
This page is Combined Sensor, part number PIM693.
You can find the detail information about specifications and dimensions on part number PIM693.
Part Number |
---|
PIM093 |
PIM094 |
PIM694 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pressure Rating | Measuring Range (bar) | Process Connection |
---|---|---|---|---|---|---|---|
966.65 € | 1 | 4 Days | -25-125; (145 max. 1h)350 bar 5070 psi 35 MPa 100 bar 1450 psi 10 Mpa Type of pressure: relative pressure No dead space: Yes | -1-25 | threaded connection Aseptoflex external thread Aseptoflex | ||
966.65 € | 1 | 4 Days | -25-125; (145 max. 1h)150 bar 2175 psi 15 MPa 50 bar 725 psi 5 Mpa Type of pressure: relative pressure No dead space: Yes | -1-10 | threaded connection Aseptoflex external thread Aseptoflex | ||
895.57 € | 1 | 4 Days | -25-125; (145 max. 1h)150 bar 2175 psi 15 MPa 50 bar 725 psi 5 Mpa Type of pressure: relative pressure; vacuum No dead space: Yes | -1-10 | threaded connection G 1 external thread sealing cone |