Electronic Pressure Monitor (PI7096)

Electronic Pressure Monitor PI7096
  • Volume Discount

Product Details:

Manufacturer part number: PI7096

Brand: IFM ELECTRONIC

Price: 896.99

Delivery time: 4 Days


Technical Data:

Number of Inputs and Outputs: Number of digital outputs: 2

Parameter: -

Max. Voltage Drop Switching Output AC: - V

Min. Pressure Cycles: 100 million

Protection: IP 67; IP 69K


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PI7096

Part Number
PI7096
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Parameter Max. Voltage Drop Switching Output AC
(V)
Min. Pressure Cycles Protection Min. Bursting Pressure
(kPa)
Electrical Design MAWP (for Applications According to CRN)
(bar)
Measuring Range
(bar)
Materials Current Consumption
(mA)
Protection Class Measuring Range
(kPa)
Application Conditionally Suitable For Type of Short-Circuit Protection Process Connection Connection Measuring Element Operating Voltage
(V)
IO-Link Resolution Temperature
(K)
Electrical Connection Min. Bursting Pressure
(MPa)
Ambient Temperature
(°C)
Process Connection Sealing Overvoltage Protection Reverse Polarity Protection Permanent Current Rating of Switching Output AC
(mA)
Output Function Medium Temperature
(°C)
Total Number of Outputs Max. Load
(Ω)
Switching Frequency DC
(Hz)
Min. Load Resistance
(Ω)
IO-Link Resolution Pressure
(MPa)
Restrictor Element Integrated Output Signal Short-Circuit Protection Operating Voltage Tolerance
(%)
Switching Cycles (Mechanical) Switching Frequency AC
(Hz)
Nominal Voltage AC
(V)
Communication Interface Tightening Torque
(Nm)
Special Feature Application Media Analogue Input (Current)
(mA)
Overload Protection No Dead Space Min. Insulation Resistance
(MΩ)
Short-Circuit Proof IO-Link Revision Analogue Input (Voltage)
(V)
Measuring Range
(MPa)
Installation Display Materials (Wetted Parts) Transmission Type Min. Bursting Pressure
(bar)
MAWP (for Applications According to CRN)
(mbar)
Type of Pressure

896.99 €

1 4 Days Number of digital outputs: 2--100 millionIP 67; IP 69K-PNP/NPN--0.124-2.5stainless steel (1.4404 / 316L); PC; PBT; PEI; FKM; PTFE< 50III-flush mountable for the food and beverage industry-pulsedthreaded connection Aseptoflex external thread Aseptoflex--18-32 DC-Connector: 1 x M12; Contacts: gold-plated--25-80--Yes-normally open / normally closed; (parameterisable)-25-125; (145 max. 1h)2-85---Switching signalYes------Gold-plated contactsviscous media and liquids with suspended particles; liquids and gases-YesYes100; (500 V DC)----freely rotatable housing 350°-ceramics (99.9 % Al2O3); PTFE; stainless steel (1.4435 / 316L); surface characteristics: Ra < 0.4 / Rz 4-50-relative pressure

Loading...

  1. 1

This page is Electronic Pressure Monitor, part number PI7096.
You can find the detail information about specifications and dimensions on part number PI7096.

Variation of this product

Part Number
PI7094
PI7993
PK5520
PK5521
PK5522
PK5523
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Inputs and Outputs Parameter Max. Voltage Drop Switching Output AC
(V)
Min. Pressure Cycles Protection Min. Bursting Pressure
(kPa)
Electrical Design MAWP (for Applications According to CRN)
(bar)
Measuring Range
(bar)
Materials Current Consumption
(mA)
Protection Class Measuring Range
(kPa)
Application Conditionally Suitable For Type of Short-Circuit Protection Process Connection Connection Measuring Element Operating Voltage
(V)
IO-Link Resolution Temperature
(K)
Electrical Connection Min. Bursting Pressure
(MPa)
Ambient Temperature
(°C)
Process Connection Sealing Overvoltage Protection Reverse Polarity Protection Permanent Current Rating of Switching Output AC
(mA)
Output Function Medium Temperature
(°C)
Total Number of Outputs Max. Load
(Ω)
Switching Frequency DC
(Hz)
Min. Load Resistance
(Ω)
IO-Link Resolution Pressure
(MPa)
Restrictor Element Integrated Output Signal Short-Circuit Protection Operating Voltage Tolerance
(%)
Switching Cycles (Mechanical) Switching Frequency AC
(Hz)
Nominal Voltage AC
(V)
Communication Interface Tightening Torque
(Nm)
Special Feature Application Media Analogue Input (Current)
(mA)
Overload Protection No Dead Space Min. Insulation Resistance
(MΩ)
Short-Circuit Proof IO-Link Revision Analogue Input (Voltage)
(V)
Measuring Range
(MPa)
Installation Display Materials (Wetted Parts) Transmission Type Min. Bursting Pressure
(bar)
MAWP (for Applications According to CRN)
(mbar)
Type of Pressure

896.99 €

1 4 Days Number of digital outputs: 2--100 millionIP 67; IP 69K-PNP/NPN--1-10stainless steel (1.4404 / 316L); PC; PBT; PEI; FKM; PTFE< 50III-flush mountable for the food and beverage industry-pulsedthreaded connection Aseptoflex external thread Aseptoflex--18-32 DC-Connector: 1 x M12; Contacts: gold-plated--25-80--Yes-normally open / normally closed; (parameterisable)-25-125; (145 max. 1h)2-85---Switching signalYes------Gold-plated contactsviscous media and liquids with suspended particles; liquids and gases-Yes-100; (500 V DC)----freely rotatable housing 350°-ceramics (99.9 % Al2O3); stainless steel (1.4435 / 316L); surface characteristics: Ra < 0.4 / Rz 4; PTFE----

855.17 €

1 4 Days Number of digital outputs: 2--100 millionIP 67; IP 69K-PNP/NPN--1-25stainless steel (1.4404 / 316L); PC; PBT; PEI; FKM; PTFE< 50III-flush mountable for the food and beverage industry-pulsedthreaded connection G 3/4 external thread--18-32 DC-Connector: 1 x M12; Contacts: gold-plated--25-80--Yes-normally open / normally closed; (parameterisable)-25-125; (145 max. 1h)2-85---Switching signalYes------Gold-plated contactsviscous media and liquids with suspended particles; liquids and gases-Yes-100; (500 V DC)----freely rotatable housing 350°-ceramics (99.9 % Al2O3); stainless steel (1.4435 / 316L); surface characteristics: Ra < 0.4 / Rz 4; PTFE----

175.55 €

1 4 Days Number of digital outputs: 1--50 millionIP 67-PNP-0-400PBT; PC; FKM; stainless steel (1.4404 / 316L)< 25III-For industrial applications-pulsedthreaded connection G 1/4 external thread internal thread:M5--9.6-32 DC-Connector: 1 x M12--25-80--Yes-normally open-25-801-100--No (can be retrofitted)Switching signalYes-----25-Liquids and gases-Yes-100; (500 V DC)-----operation: LED, green
switching status: LED, yellow
With scale: Yes
stainless steel (1.4404 / 316L); FKM----

170.59 €

1 4 Days Number of digital outputs: 1--50 millionIP 67-PNP-0-250PBT; PC; FKM; stainless steel (1.4404 / 316L)< 25III-For industrial applications-pulsedthreaded connection G 1/4 external thread internal thread:M5--9.6-32 DC-Connector: 1 x M12--25-80--Yes-normally open-25-801-100--No (can be retrofitted)Switching signalYes-----25-Liquids and gases-Yes-100; (500 V DC)-----operation: LED, green
switching status: LED, yellow
With scale: Yes
stainless steel (1.4404 / 316L); FKM----

170.59 €

1 4 Days Number of digital outputs: 1--50 millionIP 67-PNP-0-100PBT; PC; FKM; stainless steel (1.4404 / 316L)< 25III-For industrial applications-pulsedthreaded connection G 1/4 external thread internal thread:M5--9.6-32 DC-Connector: 1 x M12--25-80--Yes-normally open-25-801-100--No (can be retrofitted)Switching signalYes-----25-Liquids and gases-Yes-100; (500 V DC)-----operation: LED, green
switching status: LED, yellow
With scale: Yes
stainless steel (1.4404 / 316L); FKM----

170.59 €

1 4 Days Number of digital outputs: 1--50 millionIP 67-PNP-0-25PBT; PC; FKM; stainless steel (1.4404 / 316L)< 25III-For industrial applications-pulsedthreaded connection G 1/4 external thread internal thread:M5--9.6-32 DC-Connector: 1 x M12--25-80--Yes-normally open-25-801-100--No (can be retrofitted)Switching signalYes-----25-Liquids and gases-Yes-100; (500 V DC)-----operation: LED, green
switching status: LED, yellow
With scale: Yes
stainless steel (1.4404 / 316L); FKM----

Tech Support