Retro-Reflective Sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
O4P200
O4P201
O4P500
O4P501
O5G500
O5G501
O5P51A
O5P200
O5P201
O5P202
O5P203
O5P500
O5P501
O5P502
O5P700
O6P200
O6P201
O6P202
O6P203
O6P204
O6P205
O6P206
O6P207
O6P211
O6P300
O6P301
O6P302
O6P303
O6P304
O6P305
O6P306
O6P307
O6P309
O6P310
O6P400
O6P401
O6P402
O6P403
O6P404
O6P405
O6P700
O6P701
O6P702
O6P703
O6P704
O6P705
O7P200
O7P201
O7P202
O7P203
O7P205
O8P200
O8P201
O8P202
O8P203
O8P204
O8P205
OA0104
OA0105
OA0106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Time Function
(s)
Max. Voltage Drop Switching Output AC
(V)
Housing Laser Protection Class Protection Min. Load Current
(mA)
Electrical Design Materials Wave Length
(nm)
Current Consumption
(mA)
Protection Class Application Light Spot Dimensions Refer to Range Referred to Prismatic Reflector
(m)
Electrical Connection - Plug Type of Short-Circuit Protection Thread Designation Storage Temperature
(°C)
Operating Voltage
(V)
Range
(m)
Electrical Connection Frequency AC
(Hz)
Range Adjustable Ambient Temperature
(°C)
Reverse Polarity Protection Typ. Lifetime
(h)
Max. Current Load for Function Check Output
(mA)
Operating Elements Switching Amplifiers Max. Light Spot Diameter
(mm)
Connection to Switching Amplifiers Permanent Current Rating of Switching Output AC
(mA)
Output Function Max. Current Load in Dual Output mode
(mA)
Switching Frequency DC
(Hz)
Reference Temperature for Service Life
(°C)
Short-Circuit Protection Type of Light Max. Relative Air Humidity
(%)
Max. Voltage Drop Switching Output DC
(V)
Switching Frequency AC
(Hz)
Max. Voltage Drop of Function Check Output
(V)
Communication Interface Lens Material Special Feature Max. Leakage Current
(mA)
Diameter of the Smallest Detectable Object
(mm)
Polarisation Filter Available Function Check Output Permanent Current Rating of Switching Output DC
(mA)
Max. Power-On Delay Time
(ms)
Overload Protection Range
(mm)
Short-Time Current Rating of Switching Output
(mA)
Contact Rating Max. Power Consumption
(VA)
Short-Circuit Proof Rated Insulation Voltage
(V)
IO-Link Revision Dimensions
(mm)
Required Master Port Type Display Transmission Type Accessories (Included)

169.40 €

1 4 Days --rectangular-IP 67-PNPHousing: PA; bezel: stainless steel; LED window: PC62420II-at maximum range0.3-18; (Prismatic reflector Ø 80 E20005)-pulsed--10-36 DC; ("supply class 2" to cULus)-Connector: 1 x M12-No-25-60Yes----500--dark-on mode-1000-YesRed light-2.5---PMMApolarisation filter--Yes-200-Yes-------74.4 x 27 x 63.8-Switching status: 1 x LED, yellow--

170.11 €

1 4 Days --rectangular-IP 67-PNPHousing: PA; bezel: stainless steel; LED window: PC62420II-at maximum range0.3-18; (Prismatic reflector Ø 80 E20005)-pulsed--10-36 DC; ("supply class 2" to cULus)-Connector: 1 x M12-No-25-60Yes----500--light-on mode-1000-YesRed light-2.5---PMMApolarisation filter--Yes-200-Yes-------74.4 x 27 x 63.8-Switching status: 1 x LED, yellow--

178.87 €

1 4 Days --rectangular-IP 67-PNPHousing: PA; bezel: stainless steel; operator interface: TPE62420II-at maximum range0.3-22; (Prismatic reflector Ø 80 E20005)-pulsed--10-36 DC; ("supply class 2" to cULus)-Connector: 1 x M12-Yes-25-60Yes----660--light-on/dark-on mode; (programmable)-2000-YesRed light-2.5---PMMApolarisation filter--Yes-200-Yes-------74.4 x 27 x 63.8-Switching status: 1 x LED, yellow
Teach function: Yes
Electronic lock: Yes
--

184.57 €

1 4 Days --rectangular-IP 67-PNPHousing: PA; bezel: stainless steel; operator interface: TPE62420II-at maximum range0.3-22; (Prismatic reflector Ø 80 E20005)-pulsed--10-36 DC-Cable: 2 m, PUR; 3 x 0.34 mm²-Yes-25-60Yes----660--light-on/dark-on mode; (programmable)-2000-YesRed light-2.5---PMMApolarisation filter--Yes-200-Yes-------74.4 x 27 x 63.8-Switching status: 1 x LED, yellow
Teach function: Yes
Electronic lock: Yes
--

236.57 €

1 4 Days --rectangular-IP 67-PNP/NPN; (automatic load detection PNP/NPN)Housing: PA; bezel: stainless steel; operator interface: TPU624< 50II-at maximum range0-3; (Prismatic reflector 100 x 100 mm E20454)-pulsed--10-36 DC; ("supply class 2" to cULus)---Yes-25-60Yes-50--80--light-on/dark-on mode; (programmable)-1500-YesRed light-2.5-2.5-PMMApolarisation filter; Function check output--YesYes200-Yes-------56 x 18.2 x 46.8-Switching status: 1 x LED, yellow
function: 1 x LED, red
Teach function: Yes
Electronic lock: Yes
--

236.57 €

1 12 Days --rectangular-IP 67-PNP/NPN; (automatic load detection PNP/NPN)Housing: PA; bezel: stainless steel; operator interface: TPU624< 50II-at maximum range0-3; (Prismatic reflector 100 x 100 mm E20454)-pulsed--10-36 DC---Yes-25-60Yes-50--80--light-on/dark-on mode; (programmable)-1500-YesRed light-2.5-2.5-PMMApolarisation filter; Function check output--YesYes200-Yes-------56 x 18.2 x 46.8-Switching status: 1 x LED, yellow
function: 1 x LED, red
Teach function: Yes
Electronic lock: Yes
--

254.57 €

1 4 Days --rectangular---PNPHousing: PA; bezel: stainless steel; operator interface: TPU; Protective bracket: stainless steel-20III--0.075-10; (Prismatic reflector Ø 80 E20005)-pulsed--10-30 DC; (when used outside the hazardous area: 10-36)---Yes-10-50Yes----250--light-on/dark-on mode; (programmable)-2000-YesRed light-2.5---PMMApolarisation filter--Yes-100; (when used outside the hazardous area: 200)-Yes-------105 x 30 x 62-Switching status: 1 x LED, yellow
Teach function: Yes
Electronic lock: Yes
--

154.00 €

1 4 Days --rectangular-IP 67-PNPHousing: PA; bezel: stainless steel; operator interface: TPE62420II-at maximum range0.1-7; (Prismatic reflector Ø 80 E20005)-pulsed--10-36 DC---No-25-60Yes----175--dark-on mode-1000-YesRed light-2.5---PMMApolarisation filter--Yes-200-Yes-------56 x 18.2 x 46.8-Switching status: 1 x LED, yellow--

154.00 €

1 4 Days --rectangular-IP 67-PNPHousing: PA; bezel: stainless steel; operator interface: TPE62420II-at maximum range0.1-7; (Prismatic reflector Ø 80 E20005)-pulsed--10-36 DC-Connector: 1 x M12-No-25-60Yes----175--light-on mode-1000-YesRed light-2.5---PMMApolarisation filter--Yes-200-Yes-------56 x 18.2 x 46.8-Switching status: 1 x LED, yellow--

160.63 €

1 4 Days --rectangular-IP 67-PNPHousing: PA; bezel: stainless steel; operator interface: TPE62420II-at maximum range0.1-7; (Prismatic reflector Ø 80 E20005)-pulsed--10-36 DC---No-25-60Yes----175--complementary-1000-YesRed light-2.5---PMMApolarisation filter--Yes-200-Yes-------56 x 18.2 x 46.8-Switching status: 1 x LED, yellow--

154.00 €

1 2 Days --rectangular-IP 67-PNPHousing: PA; bezel: stainless steel; operator interface: TPE-20II-at maximum range0.1-7; (Prismatic reflector Ø 80 E20005)-pulsed--10-36 DC-Connector: 1 x M12-No-25-60Yes----175--light-on mode-1000-YesRed light-2.5---PMMApolarisation filter--Yes-200-Yes-------56 x 18.2 x 46.8-Switching status: 1 x LED, yellow--

169.87 €

1 4 Days --rectangular-IP 67-PNPHousing: PA; bezel: stainless steel; operator interface: TPU62420II-at maximum range0.075-10; (Prismatic reflector Ø 80 E20005)-pulsed--10-36 DC---Yes-25-60Yes----250--light-on/dark-on mode; (programmable)-2000-YesRed light-2.5---PMMApolarisation filter--Yes-200-Yes-------56 x 18.2 x 46.8-Switching status: 1 x LED, yellow
Teach function: Yes
Electronic lock: Yes
--

175.32 €

1 4 Days --rectangular-IP 67-PNPHousing: PA; bezel: stainless steel; operator interface: TPU62420II-at maximum range0.075-10; (Prismatic reflector Ø 80 E20005)-pulsed--10-36 DC---Yes-25-60Yes----250--light-on/dark-on mode; (programmable)-2000-YesRed light-2.5---PMMApolarisation filter--Yes-200-Yes-------56 x 18.2 x 46.8-Switching status: 1 x LED, yellow
Teach function: Yes
Electronic lock: Yes
--

169.87 €

1 4 Days --rectangular-IP 67-NPNHousing: PA; bezel: stainless steel; operator interface: TPU62420II-at maximum range0.075-10; (Prismatic reflector Ø 80 E20005)-pulsed--10-36 DC---Yes-25-60Yes----250--light-on/dark-on mode; (programmable)-2000-YesRed light-2.5---PMMApolarisation filter--Yes-200-Yes-------56 x 18.2 x 46.8-Switching status: 1 x LED, yellow
Teach function: Yes
Electronic lock: Yes
--

287.28 €

1 4 Days --rectangular1IP 67-PNPHousing: PA; bezel: stainless steel; operator interface: TPU65515II-at maximum range15; (Prismatic reflector Ø 80 E20005)-pulsed--10-36 DC-Connector: 1 x M12-Yes-10-60Yes----40--light-on/dark-on mode; (programmable)-2000-YesRed light-2.5---PMMApolarisation filter-3; (1 m; 15 m: 20)Yes-200-Yes-------56 x 18.2 x 46.8-Switching status: 1 x LED, yellow
Teach function: Yes
Electronic lock: Yes
--

102.35 €

1 4 Days --rectangular-IP 65; IP 67-PNPHousing: ABS; PPSU; Sealing: EPDM63312; ((24 V))III-at maximum range0.05-5; (Prismatic reflector Ø 80 E20005)-pulsed--40-7010-30 DC-Cable: 2 m, PUR; 3 x 0.25 mm²-Yes-25-60Yes----150--light-on/dark-on mode; (selectable)-1000-YesRed light50; (70° C)2.5---PMMApolarisation filter--Yes-100---------35.4 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
--

102.35 €

1 4 Days --rectangular-IP 65; IP 67-PNPHousing: ABS; PPSU; Sealing: EPDM63312; ((24 V))III-at maximum range0.05-5; (Prismatic reflector Ø 80 E20005)-pulsed--40-7010-30 DC-Cable: 0.3 m, PUR; 3 x 0.25 mm²|Connector: 1 x M12-Yes-25-60Yes----150--light-on/dark-on mode; (selectable)-1000-YesRed light50; (70° C)2.5---PMMApolarisation filter--Yes-100---------35.4 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
--

102.35 €

1 4 Days --rectangular-IP 65; IP 67-PNPHousing: ABS; PPSU63312; ((24 V))III-at maximum range0.05-5; (Prismatic reflector Ø 80 E20005)-pulsed--40-7010-30 DC-Connector: 1 x M8; Locking: brass, coated; Sealing: EPDM-Yes-25-60Yes----150--light-on/dark-on mode; (selectable)-1000-YesRed light50; (70° C)2.5---PMMApolarisation filter--Yes-100---------46 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
--

102.35 €

1 4 Days --rectangular-IP 65; IP 67-PNPHousing: ABS; PPSU63312; ((24 V))III-at maximum range0.05-5; (Prismatic reflector Ø 80 E20005)-pulsed--40-7010-30 DC-Connector: 1 x M8; Locking: brass, coated; Sealing: EPDM-Yes-25-60Yes----150--light-on/dark-on mode; (selectable)-1000-YesRed light50; (70° C)2.5---PMMApolarisation filter--Yes-100---------46 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
--

102.35 €

1 4 Days --rectangular-IP 65; IP 67-NPNHousing: ABS; PPSU; Sealing: EPDM63312; ((24 V))III-at maximum range0.05-5; (Prismatic reflector Ø 80 E20005)-pulsed--40-7010-30 DC-Cable: 2 m, PUR; 3 x 0.25 mm²-Yes-25-60Yes----150--light-on/dark-on mode; (selectable)-1000-YesRed light50; (70° C)2.5---PMMApolarisation filter--Yes-100---------35.4 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
--

102.35 €

1 4 Days --rectangular-IP 65; IP 67-NPNHousing: ABS; PPSU; Sealing: EPDM63312; ((24 V))III-at maximum range0.05-5; (Prismatic reflector Ø 80 E20005)-pulsed--40-7010-30 DC-Cable: 0.3 m, PUR; 3 x 0.25 mm²|Connector: 1 x M12-Yes-25-60Yes----150--light-on/dark-on mode; (selectable)-1000-YesRed light50; (70° C)2.5---PMMApolarisation filter--Yes-100---------35.4 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
--

102.35 €

1 4 Days --rectangular-IP 65; IP 67-NPNHousing: ABS; PPSU63312; ((24 V))III-at maximum range0.05-5; (Prismatic reflector Ø 80 E20005)-pulsed--40-7010-30 DC-Connector: 1 x M8; Locking: brass, coated; Sealing: EPDM-Yes-25-60Yes----150--light-on/dark-on mode; (selectable)-1000-YesRed light50; (70° C)2.5---PMMApolarisation filter--Yes-100---------46 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
--

102.35 €

1 4 Days --rectangular-IP 65; IP 67-NPNHousing: ABS; PPSU63312; ((24 V))III-at maximum range0.05-5; (Prismatic reflector Ø 80 E20005)-pulsed--40-7010-30 DC-Connector: 1 x M8; Locking: brass, coated; Sealing: EPDM-Yes-25-60Yes----150--light-on/dark-on mode; (selectable)-1000-YesRed light50; (70° C)2.5---PMMApolarisation filter--Yes-100---------46 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
--

106.04 €

1 Quote --rectangular-IP 65; IP 67-PNPHousing: ABS; PPSU; Sealing: EPDM63312; ((24 V))III-at maximum range0.05-5; (Prismatic reflector Ø 80 E20005)-pulsed--40-7010-30 DC-Cable: 5 m, PUR; 3 x 0.25 mm²-Yes-25-60Yes----150--light-on/dark-on mode; (selectable)-1000-YesRed light50; (70° C)2.5---PMMApolarisation filter--Yes-100---------35.4 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
--

150.93 €

1 4 Days --rectangular-IP 65; IP 67; IP 68; IP 69K-PNPHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: EPDM63312; ((24 V))III-at maximum range0.05-5; (Prismatic reflector Ø 80 E20005)-pulsed--10-30 DC-Cable: 2 m, PVC; 3 x 0.25 mm²-Yes-25-80Yes----150--light-on/dark-on mode; (selectable)-1000-YesRed light-2.5---PMMApolarisation filter--Yes-100-----------Switching status: 1 x LED, yellow
operation: 1 x LED, green
--

150.93 €

1 4 Days --rectangular-IP 65; IP 67; IP 68; IP 69K-PNPHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: EPDM63312; ((24 V))III-at maximum range0.05-5; (Prismatic reflector Ø 80 E20005)-pulsed--10-30 DC-Cable: 0.3 m, PVC; 3 x 0.25 mm²|Connector: 1 x M12-Yes-25-80Yes----150--light-on/dark-on mode; (selectable)-1000-YesRed light-2.5---PMMApolarisation filter--Yes-100-----------Switching status: 1 x LED, yellow
operation: 1 x LED, green
--

150.93 €

1 4 Days --rectangular-IP 65; IP 67; IP 68; IP 69K-PNPHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: EPDM63312; ((24 V))III-at maximum range0.05-5; (Prismatic reflector Ø 80 E20005)-pulsed--10-30 DC-Connector: 1 x M8-Yes-25-80Yes----150--light-on/dark-on mode; (selectable)-1000-YesRed light-2.5---PMMApolarisation filter--Yes-100---------41.3 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
--

150.93 €

1 4 Days --rectangular-IP 65; IP 67; IP 68; IP 69K-PNPHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: EPDM63312; ((24 V))III-at maximum range0.05-5; (Prismatic reflector Ø 80 E20005)-pulsed--10-30 DC-Connector: 1 x M8-Yes-25-80Yes----150--light-on/dark-on mode; (selectable)-1000-YesRed light-2.5---PMMApolarisation filter--Yes-100---------41.3 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
--

150.93 €

1 4 Days --rectangular-IP 65; IP 67; IP 68; IP 69K-NPNHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: EPDM63312; ((24 V))III-at maximum range0.05-5; (Prismatic reflector Ø 80 E20005)-pulsed--10-30 DC-Cable: 2 m, PVC; 3 x 0.25 mm²-Yes-25-80Yes----150--light-on/dark-on mode; (selectable)-1000-YesRed light-2.5---PMMApolarisation filter--Yes-100-----------Switching status: 1 x LED, yellow
operation: 1 x LED, green
--

148.31 €

1 4 Days --rectangular-IP 65; IP 67; IP 68; IP 69K-NPNHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: EPDM63312; ((24 V))III-at maximum range0.05-5; (Prismatic reflector Ø 80 E20005)-pulsed--10-30 DC-Cable: 0.3 m, PVC; 3 x 0.25 mm²|Connector: 1 x M12-Yes-25-80Yes----150--light-on/dark-on mode; (selectable)-1000-YesRed light-2.5---PMMApolarisation filter--Yes-100-----------Switching status: 1 x LED, yellow
operation: 1 x LED, green
--

148.31 €

1 4 Days --rectangular-IP 65; IP 67; IP 68; IP 69K-NPNHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: EPDM63312; ((24 V))III-at maximum range0.05-5; (Prismatic reflector Ø 80 E20005)-pulsed--10-30 DC-Connector: 1 x M8-Yes-25-80Yes----150--light-on/dark-on mode; (selectable)-1000-YesRed light-2.5---PMMApolarisation filter--Yes-100---------41.3 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
--

148.31 €

1 4 Days --rectangular-IP 65; IP 67; IP 68; IP 69K-NPNHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: EPDM63312; ((24 V))III-at maximum range0.05-5; (Prismatic reflector Ø 80 E20005)-pulsed--10-30 DC-Connector: 1 x M8-Yes-25-80Yes----150--light-on/dark-on mode; (selectable)-1000-YesRed light-2.5---PMMApolarisation filter--Yes-100---------41.3 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
--

153.16 €

1 4 Days --rectangular-IP 65; IP 67; IP 68; IP 69K-PNPHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: EPDM63312; ((24 V))III-at maximum range0.05-5; (Prismatic reflector Ø 80 E20005)-pulsed--10-30 DC-Connector: 1 x M8-Yes-25-80Yes----150--light-on/dark-on mode; (selectable)-1000-YesRed light-2.5--IO-LinkPMMApolarisation filter--Yes-100--------1.141.3 x 13 x 21ASwitching status: 1 x LED, yellow
operation: 1 x LED, green
COM2 (38.4 kBaud)-

148.31 €

1 4 Days --rectangular-IP 65; IP 67; IP 68; IP 69K-PNPHousing: stainless steel (1.4404 / 316L); plastics: PPSU63312; ((24 V))III-at maximum range0.05-5; (Prismatic reflector Ø 80 E20005)-pulsed--10-30 DC-Connector: 1 x M8-Yes-25-80Yes----150--complementary-1000-YesRed light-2.5---PMMApolarisation filter--Yes-100---------41.3 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
--

146.53 €

1 4 Days --rectangular-IP 65; IP 67; IP 68-PNPHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: FKM63312; ((24 V))IIIsuited for use in the machine tool industryat maximum range0.05-5; (Prismatic reflector Ø 80 E20005)-pulsed--10-30 DC-Connector: 1 x M8-Yes-25-60Yes----150--light-on/dark-on mode; (selectable)-1000-YesRed light-2.5---PMMApolarisation filter--Yes-100---------41.3 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
--

146.53 €

1 4 Days --rectangular-IP 65; IP 67; IP 68-NPNHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: FKM63312; ((24 V))IIIsuited for use in the machine tool industryat maximum range0.05-5; (Prismatic reflector Ø 80 E20005)-pulsed--10-30 DC-Connector: 1 x M8-Yes-25-60Yes----150--light-on/dark-on mode; (selectable)-1000-YesRed light-2.5---PMMApolarisation filter--Yes-100---------41.3 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
--

144.75 €

1 4 Days --rectangular-IP 65; IP 67; IP 68-PNPHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: FKM63312; ((24 V))IIIsuited for use in the machine tool industryat maximum range0.05-5; (Prismatic reflector Ø 80 E20005)-pulsed--10-30 DC-Cable: 5 m, PUR; 3 x 0.25 mm²-Yes-25-60Yes----150--light-on/dark-on mode; (selectable)-1000-YesRed light-2.5---PMMApolarisation filter--Yes-100---------34.8 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
--

146.53 €

1 4 Days --rectangular-IP 65; IP 67; IP 68-NPNHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: FKM63312; ((24 V))IIIsuited for use in the machine tool industryat maximum range0.05-5; (Prismatic reflector Ø 80 E20005)-pulsed--10-30 DC-Cable: 5 m, PUR; 3 x 0.25 mm²-Yes-25-60Yes----150--light-on/dark-on mode; (selectable)-1000-YesRed light-2.5---PMMApolarisation filter--Yes-100---------34.8 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
--

146.53 €

1 4 Days --rectangular-IP 65; IP 67; IP 68-PNPHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: FKM63312; ((24 V))IIIsuited for use in the machine tool industryat maximum range0.05-5; (Prismatic reflector Ø 80 E20005)-pulsed--10-30 DC-Cable: 0.3 m, PUR; 3 x 0.25 mm²|Connector: 1 x M12-Yes-25-60Yes----150--light-on/dark-on mode; (selectable)-1000-YesRed light-2.5---PMMApolarisation filter--Yes-100---------34.8 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
--

146.53 €

1 4 Days --rectangular-IP 65; IP 67; IP 68-NPNHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: FKM63312; ((24 V))IIIsuited for use in the machine tool industryat maximum range0.05-5; (Prismatic reflector Ø 80 E20005)-pulsed--10-30 DC-Cable: 0.3 m, PUR; 3 x 0.25 mm²|Connector: 1 x M12-Yes-25-60Yes----150--light-on/dark-on mode; (selectable)-1000-YesRed light-2.5---PMMApolarisation filter--Yes-100---------34.8 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
--

209.20 €

1 4 Days --rectangular1IP 65; IP 67-PNPHousing: ABS; PPSU; Sealing: EPDM65015; (24 V)III-at maximum range--pulsed--10-30 DC0.075-8; (Prismatic reflector 50 x 50 mm E20722)Cable: 2 m, PUR, black, Ø 3.7 mm; 3 x 0.25 mm²---10-60Yes----17--light-on/dark-on mode; (selectable)-1000--Red light-2.5--IO-LinkPMMA-----100--------1.135.4 x 13 x 21ASwitching status: 1 x LED, yellow
operation: 1 x LED, green
COM2 (38.4 kBaud)-

209.20 €

1 4 Days --rectangular1IP 65; IP 67-PNPHousing: ABS; PPSU; Sealing: EPDM65015; (24 V)III-at maximum range--pulsed--10-30 DC0.075-8; (Prismatic reflector 50 x 50 mm E20722)Cable: 0.3 m, PUR, black, Ø 3.7 mm; 3 x 0.25 mm²|Connector: 1 x M12---10-60Yes----17--light-on/dark-on mode; (selectable)-1000--Red light-2.5--IO-LinkPMMA-----100--------1.135.4 x 13 x 21ASwitching status: 1 x LED, yellow
operation: 1 x LED, green
COM2 (38.4 kBaud)-

209.20 €

1 4 Days --rectangular1IP 65; IP 67-PNPHousing: ABS; PPSU; Sealing: EPDM65015; (24 V)III-at maximum range--pulsed--10-30 DC0.075-8; (Prismatic reflector 50 x 50 mm E20722)----10-60Yes----17--light-on/dark-on mode; (selectable)-1000--Red light-2.5--IO-LinkPMMA-----100--------1.146 x 13 x 21ASwitching status: 1 x LED, yellow
operation: 1 x LED, green
COM2 (38.4 kBaud)-

209.20 €

1 4 Days --rectangular1IP 65; IP 67-NPNHousing: ABS; PPSU; Sealing: EPDM65015; (24 V)III-at maximum range--pulsed--10-30 DC0.075-8; (Prismatic reflector 50 x 50 mm E20722)Cable: 2 m, PUR, black, Ø 3.7 mm; 3 x 0.25 mm²---10-60Yes----17--light-on/dark-on mode; (selectable)-1000--Red light-2.5--IO-LinkPMMA-----100--------1.135.4 x 13 x 21ASwitching status: 1 x LED, yellow
operation: 1 x LED, green
COM2 (38.4 kBaud)-

209.20 €

1 4 Days --rectangular1IP 65; IP 67-NPNHousing: ABS; PPSU; Sealing: EPDM65015; (24 V)III-at maximum range-Cable: 0.3 m, PUR, black, Ø 3.7 mm; 3 x 0.25 mm²|Connector: 1 x M12pulsed--10-30 DC0.075-8; (Prismatic reflector 50 x 50 mm E20722)----10-60Yes----17--light-on/dark-on mode; (selectable)-1000--Red light-2.5--IO-LinkPMMA-----100--------1.135.4 x 13 x 21ASwitching status: 1 x LED, yellow
operation: 1 x LED, green
COM2 (38.4 kBaud)-

209.20 €

1 4 Days --rectangular1IP 65; IP 67-NPNHousing: ABS; PPSU; Sealing: EPDM65015; (24 V)III-at maximum range-Connector: 1 x M8pulsed--10-30 DC0.075-8; (Prismatic reflector 50 x 50 mm E20722)----10-60Yes----17--light-on/dark-on mode; (selectable)-1000--Red light-2.5--IO-LinkPMMA-----100--------1.146 x 13 x 21ASwitching status: 1 x LED, yellow
operation: 1 x LED, green
COM2 (38.4 kBaud)-

122.97 €

1 4 Days --rectangular-IP 65-PNPPA63320; ((24 V))III-at maximum range0.03-1; (Prismatic reflector Ø 80 E20005; Prismatic reflector 50 x 50 mm E21299)-pulsed--10-30 DC-Cable: 0.2 m, PUR; 3 x 0.14 mm²|Connector: 1 x M8; Locking: snap-fit-No-25-60Yes----55--dark-on mode-1000-YesRed light-2.5---PMMApolarisation filter--Yes-100---------20.3 x 15 x 9-Switching status: 1 x LED, yellow--

122.97 €

1 4 Days --rectangular-IP 65-PNPPA63320; ((24 V))III-at maximum range0.03-1; (Prismatic reflector Ø 80 E20005; Prismatic reflector 50 x 50 mm E21299)-pulsed--10-30 DC-Cable: 0.2 m, PUR; 3 x 0.14 mm²|Connector: 1 x M8; Locking: snap-fit-No-25-60Yes----55--light-on mode-1000-YesRed light-2.5---PMMApolarisation filter--Yes-100---------20.3 x 15 x 9-Switching status: 1 x LED, yellow--

122.97 €

1 4 Days --rectangular-IP 65-NPNPA63320; ((24 V))III-at maximum range0.03-1; (Prismatic reflector Ø 80 E20005; Prismatic reflector 50 x 50 mm E21299)-pulsed--10-30 DC-Cable: 0.2 m, PUR; 3 x 0.14 mm²|Connector: 1 x M8; Locking: snap-fit-No-25-60Yes----55--dark-on mode-1000-YesRed light-2.5---PMMApolarisation filter--Yes-100---------20.3 x 15 x 9-Switching status: 1 x LED, yellow--

122.97 €

1 4 Days --rectangular-IP 65-NPNPA63320; ((24 V))III-at maximum range0.03-1; (Prismatic reflector Ø 80 E20005; Prismatic reflector 50 x 50 mm E21299)-pulsed--10-30 DC-Cable: 0.2 m, PUR; 3 x 0.14 mm²|Connector: 1 x M8; Locking: snap-fit-No-25-60Yes----55--light-on mode-1000-YesRed light-2.5---PMMApolarisation filter--Yes-100---------20.3 x 15 x 9-Switching status: 1 x LED, yellow--

120.25 €

1 Quote --rectangular-IP 65-PNPPA63320; ((24 V))III-at maximum range0.03-1; (Prismatic reflector Ø 80 E20005; Prismatic reflector 50 x 50 mm E21299)-pulsed--10-30 DC-Cable: 2 m, PUR; 3 x 0.14 mm²-No-25-60Yes----55--dark-on mode-1000-YesRed light-2.5---PMMApolarisation filter--Yes-100---------20.3 x 15 x 9-Switching status: 1 x LED, yellow--

107.93 €

1 4 Days --rectangular-IP 65; IP 67-PNPHousing: ABS; stainless steel (1.4404 / 316L)63320; ((24 V))III-at maximum range0.02-1.8; (Prismatic reflector Ø 30 E20004)-pulsed--10-30 DC-Cable: 2 m, PVC, black, Ø 2.9 mm; 3 x 0.08 mm²-Yes-25-60Yes----120--dark-on mode-1000-YesRed light-2.5--IO-LinkPMMApolarisation filter--Yes-100--------1.128.1 x 8.1 x 14.4ASwitching status: 1 x LED, yellow
operation: 1 x LED, green
COM2 (38.4 kBaud)-

107.93 €

1 4 Days --rectangular-IP 65; IP 67-NPNHousing: ABS; stainless steel (1.4404 / 316L)63320; ((24 V))III-at maximum range0.02-1.8; (Prismatic reflector Ø 30 E20004)-pulsed--10-30 DC-Cable: 2 m, PVC, black, Ø 2.9 mm; 3 x 0.08 mm²-No-25-60Yes----120--dark-on mode-1000-YesRed light-2.5---PMMApolarisation filter--Yes-100---------28.1 x 8.1 x 14.4-Switching status: 1 x LED, yellow
operation: 1 x LED, green
--

107.93 €

1 4 Days --rectangular-IP 65; IP 67-PNPHousing: ABS; stainless steel (1.4404 / 316L)63320; ((24 V))III-at maximum range0.02-1.8; (Prismatic reflector Ø 30 E20004)-pulsed--10-30 DC-Cable: 0.3 m, PVC, black, Ø 2.9 mm; 3 x 0.08 mm²|Connector: 1 x M8-Yes-25-60Yes----120--dark-on mode-1000-YesRed light-2.5--IO-LinkPMMApolarisation filter--Yes-100--------1.128.1 x 8.1 x 14.4ASwitching status: 1 x LED, yellow
operation: 1 x LED, green
COM2 (38.4 kBaud)-

107.93 €

1 4 Days --rectangular-IP 65; IP 67-NPNHousing: ABS; stainless steel (1.4404 / 316L)63320; ((24 V))III-at maximum range0.02-1.8; (Prismatic reflector Ø 30 E20004)-pulsed--10-30 DC-Cable: 0.3 m, PVC, black, Ø 2.9 mm; 3 x 0.08 mm²|Connector: 1 x M8-No-25-60Yes----120--dark-on mode-1000-YesRed light-2.5---PMMApolarisation filter--Yes-100---------28.1 x 8.1 x 14.4-Switching status: 1 x LED, yellow
operation: 1 x LED, green
--

107.93 €

1 4 Days --rectangular-IP 65; IP 67-PNPHousing: ABS; stainless steel (1.4404 / 316L)63320; ((24 V))III-at maximum range0.02-1.8; (Prismatic reflector Ø 30 E20004)-pulsed--10-30 DC-Cable: 0.3 m, PVC, black, Ø 2.9 mm; 3 x 0.08 mm²|Connector: 1 x M8-Yes-25-60Yes----120--dark-on mode-1000-YesRed light-2.5--IO-LinkPMMApolarisation filter--Yes-100--------1.128.1 x 8.1 x 14.4ASwitching status: 1 x LED, yellow
operation: 1 x LED, green
COM2 (38.4 kBaud)-

106.14 €

1 4 Days --rectangular-IP 65; IP 67-NPNHousing: ABS; stainless steel (1.4404 / 316L)63320; ((24 V))III-at maximum range0.02-1.8; (Prismatic reflector Ø 30 E20004)-pulsed--10-30 DC-Cable: 0.3 m, PVC, black, Ø 2.9 mm; 3 x 0.08 mm²|Connector: 1 x M8-No-25-60Yes----120--dark-on mode-1000-YesRed light-2.5---PMMApolarisation filter--Yes-100---------28.1 x 8.1 x 14.4-Switching status: 1 x LED, yellow
operation: 1 x LED, green
--

295.32 €

1 4 Days --rectangular-IP 65-relayPPO modified880-II-at maximum range0.25-10; (Prismatic reflector Ø 80 E20005)----20-250 AC/DC--47-63Yes-25-60No----350--light-on/dark-on mode; (programmable)-10--Infrared light--10--PMMA-------No--250 V AC / 3 A / 360 VA, 125 V DC / 3 A / 30 W2No--90 x 30 x 70-Switching status: 1 x LED, yellow
operation: 1 x LED, green
function: 1 x LED, red
-Angle bracket: 1, E20514
screwdrivers

333.00 €

1 4 Days 0.5-10-rectangular-IP 65-relayPPO modified880-II-at maximum range0.25-10; (Prismatic reflector Ø 80 E20005)----20-250 AC/DC--47-63Yes-25-60No--Switching status: 1 x LED, yellow
operation: 1 x LED, green
function: 1 x LED, red
on-delay or off-delay selectable via slide switch
-350--light-on/dark-on mode; (programmable)-10--Infrared light--10--PMMA-------No--250 V AC / 3 A / 360 VA, 125 V DC / 3 A / 30 W2No--90 x 30 x 70---Angle bracket: 1, E20514
screwdrivers

331.46 €

1 4 Days --rectangular-IP 65-relayPPO modified660-II-at maximum range0.2-8; (Prismatic reflector Ø 80 E20005)----20-250 AC/DC--47-63Yes-25-60No----420--light-on/dark-on mode; (programmable)-10--Red light--10--PMMApolarisation filter--Yes---No--250 V AC / 3 A / 360 VA, 125 V DC / 3 A / 30 W2No--90 x 30 x 70-Switching status: 1 x LED, yellow
operation: 1 x LED, green
function: 1 x LED, red
-Angle bracket: 1, E20514
screwdrivers

Loading...

Basic information

Function Principle Retro-reflective sensor

Tech Support