Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
O1D300
Number of Inputs and Outputs | Number of digital outputs: 2; Number of analogue outputs: 1 | Housing | rectangular | Sampling Rate(Hz) | 1-33 |
---|---|---|---|---|---|
Analogue Voltage Output(V) | 0-10; (IEC 61131-2) | Laser Protection Class | 2 | Protection | IP 67 |
Max. Current Load per Output(mA) | 200 | Electrical Design | PNP | Measuring Range(m) | 0.2-10; (white paper 200 x 200 mm 90% remission) |
Materials | Housing: diecast zinc; front lens: glass; LED window: PC | Current Consumption(mA) | < 150 | Protection Class | III |
Light Spot Dimensions Refer to | 10 m | Type of Short-Circuit Protection | pulsed | Analogue Current Output(mA) | 4-20; (IEC 61131-2) |
Lens Alignment | side lens | Operating Voltage(V) | 18-30 DC; ("supply class 2" to cULus) | Ambient Temperature(°C) | -10-60 |
Reverse Polarity Protection | Yes | Typ. Lifetime(h) | 50000 | Background Suppression(m) | 10-100 |
Number of Analogue Outputs | 1 | Output Function | normally open / normally closed; (programmable) | Total Number of Outputs | 2 |
Max. Load(Ω) | 250 | Number of Digital Outputs | 2 | Min. Load Resistance(Ω) | 5000 |
Short-Circuit Protection | Yes | Communication Interface | IO-Link | Overload Protection | Yes |
Max. Light Spot Height(mm) | 15 | Max. Light Spot Width(mm) | 15 | IO-Link Revision | 1.1 |
Dimensions(mm) | 59 x 42 x 52 | Required Master Port Type | A | Display | Switching status: 2 x LED, yellow operation: LED, green distance value, programming alphanumeric display, 4-digit |
Transmission Type | COM2 (38.4 kBaud) |
This page is Optical Level Sensor, part number O1D300.
You can find the detail information about specifications and dimensions on part number O1D300.