Fibre-Optic Amplifier

Fibre-Optic Amplifier
  • Volume Discount
[Specifications]
・Housing: rectangular threaded type
・Type of Light: Infrared light, Red light
・Protection: IP 65, IP 67
・Typ. Lifetime(h): 100000

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
OBF500
OBF501
OBF502
OBF503
OBF504
OBF505
OBF506
OBF507
OBF508
OBF509
OBF512
OI0013
OI5019
OK5001
OK5002
OK5003
OK5008
OK5022
OO5000
OO5001
OO5002
OO5003
OO5004
OO5005
OO5006
OO5007
OO5008
OU5001
OU5002
OU5043
OU5044
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Channels Fibre Optic Connection Housing Electrical Design Materials Wave Length
(nm)
Current Consumption
(mA)
Design Protection Class Lens Alignment Operating Voltage
(V)
Range
(m)
Electrical Connection Range Adjustable Ambient Temperature
(°C)
Reverse Polarity Protection Output Function Type of Light Lens Material Special Feature Function Check Output Range
(mm)
Max. Power Consumption
(VA)
Dimensions
(mm)
Display Accessories (Included)

145.00 €

1 4 Days --rectangularPNP/NPN; (automatic load detection PNP/NPN)PPE modified630< 50Fibre-optic amplifiers for acrylic fibre opticsIIIside lens10-30 DC0-2; (Through-beam sensor)Connector: 1 x M12Yes-25-60Yeslight-on/dark-on mode; (programmable)Red light-Function check outputYes0-100; (Diffuse reflection sensor)-36 x 15 x 60Switching status: 1 x LED, yellow
operation: 1 x LED, green
unsafe zone: 1 x LED, red
excess gain: 4 x LED, green
-

145.00 €

1 4 Days --rectangularPNP/NPN; (automatic load detection PNP/NPN)PPE modified630< 50Fibre-optic amplifiers for acrylic fibre opticsIIIside lens10-30 DC0-2; (Through-beam sensor)Connector: 1 x M8Yes-25-60Yeslight-on/dark-on mode; (programmable)Red light-Function check outputYes0-100; (Diffuse reflection sensor)-36 x 15 x 60Switching status: 1 x LED, yellow
operation: 1 x LED, green
unsafe zone: 1 x LED, red
excess gain: 4 x LED, green
-

145.00 €

1 4 Days --rectangularPNP/NPN; (automatic load detection PNP/NPN)PPE modified630< 50Fibre-optic amplifiers for acrylic fibre opticsIIIside lens10-30 DC0-2; (Through-beam sensor)Cable: 2 m, PVC; 4 x 0.34 mm²Yes-25-60Yeslight-on/dark-on mode; (programmable)Red light-Function check outputYes0-100; (Diffuse reflection sensor)-36 x 15 x 60Switching status: 1 x LED, yellow
operation: 1 x LED, green
unsafe zone: 1 x LED, red
excess gain: 4 x LED, green
-

145.00 €

1 4 Days --rectangularPNP/NPN; (automatic load detection PNP/NPN)PPE modified630< 50Fibre-optic amplifiers for acrylic fibre opticsIIIside lens10-30 DC0-2; (Through-beam sensor)-Yes-25-60Yeslight-on/dark-on mode; (programmable)Red light---0-100; (Diffuse reflection sensor)-36 x 15 x 60Switching status: 1 x LED, yellow
operation: 1 x LED, green
unsafe zone: 1 x LED, red
excess gain: 4 x LED, green
-

145.00 €

1 4 Days --rectangularPNP/NPN; (automatic load detection PNP/NPN)PPE modified-< 50Fibre-optic amplifiers for glass fibre optics, for fibre optics with metal sheath, FE/FT-50IIIside lens10-30 DC0-1; (Through-beam sensor)Connector: 1 x M12Yes-25-60Yeslight-on/dark-on mode; (programmable)Red light-Function check outputYes0-150; (Diffuse reflection sensor)-36 x 15 x 60Switching status: 1 x LED, yellow
operation: 1 x LED, green
unsafe zone: 1 x LED, red
excess gain: 4 x LED, green
-

145.93 €

1 4 Days --rectangularPNP/NPN; (automatic load detection PNP/NPN)PPE modified-< 50Fibre-optic amplifiers for glass fibre optics, for fibre optics with metal sheath, FE/FT-50IIIside lens10-30 DC0-1; (Through-beam sensor)Connector: 1 x M8Yes-25-60Yeslight-on/dark-on mode; (programmable)Red light-Function check outputYes0-150; (Diffuse reflection sensor)-36 x 15 x 60Switching status: 1 x LED, yellow
operation: 1 x LED, green
unsafe zone: 1 x LED, red
excess gain: 4 x LED, green
-

145.00 €

1 4 Days --rectangularPNP/NPN; (automatic load detection PNP/NPN)PPE modified880< 50Fibre-optic amplifiers for glass fibre optics, for fibre optics with metal sheath, FE/FT-50IIIside lens10-30 DC0-0.4; (Through-beam sensor)Connector: 1 x M8--25-60Yeslight-on/dark-on mode; (programmable)Infrared light---0-40; (Diffuse reflection sensor)-36 x 15 x 60Switching status: 1 x LED, yellow
operation: 1 x LED, green
unsafe zone: 1 x LED, red
excess gain: 4 x LED, green
-

136.94 €

1 12 Days --rectangularPNP/NPN; (automatic load detection PNP/NPN)PPE modified-< 50Fibre-optic amplifiers for glass fibre optics, for fibre optics with metal sheath, FE/FT-50IIIside lens10-30 DC0-1; (Through-beam sensor)Connector: 1 x M8Yes-25-60Yeslight-on/dark-on mode; (programmable)Red light---0-150; (Diffuse reflection sensor)-36 x 15 x 60Switching status: 1 x LED, yellow
operation: 1 x LED, green
unsafe zone: 1 x LED, red
excess gain: 4 x LED, green
-

139.08 €

1 3 Days --rectangularPNP/NPN; (automatic load detection PNP/NPN)PPE modified-< 50Fibre-optic amplifiers for glass fibre optics, for fibre optics with metal sheath, FE/FT-50IIIside lens10-30 DC0-1; (Through-beam sensor)Connector: 1 x M8--25-60Yeslight-on/dark-on mode; (programmable)Red light---0-150; (Diffuse reflection sensor)-36 x 15 x 60Switching status: 1 x LED, yellow
operation: 1 x LED, green
unsafe zone: 1 x LED, red
excess gain: 4 x LED, green
-

169.63 €

1 3 Days --rectangularPNP/NPN; (automatic load detection PNP/NPN)PPE modified630< 50Fibre-optic amplifiers for acrylic fibre opticsIIIside lens10-30 DC0-1.8; (Through-beam sensor)Cable: 0.1 m, PVC; 4 x 0.34 mm²|Connector: 1 x M8Yes-25-60Yeslight-on/dark-on mode; (programmable)Red light-Function check outputYes0-100; (Diffuse reflection sensor)-36 x 15 x 60Switching status: 1 x LED, yellow
operation: 1 x LED, green
unsafe zone: 1 x LED, red
excess gain: 4 x LED, green
-

147.72 €

1 3 Days --rectangularPNP/NPN; (automatic load detection PNP/NPN)PPE modified-< 50Fibre-optic amplifiers for acrylic fibre opticsIII-10-30 DC0-2; (Through-beam sensor)Connector: 1 x M12Yes-25-60Yeslight-on/dark-on mode; (programmable)Red light-Function check outputYes0-100; (Diffuse reflection sensor)-36 x 15 x 60Switching status: 1 x LED, yellow
operation: 1 x LED, green
unsafe zone: 1 x LED, red
excess gain: 4 x LED, green
-

260.62 €

1 12 Days --threaded type-PBT; PPO modified880--II-20-250 AC/DC< 0.3terminals: -1.5 mm²; Cable sheath: Ø 7-13 mm; Cable gland: M20 X 1.5Yes-25-80Nolight-on/dark-on mode; (parameterisable)Infrared lightPMMA--< 70-M30 x 1.5 / L = 125Switching status: 1 x LED, yellowLock nuts: 2 x
screwdrivers

247.46 €

1 12 Days --threaded typePNPPBT; PPO modified88030; ((24 V))-II-10-55 DC< 0.3terminals: -1.5 mm²; Cable sheath: Ø 7-13 mm; Cable gland: M20 X 1.5Yes-25-80Yeslight-on/dark-on mode; (programmable)Infrared lightPMMA--< 70-M30 x 1.5 / L = 125Switching status: 1 x LED, yellowLock nuts: 2 x
screwdrivers

334.66 €

1 4 Days --rectangularPNPPPO modified66030; ((24 V))-IIIside lens10-36 DC0-0.12; (Through-beam sensor)Cable: 2 m, PVC; 4 x 0.34 mm²Yes-25-60Yeslight-on/dark-on mode; (programmable)Red light---0-40; (Diffuse reflection sensor)-50 x 19 x 35Switching status: 1 x LED, yellowscrewdrivers
screws: 2 x M4 x 25
washers: 2
spring washers: 2
Nuts: 2

336.08 €

1 4 Days --rectangularNPNPPO modified66030; ((24 V))-IIIside lens10-36 DC0-0.12; (Through-beam sensor)Cable: 2 m, PVC; 4 x 0.34 mm²Yes-25-60Yeslight-on/dark-on mode; (programmable)Red light---0-40; (Diffuse reflection sensor)-50 x 19 x 35Switching status: 1 x LED, yellowscrewdrivers
screws: 2 x M4 x 25
washers: 2
spring washers: 2
Nuts: 2

347.80 €

1 12 Days --rectangularPNPPPO modified66030; ((24 V))-IIIside lens10-36 DC0-0.12; (Through-beam sensor)Cable: 6 m, PVC; 4 x 0.34 mm²Yes-25-60Yeslight-on/dark-on mode; (programmable)Red light---0-40; (Diffuse reflection sensor)-50 x 19 x 35Switching status: 1 x LED, yellowscrewdrivers
screws: 2 x M4 x 25
washers: 2
spring washers: 2
Nuts: 2

340.81 €

1 4 Days --rectangularPNPPPO modified66030; ((24 V))-IIIside lens10-36 DC0-0.12; (Through-beam sensor)Connector: 1 x M12Yes-25-60Yeslight-on/dark-on mode; (programmable)Red light---0-40; (Diffuse reflection sensor)-50 x 19 x 35Switching status: 1 x LED, yellowscrewdrivers
screws: 2 x M4 x 25
washers: 2
spring washers: 2
Nuts: 2

342.48 €

1 4 Days --rectangularNPNPPO modified66030; ((24 V))-IIIside lens10-36 DC0-0.12; (Through-beam sensor)Connector: 1 x M12Yes-25-60Yeslight-on/dark-on mode; (programmable)Red light---0-40; (Diffuse reflection sensor)-50 x 19 x 35Switching status: 1 x LED, yellowscrewdrivers
screws: 2 x M4 x 25
washers: 2
spring washers: 2
Nuts: 2

365.81 €

1 4 Days 2FE-11 / FT-11rectangularPNPHousing: ABS; display window: PMMA; LED window: SEPS; cover: diecast zinc plastic coated (PA)63050; ((24 V))-IIIside lens12-36 DC< 3.8; (Through-beam sensor)Connector: 1 x M12Yes-20-60Yeslight-on/dark-on mode; (programmable)Red light-Function check outputYes0-300; (Diffuse reflection sensor)1.179.8 x 66.4 x 70.7full graphic LCD display, rotation of the display by 180° possible language selection (German, English, French)
switching status: 2 x LED, yellow
Electronic lock: Yes
rail: 1 x 55 mm, EN 60715

541.85 €

1 4 Days 4FE-11 / FT-11rectangularPNPHousing: ABS; display window: PMMA; LED window: SEPS; cover: diecast zinc plastic coated (PA)63050; ((24 V))-IIIside lens12-36 DC< 3.8; (Through-beam sensor)Connector: 1 x M12Yes-20-60Yeslight-on/dark-on mode; (programmable)Red light-Function check outputYes0-300; (Diffuse reflection sensor)1.279.9 x 79.4 x 70.7full graphic LCD display, rotation of the display by 180° possible language selection (German, English, French)
switching status: 4 x LED, yellow
Electronic lock: Yes
rail: 1 x 68 mm, EN 60715

717.75 €

1 4 Days 6FE-11 / FT-11rectangularPNPHousing: ABS; display window: PMMA; LED window: SEPS; cover: diecast zinc plastic coated (PA)63050; ((24 V))-IIIside lens12-36 DC< 3.8; (Through-beam sensor)Connector: 1 x M16Yes-20-60Yeslight-on/dark-on mode; (programmable)Red light-Function check outputYes0-300; (Diffuse reflection sensor)1.276.5 x 92.4 x 70.7full graphic LCD display, rotation of the display by 180° possible language selection (German, English, French)
switching status: 6 x LED, yellow
Electronic lock: Yes
rail: 1 x 81 mm, EN 60715

892.97 €

1 4 Days 8FE-11 / FT-11rectangularPNPHousing: ABS; display window: PMMA; LED window: SEPS; cover: diecast zinc plastic coated (PA)63050; ((24 V))-IIIside lens12-36 DC< 3.8; (Through-beam sensor)Connector: 1 x M16Yes-20-60Yeslight-on/dark-on mode; (programmable)Red light-Function check outputYes0-300; (Diffuse reflection sensor)1.376.5 x 105.4 x 70.7full graphic LCD display, rotation of the display by 180° possible language selection (German, English, French)
switching status: 8 x LED, yellow
Electronic lock: Yes
rail: 1 x 94 mm, EN 60715

365.81 €

1 4 Days 2FE-00 / FT-00rectangularPNPHousing: ABS; display window: PMMA; LED window: SEPS; cover: diecast zinc plastic coated (PA)63050; ((24 V))-IIIside lens12-36 DC< 0.4; (Through-beam sensor)Connector: 1 x M12Yes-20-60Yeslight-on/dark-on mode; (programmable)Red light-Function check outputYes0-200; (Diffuse reflection sensor)1.179.9 x 76.9 x 70.7full graphic LCD display, rotation of the display by 180° possible language selection (German, English, French)
switching status: 2 x LED, yellow
Electronic lock: Yes
rail: 1 x 65 mm, EN 60715

541.85 €

1 4 Days 4FE-00 / FT-00rectangularPNPHousing: ABS; display window: PMMA; LED window: SEPS; cover: diecast zinc plastic coated (PA)63050; ((24 V))-IIIside lens12-36 DC< 0.4; (Through-beam sensor)Connector: 1 x M12Yes-20-60Yeslight-on/dark-on mode; (programmable)Red light-Function check outputYes0-200; (Diffuse reflection sensor)1.279.9 x 100.5 x 70.7full graphic LCD display, rotation of the display by 180° possible language selection (German, English, French)
switching status: 4 x LED, yellow
Electronic lock: Yes
rail: 1 x 89 mm, EN 60715

717.75 €

1 4 Days 6FE-00 / FT-00rectangularPNPHousing: ABS; display window: PMMA; LED window: SEPS; cover: diecast zinc plastic coated (PA)63050; ((24 V))-IIIside lens12-36 DC< 0.4; (Through-beam sensor)Connector: 1 x M16Yes-20-60Yeslight-on/dark-on mode; (programmable)Red light-Function check outputYes0-200; (Diffuse reflection sensor)1.276.5 x 123.9 x 70.7full graphic LCD display, rotation of the display by 180° possible language selection (German, English, French)
switching status: 6 x LED, yellow
Electronic lock: Yes
rail: 1 x 113 mm, EN 60715

897.23 €

1 4 Days 8FE-00 / FT-00rectangularPNPHousing: ABS; display window: PMMA; LED window: SEPS; cover: diecast zinc plastic coated (PA)63050; ((24 V))-IIIside lens12-36 DC< 0.4; (Through-beam sensor)Connector: 1 x M16Yes-20-60Yeslight-on/dark-on mode; (programmable)Red light-Function check outputYes0-200; (Diffuse reflection sensor)1.376.5 x 149 x 70.7full graphic LCD display, rotation of the display by 180° possible language selection (German, English, French)
switching status: 8 x LED, yellow
Electronic lock: Yes
rail: 1 x 137 mm, EN 60715

367.46 €

1 4 Days 2FE-11 / FT-11rectangularNPNHousing: ABS; display window: PMMA; LED window: SEPS; cover: diecast zinc plastic coated (PA)63050; ((24 V))-IIIside lens12-36 DC< 3.8; (Through-beam sensor)Connector: 1 x M12Yes-20-60Yeslight-on/dark-on mode; (programmable)Red light-Function check outputYes0-300; (Diffuse reflection sensor)1.179.8 x 66.4 x 70.7full graphic LCD display, rotation of the display by 180° possible language selection (German, English, French)
switching status: 2 x LED, yellow
Electronic lock: Yes
rail: 1 x 55 mm, EN 60715

306.11 €

1 4 Days --rectangularPNPPPO modified88035; ((24 V))-IIside lens10-36 DC< 0.12; (Through-beam sensor)-Yes-25-80Yeslight-on modeInfrared light---< 40; (Diffuse reflection sensor)-28 x 16 x 56Switching status: 1 x LED, yellowAngle bracket: 1, E20211
screwdrivers

306.11 €

1 4 Days --rectangularPNPPPO modified88035; ((24 V))-IIside lens10-36 DC< 0.12; (Through-beam sensor)-Yes-25-80Yesdark-on modeInfrared light---< 40; (Diffuse reflection sensor)-28 x 16 x 56Switching status: 1 x LED, yellowAngle bracket: 1, E20211
screwdrivers

323.63 €

1 4 Days --rectangularPNPPPO modified88035; ((24 V))-III-10-36 DC0-0.12; (Through-beam sensor)-Yes-25-80Yeslight-on modeInfrared lightGlass--0-40; (Diffuse reflection sensor)-28 x 16 x 56Switching status: 1 x LED, yellowAngle bracket: 1, E20211
screwdrivers

323.63 €

1 4 Days --rectangularPNPPPO modified88035; ((24 V))-III-10-36 DC0-0.12; (Through-beam sensor)-Yes-25-80Yesdark-on modeInfrared lightGlass--0-40; (Diffuse reflection sensor)-28 x 16 x 56Switching status: 1 x LED, yellowAngle bracket: 1, E20211
screwdrivers

Loading...

  1. 1

Basic information

Protection IP 65

Tech Support