Through-Beam Sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
O4E200
O4E201
O4E500
O4E501
O4S200
O4S500
O4S501
O5E51A
O5E200
O5E500
O5E501
O5E502
O5E700
O5S51A
O5S200
O5S500
O5S501
O5S700
O6E200
O6E201
O6E202
O6E203
O6E204
O6E205
O6E206
O6E207
O6E210
O6E215
O6E216
O6E300
O6E301
O6E302
O6E303
O6E304
O6E305
O6E306
O6E307
O6E309
O6E320
O6E400
O6E401
O6E402
O6E403
O6E404
O6E405
O6E700
O6E701
O6E702
O6E703
O6E704
O6E705
O6S200
O6S201
O6S202
O6S203
O6S215
O6S300
O6S301
O6S302
O6S303
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Voltage Drop Switching Output AC
(V)
Housing Laser Protection Class Protection Min. Load Current
(mA)
Electrical Design Materials Wave Length
(nm)
Current Consumption
(mA)
Protection Class Application Light Spot Dimensions Refer to Electrical Connection - Plug Type of Short-Circuit Protection Thread Designation Storage Temperature
(°C)
Lens Alignment Operating Voltage
(V)
Range
(m)
Electrical Connection Frequency AC
(Hz)
Range Adjustable Ambient Temperature
(°C)
Reverse Polarity Protection Typ. Lifetime
(h)
Max. Current Load for Function Check Output
(mA)
Switching Amplifiers Max. Light Spot Diameter
(mm)
Connection to Switching Amplifiers Permanent Current Rating of Switching Output AC
(mA)
Output Function Max. Current Load in Dual Output mode
(mA)
Switching Frequency DC
(Hz)
Short-Circuit Protection Type of Light Max. Voltage Drop Switching Output DC
(V)
Switching Frequency AC
(Hz)
Max. Voltage Drop of Function Check Output
(V)
Communication Interface Lens Material Special Feature Max. Leakage Current
(mA)
Diameter of the Smallest Detectable Object
(mm)
Function Check Output Permanent Current Rating of Switching Output DC
(mA)
Transmitter / Receiver Max. Power-On Delay Time
(ms)
Overload Protection Short-Time Current Rating of Switching Output
(mA)
Contact Rating Max. Power Consumption
(VA)
Short-Circuit Proof Rated Insulation Voltage
(V)
IO-Link Revision Dimensions
(mm)
Required Master Port Type Display Voltage Rating
(V)
Transmission Type Accessories (Included)

160.76 €

1 4 Days -rectangular-IP 67-PNPHousing: PA; bezel: stainless steel; LED window: PC62412II---pulsed---10-36 DC; ("supply class 2" to cULus)0-50Connector: 1 x M12-No-25-60Yes------dark-on mode-1000YesRed light2.5---PMMA----200receiver-Yes------74.4 x 27 x 63.8-Switching status: 2 x LED, yellow---

160.76 €

1 4 Days -rectangular-IP 67-PNPHousing: PA; bezel: stainless steel; LED window: PC62412II---pulsed---10-36 DC; ("supply class 2" to cULus)0-50Connector: 1 x M12-No-25-60Yes------light-on mode-1000YesRed light2.5---PMMA----200receiver-Yes------74.4 x 27 x 63.8-Switching status: 2 x LED, yellow---

168.69 €

1 4 Days -rectangular-IP 67-PNPHousing: PA; bezel: stainless steel; operator interface: TPE62412II---pulsed---10-36 DC; ("supply class 2" to cULus)0-80Connector: 1 x M12-Yes-25-60Yes------light-on/dark-on mode; (programmable)-1000YesRed light2.5---PMMA----200receiver-Yes------74.4 x 27 x 63.8-Switching status: 1 x LED, yellow
Teach function: Yes
Electronic lock: Yes
---

174.84 €

1 4 Days -rectangular-IP 67-PNPHousing: PA; bezel: stainless steel; operator interface: TPE62412II---pulsed---10-36 DC0-80Cable: 2 m, PUR; 3 x 0.34 mm²-Yes-25-60Yes------light-on/dark-on mode; (programmable)-1000YesRed light2.5---PMMA----200receiver-Yes------74.4 x 27 x 63.8-Switching status: 1 x LED, yellow
Teach function: Yes
Electronic lock: Yes
---

134.57 €

1 4 Days -rectangular-IP 67--Housing: PA; bezel: stainless steel; LED window: PC62420II-at maximum range-----10-36 DC; ("supply class 2" to cULus)0-50Connector: 1 x M12-No-25-60Yes---1000------Red light----PMMA-----transmitter-Yes------74.4 x 27 x 63.8-operation: 1 x LED, green---

133.38 €

1 4 Days -rectangular-IP 67--Housing: PA; bezel: stainless steel; operator interface: TPE62420II-at maximum range-----10-36 DC; ("supply class 2" to cULus)0-80Connector: 1 x M12-No-25-60Yes---2400------Red light----PMMA-----transmitter-Yes------74.4 x 27 x 63.8-operation: 1 x LED, green---

138.24 €

1 4 Days -rectangular-IP 67--Housing: PA; bezel: stainless steel; operator interface: TPE62420II-at maximum range-----10-36 DC0-80Cable: 2 m, PUR; 3 x 0.34 mm²-No-25-60Yes---2400------Red light----PMMA-----transmitter-Yes------74.4 x 27 x 63.8-operation: 1 x LED, green---

246.17 €

1 4 Days -rectangular---PNPHousing: PA; bezel: stainless steel; operator interface: TPU; Protective bracket: stainless steel-11III---pulsed---10-30 DC; (when used outside the hazardous area: 10-36)< 25--Yes-10-50Yes------light-on/dark-on mode; (programmable)-1000YesRed light2.5---PMMA----100; (when used outside the hazardous area: 200)receiver-Yes------105 x 30 x 62-Switching status: 1 x LED, yellow
Teach function: Yes
Electronic lock: Yes
---

152.46 €

1 4 Days -rectangular-IP 67-PNPHousing: PA; bezel: stainless steel; operator interface: TPE62410II---pulsed---10-36 DC< 20--No-25-60Yes------dark-on mode-1000YesRed light2.5---PMMA----200receiver-Yes------56 x 18.2 x 46.8-Switching status: 1 x LED, yellow---

167.27 €

1 4 Days -rectangular-IP 67-PNPHousing: PA; bezel: stainless steel; operator interface: TPU62411II---pulsed---10-36 DC< 25--Yes-25-60Yes------light-on/dark-on mode; (programmable)-1000YesRed light2.5---PMMA----200receiver-Yes------56 x 18.2 x 46.8-Switching status: 1 x LED, yellow
Teach function: Yes
Electronic lock: Yes
---

172.60 €

1 4 Days -rectangular-IP 67-PNPHousing: PA; bezel: stainless steel; operator interface: TPU62411II---pulsed---10-36 DC< 25--Yes-25-60Yes------light-on/dark-on mode; (programmable)-1000YesRed light2.5---PMMA----200receiver-Yes------56 x 18.2 x 46.8-Switching status: 1 x LED, yellow
Teach function: Yes
Electronic lock: Yes
---

167.27 €

1 4 Days -rectangular-IP 67-NPNHousing: PA; bezel: stainless steel; operator interface: TPU-11II---pulsed---10-36 DC< 25--Yes-25-60Yes------light-on/dark-on mode; (programmable)-1000YesRed light2.5---PMMA----200receiver-Yes------56 x 18.2 x 46.8-Switching status: 1 x LED, yellow
Teach function: Yes
Electronic lock: Yes
---

139.20 €

1 4 Days -rectangular-IP 67-PNPHousing: PA; bezel: stainless steel; operator interface: TPU65511II---pulsed---10-36 DC< 60Connector: 1 x M12-Yes-10-60Yes------light-on/dark-on mode; (programmable)-1000YesRed light2.5---PMMA--3; (60 m)-200receiver-Yes------56 x 18.2 x 46.8-Switching status: 1 x LED, yellow
Teach function: Yes
Electronic lock: Yes
---

217.26 €

1 4 Days -rectangular----Housing: PA; bezel: stainless steel; operator interface: TPU; Protective bracket: stainless steel-20III-------10-30 DC; (when used outside the hazardous area: 10-36)< 25Connector: 1 x M12-No-10-50Yes---625------Red light----PMMA-----transmitter--------105 x 30 x 62-operation: 1 x LED, green---

130.18 €

1 4 Days -rectangular-IP 67--Housing: PA; bezel: stainless steel; operator interface: TPE62420II-at maximum range-----10-36 DC< 20--No-25-60Yes---500------Red light----PMMA-----transmitter--------56 x 18.2 x 46.8-operation: 1 x LED, green---

130.18 €

1 4 Days -rectangular-IP 67--Housing: PA; bezel: stainless steel; operator interface: TPU62420II-at maximum range-----10-36 DC< 25--No-25-60Yes---625------Red light----PMMA-----transmitter--------56 x 18.2 x 46.8-operation: 1 x LED, green---

135.52 €

1 4 Days -rectangular-IP 67--Housing: PA; bezel: stainless steel; operator interface: TPU62420II-at maximum range-----10-36 DC< 25--No-25-60Yes---625------Red light----PMMA-----transmitter--------56 x 18.2 x 46.8-operation: 1 x LED, green---

202.33 €

1 4 Days -rectangular1IP 67--Housing: PA; bezel: stainless steel; operator interface: TPU65513II-at maximum range-----10-36 DC< 60Connector: 1 x M12-No-10-60Yes---150------Red light----PMMA-----transmitter--------56 x 18.2 x 46.8-operation: 1 x LED, green---

65.16 €

1 4 Days -rectangular-IP 65; IP 67-PNPHousing: ABS; PPSU; Sealing: EPDM6337; ((24 V))III---pulsed---10-30 DC< 10Cable: 2 m, PUR; 3 x 0.25 mm²-Yes-25-60Yes------light-on/dark-on mode; (selectable)-1000YesRed light2.5---PMMA----100receiver--------35.4 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
---

65.16 €

1 4 Days -rectangular-IP 65; IP 67-PNPHousing: ABS; PPSU; Sealing: EPDM6337; ((24 V))III---pulsed---10-30 DC< 10Cable: 0.3 m, PUR; 3 x 0.25 mm²|Connector: 1 x M12-Yes-25-60Yes------light-on/dark-on mode; (selectable)-1000YesRed light2.5---PMMA----100receiver--------35.4 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
---

65.16 €

1 4 Days -rectangular-IP 65; IP 67-PNPHousing: ABS; PPSU6337; ((24 V))III---pulsed---10-30 DC< 10Connector: 1 x M8; Locking: brass, coated; Sealing: EPDM-Yes-25-60Yes------light-on/dark-on mode; (selectable)-1000YesRed light2.5---PMMA----100receiver--------46 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
---

65.16 €

1 4 Days -rectangular-IP 65; IP 67-PNPHousing: ABS; PPSU6337; ((24 V))III---pulsed---10-30 DC< 10Connector: 1 x M8; Locking: brass, coated; Sealing: EPDM-Yes-25-60Yes------light-on/dark-on mode; (selectable)-1000YesRed light2.5---PMMA----100receiver--------46 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
---

65.16 €

1 4 Days -rectangular-IP 65; IP 67-NPNHousing: ABS; PPSU; Sealing: EPDM6337; ((24 V))III---pulsed---10-30 DC< 10Cable: 2 m, PUR; 3 x 0.25 mm²-Yes-25-60Yes------light-on/dark-on mode; (selectable)-1000YesRed light2.5---PMMA----100receiver--------35.4 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
---

65.16 €

1 4 Days -rectangular-IP 65; IP 67-NPNHousing: ABS; PPSU; Sealing: EPDM6337; ((24 V))III---pulsed---10-30 DC< 10Cable: 0.3 m, PUR; 3 x 0.25 mm²|Connector: 1 x M12-Yes-25-60Yes------light-on/dark-on mode; (selectable)-1000YesRed light2.5---PMMA----100receiver--------35.4 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
---

65.16 €

1 4 Days -rectangular-IP 65; IP 67-NPNHousing: ABS; PPSU6337; ((24 V))III---pulsed---10-30 DC< 10Connector: 1 x M8; Locking: brass, coated; Sealing: EPDM-Yes-25-60Yes------light-on/dark-on mode; (selectable)-1000YesRed light2.5---PMMA----100receiver--------46 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
---

65.16 €

1 4 Days -rectangular-IP 65; IP 67-NPNHousing: ABS; PPSU6337; ((24 V))III---pulsed---10-30 DC< 10Connector: 1 x M8; Locking: brass, coated; Sealing: EPDM-Yes-25-60Yes------light-on/dark-on mode; (selectable)-1000YesRed light2.5---PMMA----100receiver--------46 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
---

65.16 €

1 4 Days -rectangular-IP 65; IP 675PNPHousing: ABS; PPSU6337; ((24 V))III---pulsed---10-30 DC< 10Connector: 1 x M8; Locking: metal, coated; Sealing: EPDM-Yes-10-60Yes------complementary-1000YesRed light0.5---PMMA-0.1--100receiver--------46 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
---

65.16 €

1 4 Days -rectangular-IP 65; IP 67-PNPHousing: ABS; PPSU8507; ((24 V))III---pulsed---10-30 DC< 15--Yes-25-60Yes------light-on/dark-on mode; (selectable)-1000YesInfrared light2.5---PMMA----100receiver--------46 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
---

65.16 €

1 4 Days -rectangular-IP 65; IP 67-NPNHousing: ABS; PPSU8507; ((24 V))III---pulsed---10-30 DC< 15--Yes-25-60Yes------light-on/dark-on mode; (selectable)-1000YesInfrared light2.5---PMMA----100receiver--------46 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
---

101.17 €

1 4 Days -rectangular-IP 65; IP 67; IP 68; IP 69K-PNPHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: EPDM6337; ((24 V))III---pulsed---10-30 DC< 10Cable: 2 m, PVC; 3 x 0.25 mm²-Yes-25-80Yes------light-on/dark-on mode; (selectable)-1000YesRed light2.5---PMMA----100receiver----------Switching status: 1 x LED, yellow
operation: 1 x LED, green
---

101.17 €

1 4 Days -rectangular-IP 65; IP 67; IP 68; IP 69K-PNPHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: EPDM6337; ((24 V))III---pulsed---10-30 DC< 10Cable: 0.3 m, PVC; 3 x 0.25 mm²|Connector: 1 x M12-Yes-25-80Yes------light-on/dark-on mode; (selectable)-1000YesRed light2.5---PMMA----100receiver----------Switching status: 1 x LED, yellow
operation: 1 x LED, green
---

101.17 €

1 4 Days -rectangular-IP 65; IP 67; IP 68; IP 69K-PNPHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: EPDM6337; ((24 V))III---pulsed---10-30 DC< 10Connector: 1 x M8-Yes-25-80Yes------light-on/dark-on mode; (selectable)-1000YesRed light2.5---PMMA----100receiver--------34.8 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
---

101.17 €

1 4 Days -rectangular-IP 65; IP 67; IP 68; IP 69K-PNPHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: EPDM6337; ((24 V))III---pulsed---10-30 DC< 10Connector: 1 x M8-Yes-25-80Yes------light-on/dark-on mode; (selectable)-1000YesRed light2.5---PMMA----100receiver--------34.8 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
---

101.17 €

1 4 Days -rectangular-IP 65; IP 67; IP 68; IP 69K-NPNHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: EPDM6337; ((24 V))III---pulsed---10-30 DC< 10Cable: 2 m, PVC; 3 x 0.25 mm²-Yes-25-80Yes------light-on/dark-on mode; (selectable)-1000YesRed light2.5---PMMA----100receiver----------Switching status: 1 x LED, yellow
operation: 1 x LED, green
---

101.17 €

1 4 Days -rectangular-IP 65; IP 67; IP 68; IP 69K-NPNHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: EPDM6337; ((24 V))III---pulsed---10-30 DC< 10Cable: 0.3 m, PVC; 3 x 0.25 mm²|Connector: 1 x M12-Yes-25-80Yes------light-on/dark-on mode; (selectable)-1000YesRed light2.5---PMMA----100receiver----------Switching status: 1 x LED, yellow
operation: 1 x LED, green
---

101.17 €

1 4 Days -rectangular-IP 65; IP 67; IP 68; IP 69K-NPNHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: EPDM6337; ((24 V))III---pulsed---10-30 DC< 10Connector: 1 x M8-Yes-25-80Yes------light-on/dark-on mode; (selectable)-1000YesRed light2.5---PMMA----100receiver--------34.8 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
---

101.17 €

1 4 Days -rectangular-IP 65; IP 67; IP 68; IP 69K-NPNHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: EPDM6337; ((24 V))III---pulsed---10-30 DC< 10Connector: 1 x M8-Yes-25-80Yes------light-on/dark-on mode; (selectable)-1000YesRed light2.5---PMMA----100receiver--------34.8 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
---

105.56 €

1 4 Days -rectangular-IP 65; IP 67; IP 68; IP 69K-PNPHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: EPDM6337; ((24 V))III---pulsed---10-30 DC< 10Connector: 1 x M8-Yes-25-80Yes------light-on/dark-on mode; (selectable)-1000YesRed light2.5--IO-LinkPMMA----100receiver-------1.134.8 x 13 x 21ASwitching status: 1 x LED, yellow
operation: 1 x LED, green
-COM2 (38.4 kBaud)-

105.56 €

1 Quote -rectangular-IP 65; IP 67; IP 68; IP 69K-PNPHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: EPDM6337; ((24 V))III---pulsed---10-30 DC< 10Cable: 0.3 m, PVC; 3 x 0.25 mm²|Connector: 1 x M12-Yes-25-80Yes------light-on/dark-on mode; (selectable)-1000YesRed light2.5--IO-LinkPMMA----100receiver-------1.134.8 x 13 x 21ASwitching status: 1 x LED, yellow
operation: 1 x LED, green
-COM2 (38.4 kBaud)-

97.97 €

1 4 Days -rectangular-IP 65; IP 67; IP 68-PNPHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: FKM6337; ((24 V))IIIsuited for use in the machine tool industry--pulsed---10-30 DC< 10Connector: 1 x M8-Yes-25-60Yes------light-on/dark-on mode; (selectable)-1000YesRed light2.5---PMMA----100receiver--------34.8 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
---

97.97 €

1 4 Days -rectangular-IP 65; IP 67; IP 68-NPNHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: FKM6337; ((24 V))IIIsuited for use in the machine tool industry--pulsed---10-30 DC< 10Connector: 1 x M8-Yes-25-60Yes------light-on/dark-on mode; (selectable)-1000YesRed light2.5---PMMA----100receiver--------34.8 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
---

97.97 €

1 4 Days -rectangular-IP 65; IP 67; IP 68-PNPHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: FKM6337; ((24 V))IIIsuited for use in the machine tool industry--pulsed---10-30 DC< 10Cable: 5 m, PUR; 3 x 0.25 mm²-Yes-25-60Yes------light-on/dark-on mode; (selectable)-1000YesRed light2.5---PMMA----100receiver--------34.8 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
---

96.66 €

1 4 Days -rectangular-IP 65; IP 67; IP 68-NPNHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: FKM6337; ((24 V))IIIsuited for use in the machine tool industry--pulsed---10-30 DC< 10Cable: 5 m, PUR; 3 x 0.25 mm²-Yes-25-60Yes------light-on/dark-on mode; (selectable)-1000YesRed light2.5---PMMA----100receiver--------34.8 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
---

97.97 €

1 4 Days -rectangular-IP 65; IP 67; IP 68-PNPHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: FKM6337; ((24 V))IIIsuited for use in the machine tool industry--pulsed---10-30 DC< 10Cable: 0.3 m, PUR; 3 x 0.25 mm²|Connector: 1 x M12-Yes-25-60Yes------light-on/dark-on mode; (selectable)-1000YesRed light2.5---PMMA----100receiver--------34.8 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
---

97.97 €

1 4 Days -rectangular-IP 65; IP 67; IP 68-NPNHousing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: FKM6337; ((24 V))IIIsuited for use in the machine tool industry--pulsed---10-30 DC< 10Cable: 0.3 m, PUR; 3 x 0.25 mm²|Connector: 1 x M12-Yes-25-60Yes------light-on/dark-on mode; (selectable)-1000YesRed light2.5---PMMA----100receiver--------34.8 x 13 x 21-Switching status: 1 x LED, yellow
operation: 1 x LED, green
---

106.26 €

1 4 Days -rectangular1IP 65; IP 67-PNPHousing: ABS; PPSU; Sealing: EPDM65013; (24 V)III---pulsed---10-30 DC15Cable: 2 m, PUR, black, Ø 3.7 mm; 3 x 0.25 mm²---10-60Yes------light-on/dark-on mode; (selectable)-1000-Red light2.5--IO-LinkPMMA--7; (15 m)-100receiver-------1.135.4 x 13 x 21ASwitching status: 1 x LED, yellow
operation: 1 x LED, green
-COM2 (38.4 kBaud)-

106.26 €

1 4 Days -rectangular1IP 65; IP 67-PNPHousing: ABS; PPSU; Sealing: EPDM65013; (24 V)III---pulsed---10-30 DC15Cable: 0.3 m, PUR, black, Ø 3.7 mm; 3 x 0.25 mm²|Connector: 1 x M12---10-60Yes------light-on/dark-on mode; (selectable)-1000-Red light2.5--IO-LinkPMMA--7; (15 m)-100receiver-------1.135.4 x 13 x 21ASwitching status: 1 x LED, yellow
operation: 1 x LED, green
-COM2 (38.4 kBaud)-

106.26 €

1 4 Days -rectangular1IP 65; IP 67-PNPHousing: ABS; PPSU; Sealing: EPDM65013; (24 V)III---pulsed---10-30 DC15Connector: 1 x M8---10-60Yes------light-on/dark-on mode; (selectable)-1000-Red light2.5--IO-LinkPMMA--7; (15 m)-100receiver-------1.146 x 13 x 21ASwitching status: 1 x LED, yellow
operation: 1 x LED, green
-COM2 (38.4 kBaud)-

106.26 €

1 4 Days -rectangular1IP 65; IP 67-NPNHousing: ABS; PPSU; Sealing: EPDM65013; (24 V)III---pulsed---10-30 DC15Cable: 2 m, PUR, black, Ø 3.7 mm; 3 x 0.25 mm²---10-60Yes------light-on/dark-on mode; (selectable)-1000-Red light2.5--IO-LinkPMMA--7; (15 m)-100receiver-------1.135.4 x 13 x 21ASwitching status: 1 x LED, yellow
operation: 1 x LED, green
-COM2 (38.4 kBaud)-

106.26 €

1 4 Days -rectangular1IP 65; IP 67-NPNHousing: ABS; PPSU; Sealing: EPDM65013; (24 V)III--Connector: 1 x M12pulsed---10-30 DC15----10-60Yes------light-on/dark-on mode; (selectable)-1000-Red light2.5--IO-LinkPMMA--7; (15 m)-100receiver-------1.135.4 x 13 x 21ASwitching status: 1 x LED, yellow
operation: 1 x LED, green
-COM2 (38.4 kBaud)-

106.26 €

1 4 Days -rectangular1IP 65; IP 67-NPNHousing: ABS; PPSU; Sealing: EPDM65013; (24 V)III--Connector: 1 x M8pulsed---10-30 DC15----10-60Yes------light-on/dark-on mode; (selectable)-1000-Red light2.5--IO-LinkPMMA--7; (15 m)-100receiver-------1.146 x 13 x 21ASwitching status: 1 x LED, yellow
operation: 1 x LED, green
-COM2 (38.4 kBaud)-

53.43 €

1 4 Days -rectangular-IP 65; IP 67--Housing: ABS; PPSU; Sealing: EPDM63311; ((24 V))III-at maximum range-----10-30 DC< 10Cable: 2 m, PUR; 2 x 0.25 mm²---25-60----300------Red light----PMMA-----transmitter--------35.4 x 13 x 21-operation: 1 x LED, green---

53.43 €

1 4 Days -rectangular-IP 65; IP 67--Housing: ABS; PPSU; Sealing: EPDM63311; ((24 V))III-at maximum range-----10-30 DC< 10Cable: 0.3 m, PUR; 2 x 0.25 mm²|Connector: 1 x M12---25-60----300------Red light----PMMA-----transmitter--------35.4 x 13 x 21-operation: 1 x LED, green---

53.43 €

1 4 Days -rectangular-IP 65; IP 67--Housing: ABS; PPSU63311; ((24 V))III-at maximum range-----10-30 DC< 10Connector: 1 x M8; Locking: brass, coated; Sealing: EPDM---25-60----300------Red light----PMMA-----transmitter--------35.4 x 13 x 21-operation: 1 x LED, green---

53.43 €

1 4 Days -rectangular-IP 65; IP 67--Housing: ABS; PPSU63311; ((24 V))III-at maximum range-----10-30 DC< 10Connector: 1 x M8; Locking: brass, coated; Sealing: EPDM---25-60----300------Red light----PMMA-----transmitter--------35.4 x 13 x 21-operation: 1 x LED, green---

53.43 €

1 4 Days -rectangular-IP 65; IP 67--Housing: ABS; PPSU85011; ((24 V))III-at maximum range-----10-30 DC< 15----25-60----460------Infrared light----PMMA-----transmitter--------35.4 x 13 x 21-operation: 1 x LED, green---

85.52 €

1 4 Days -rectangular-IP 65; IP 67; IP 68; IP 69K--Housing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: EPDM63311; ((24 V))III-at maximum range-----10-30 DC< 10Cable: 2 m, PVC; 2 x 0.25 mm²---25-80----300------Red light----PMMA-----transmitter----------operation: 1 x LED, green---

85.52 €

1 4 Days -rectangular-IP 65; IP 67; IP 68; IP 69K--Housing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: EPDM63311; ((24 V))III-at maximum range-----10-30 DC< 10Cable: 0.3 m, PVC; 2 x 0.25 mm²|Connector: 1 x M12---25-80----300------Red light----PMMA-----transmitter----------operation: 1 x LED, green---

85.52 €

1 4 Days -rectangular-IP 65; IP 67; IP 68; IP 69K--Housing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: EPDM63311; ((24 V))III-at maximum range-----10-30 DC< 10Connector: 1 x M8---25-80----300------Red light----PMMA-----transmitter--------34.8 x 13 x 21-operation: 1 x LED, green---

85.52 €

1 4 Days -rectangular-IP 65; IP 67; IP 68; IP 69K--Housing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: EPDM63311; ((24 V))III-at maximum range-----10-30 DC< 10Connector: 1 x M8---25-80----300------Red light----PMMA-----transmitter--------34.8 x 13 x 21-operation: 1 x LED, green---

Loading...

Basic information

Function Principle Through-beam sensor

Tech Support