600; (+20 mm) | - | - | - | - | Diffuse reflection sensor | - | Glass | - | -20-80 | 20 | PVC | - | - | 40|200 | OKF; OUF; OOF | M6 | - | 25 | - | Aluminium | straight | hexagon nuts: 2 x M6, stainless steel tooth lock washers: 2 knurled nut: 1 x M11 | 1 pieces |
600 | 3 | Adapter: PPE | - | - | Diffuse reflection sensor | - | Glass | - | -20-80 | 20 | PVC | - | - | 40|200 | OKF; OUF; OOF | - | - | 25 | - | Aluminium | straight | E20105 | 1 pieces |
600 | 1 | Adapter: PPE | - | - | Diffuse reflection sensor | - | Glass | - | -20-80 | 20 | PVC | - | - | 8|24 | OKF; OUF; OOF | - | - | 5 | - | stainless steel (1.4305 / 303) | straight | Mounting clamp:, E20107 | 1 pieces |
600 | 4 | Adapter: PPE | - | - | Diffuse reflection sensor | - | Glass | - | -20-80 | 20 | PVC | - | - | 40|200 | OKF; OUF; OOF | - | - | 10 | - | Aluminium | angled | E20103 | 1 pieces |
600 | - | Adapter: ABS | - | - | Diffuse reflection sensor | - | Glass | - | -40-290 | 20; (for fixed installation) | Aluminium | - | - | 40|200 | OKF; OUF; OOF | M6 | - | 35 | - | Aluminium | straight | hexagon nuts: 2 x M6, stainless steel tooth lock washers: 2 knurled nut: 1 x M11 | 1 pieces |
600 | 3 | Adapter: ABS | - | - | Diffuse reflection sensor | - | Glass | - | -40-290 | 20; (for fixed installation) | Aluminium | - | - | 40|200 | OKF; OUF; OOF | - | - | - | - | Aluminium | straight | E20102 | 1 pieces |
600 | 1 | Adapter: ABS | - | - | Diffuse reflection sensor | - | Glass | - | -40-290 | 20; (for fixed installation) | Aluminium | - | - | 8|24 | OKF; OUF; OOF | - | - | 5 | - | stainless steel (1.4305 / 303) | straight | E20103 | 1 pieces |
600 | 4 | Adapter: ABS | - | - | Diffuse reflection sensor | - | Glass | - | -40-290 | 20; (for fixed installation) | Aluminium | - | - | 40|200 | OKF; OUF; OOF | - | - | 10 | - | Aluminium | angled | Mounting clamp:, E10221 | 1 pieces |
500 | - | Adapter: ABS | - | - | Diffuse reflection sensor | - | PMMA | - | -20-80 | 20; (for fixed installation) | Aluminium | - | - | 20|220 | OKF; OUF; OOF | M6 | - | 35 | - | Aluminium | straight | hexagon nuts: 2 x M6, stainless steel tooth lock washers: 2 knurled nut: 1 x M11 | 1 pieces |
1000 | - | Adapter: ABS | - | - | Diffuse reflection sensor | - | Glass | - | -40-290 | 20; (for fixed installation) | Aluminium | - | - | 40|200 | OKF; OUF; OOF | M6 | - | 35 | - | Aluminium | straight | hexagon nuts: 2 x M6, stainless steel tooth lock washers: 2 knurled nut: 1 x M11 | 1 pieces |
1500 | 4 | Adapter: ABS | - | - | Diffuse reflection sensor | - | Glass | - | -40-290 | 20; (for fixed installation) | Aluminium | - | - | 36|180 | OKF; OUF; OOF | - | - | 10 | - | Aluminium | angled | Mounting clamp:, E10221 | 1 pieces |
1000 | 1 | Adapter: PPE | - | - | Diffuse reflection sensor | - | Glass | - | -20-80 | 20 | PVC | - | - | 8|24 | OKF; OUF; OOF | - | - | 5 | - | stainless steel (1.4305 / 303) | straight | Mounting clamp:, E20107 | 1 pieces |
26 | 3 | - | - | - | Diffuse reflection sensor | - | Glass | - | -20-80 | - | - | - | - | 40 | OKF; OUF | - | - | - | - | Brass | straight | - | 1 pieces |
1000 | 3 | Adapter: ABS | - | - | Diffuse reflection sensor | - | Glass | - | -40-290 | 20; (for fixed installation) | Aluminium | - | - | 40|200 | OKF; OUF; OOF | - | - | - | - | Aluminium | straight | E20102 | 1 pieces |
1000 | - | Adapter: PPE | - | - | Diffuse reflection sensor | - | Glass | - | -20-80 | 20 | PVC | - | - | 40 | OKF; OUF | M6 | - | 25 | - | Aluminium | straight | hexagon nuts: 2 x M6, stainless steel tooth lock washers: 2 knurled nut: 1 x M11 | 1 pieces |
1500 | - | Adapter: ABS | - | - | Diffuse reflection sensor | - | Glass | - | -40-290 | 20; (for fixed installation) | Aluminium | - | - | 36 | OKF; OUF | M6 | - | 35 | - | Aluminium | straight | hexagon nuts: 2 x M6, stainless steel tooth lock washers: 2 knurled nut: 1 x M11 | 1 pieces |
2000 | - | Adapter: ABS | - | - | Diffuse reflection sensor | - | Glass | - | -40-290 | 20; (for fixed installation) | Aluminium | - | - | 32|160 | OKF; OUF; OOF | M6 | - | 35 | - | Aluminium | straight | hexagon nuts: 2 x M6, stainless steel tooth lock washers: 2 knurled nut: 1 x M11 | 1 pieces |
1500 | - | Adapter: PPE | - | - | Diffuse reflection sensor | - | Glass | - | -20-80 | 20 | PVC | - | - | 36|180 | OKF; OUF; OOF | M6 | - | 25 | - | Aluminium | straight | hexagon nuts: 2 x M6, stainless steel tooth lock washers: 2 knurled nut: 1 x M11 | 1 pieces |
3000 | - | Adapter: PA | - | - | Diffuse reflection sensor | - | Glass | - | -40-290 | 30; (for fixed installation) | Aluminium | - | - | 45 | OIF | M8 | - | - | - | Aluminium | straight | hexagon nuts: 2 x M8, stainless steel tooth lock washers: 2 knurled nut: 1 x M30 | 1 pieces |
600 | - | Adapter: PA | - | - | Diffuse reflection sensor | - | Glass | - | -40-290 | 30; (for fixed installation) | Aluminium | - | - | 70 | OIF | M8 | - | - | - | Aluminium | straight | hexagon nuts: 2 x M8, stainless steel tooth lock washers: 2 knurled nut: 1 x M30 | 1 pieces |
600 | - | Adapter: PA | - | - | Diffuse reflection sensor | - | Glass | - | -20-80 | 30 | PVC | - | - | 70 | OIF | M8 | - | - | - | Aluminium | straight | hexagon nuts: 2 x M8, stainless steel tooth lock washers: 2 knurled nut: 1 x M30 | 1 pieces |
600 | 8 | Adapter: PA | - | - | Diffuse reflection sensor | - | Glass | - | -20-80 | 30 | PVC | - | - | 70 | OIF | - | - | - | - | Aluminium | angled | E20353 | 1 pieces |
24 | - | Lock nut: plastics | - | - | Diffuse reflection sensor | - | Glass | - | -20-80 | - | - | - | - | 25 | OKF | - | - | - | - | stainless steel (1.4305 / 303) | angled; with adapter for direct mounting | - | 1 pieces |
600 | 1 | - | - | - | Diffuse reflection sensor | - | Glass | - | -20-80 | 20 | PVC | - | - | 6|24 | OKF; OUF; OOF | - | - | - | - | stainless steel (1.4301 / 304) | angled | Mounting clamp:, E20107 | 1 pieces |
24 | 3 | Lock nut: plastics | - | - | Diffuse reflection sensor | - | Glass | - | -20-80 | - | - | - | - | 25 | OKF | - | - | - | - | stainless steel (1.4305 / 303) | angled; with adapter for direct mounting | - | 1 pieces |
1500 | 4 | Adapter: PPE | - | - | Diffuse reflection sensor | - | Glass | - | -20-80 | 20 | PVC | - | - | 36 | OKF; OUF | - | - | 10 | - | Aluminium | angled | E20103 | 1 pieces |
220 | 4 | Adapter: PPE | - | - | Diffuse reflection sensor | - | Glass | - | -20-80 | 20 | PVC | - | - | 40 | OKF; OUF | - | - | 10 | - | Aluminium | angled | E20103 | 1 pieces |
1800 | - | - | 68 | - | - | - | Glass | - | -40-290 | 30; (for fixed installation) | Aluminium | - | - | - | - | - | - | - | - | Aluminium | straight | - | 1 pieces |
290; (+20 mm) | - | - | - | - | Diffuse reflection sensor | - | Glass | - | -20-80 | 20 | PVC | - | - | 40|200 | OKF; OUF; OOF | M6 | - | 25 | - | Aluminium | straight | hexagon nuts: 2 x M6, stainless steel tooth lock washers: 2 knurled nut: 1 x M11 | 1 pieces |
600 | - | Adapter: ABS | - | - | Diffuse reflection sensor | - | PMMA | - | -20-80 | 10 | PU | - | - | 20|220 | OKF; OUF; OOF | M6 | - | 35 | - | stainless steel (1.4305 / 303) | straight | hexagon nuts: 2 x M6, stainless steel tooth lock washers: 2 knurled nut: 1 x M11 | 1 pieces |
600 | 7 | - | - | - | Diffuse reflection sensor | - | Glass | - | -20-150 | 20 | metal silicone | - | - | 40|200 | OKF; OUF; OOF | M6 | - | 45 | - | stainless steel (1.4305 / 303) | straight | hexagon nuts: 2 x M6, stainless steel tooth lock washers: 2 knurled nut: 1 x M11 | 1 pieces |
600 | 3 | - | - | - | Diffuse reflection sensor | - | Glass | - | -20-150 | 20 | metal silicone | - | - | 40|200 | OKF; OUF; OOF | - | - | 10 | - | stainless steel (1.4305 / 303) | straight | E20102 | 1 pieces |
600 | 4 | - | - | - | Diffuse reflection sensor | - | Glass | - | -20-150 | 20 | metal silicone | - | - | 40|200 | OKF; OUF; OOF | - | - | 10 | - | stainless steel (1.4305 / 303) | angled | E20103 | 1 pieces |
600 | 1 | - | - | - | Diffuse reflection sensor | - | Glass | - | -20-150 | 20 | metal silicone | - | - | 8|24 | OKF; OUF; OOF | - | - | 5 | - | stainless steel (1.4305 / 303) | straight | E20103 | 1 pieces |
600 | 7 | - | - | - | Diffuse reflection sensor | - | PMMA | - | -20-80 | 20 | metal silicone | - | - | 20|220 | OKF; OUF; OOF | M6 | - | 45 | - | stainless steel (1.4305 / 303) | straight | hexagon nuts: 2 x M6, stainless steel tooth lock washers: 2 knurled nut: 1 x M11 | 1 pieces |
1500 | 3 | - | - | - | Diffuse reflection sensor | - | Glass | - | -20-150 | 20 | metal silicone | - | - | 36|180 | OKF; OUF; OOF | - | - | 10 | - | stainless steel (1.4305 / 303) | straight | E20102 | 1 pieces |
600 | - | - | - | - | Diffuse reflection sensor | - | PMMA | - | -20-80 | 20 | metal silicone | - | - | 20|220 | OKF; OUF; OOF | M6 | - | - | - | stainless steel (1.4305 / 303) | straight | hexagon nuts: 2 x M6, stainless steel tooth lock washers: 2 knurled nut: 1 x M11 | 1 pieces |
1200 | - | - | - | - | Diffuse reflection sensor | - | PMMA | - | -20-80 | 20 | metal silicone | - | - | 15 | OKF; OUF | M6 | - | - | - | stainless steel (1.4305 / 303) | straight | hexagon nuts: 2 x M6, stainless steel tooth lock washers: 2 knurled nut: 1 x M11 | 1 pieces |
2000 | - | - | - | - | Diffuse reflection sensor | - | PMMA | - | -40-70 | 30 | PE | 2 x 1 | - | 70|100|300 | OB50; OBF; OO50 | M6 | - | 35 | - | Aluminium | straight | - | 1 pieces |
2000 | - | - | - | - | Diffuse reflection sensor | - | PMMA | - | -40-70 | 10 | PE | 2 x 0.5 | - | 20|25|60 | OB50; OBF; OO50 | M4 | - | - | - | Aluminium | straight | - | 1 pieces |
2000 | - | - | - | - | Diffuse reflection sensor | - | PMMA | - | -40-70 | 9 | PE | 2 x 16 x 0.25 | - | 60|70|300 | OB50; OBF; OO50 | M4 | - | - | - | Aluminium | straight | - | 1 pieces |
2000 | - | - | - | - | Diffuse reflection sensor | - | PMMA | - | -40-70 | 9 | PE | 2 x 16 x 0.25 | - | 60|70|300 | OB50; OBF; OO50 | M6 | - | 35 | - | Aluminium | straight | - | 1 pieces |
2000 | - | - | - | - | Diffuse reflection sensor | - | PMMA | - | -40-70 | 30 | PE | 1 x 1 + 16 x 0.25 | - | 60|90|300 | OB50; OBF; OO50 | M4 | - | - | - | Aluminium | straight | - | 1 pieces |
2000 | - | - | - | - | Diffuse reflection sensor | - | PMMA | - | -40-70 | 30 | PE | 1 x 1 + 16 x 0.25 | - | 60|90|300 | OB50; OBF; OO50 | M6 | - | 35 | - | Aluminium | straight | - | 1 pieces |
3000 | - | - | - | - | Diffuse reflection sensor | - | PMMA | - | -20-80 | 20 | metal silicone | - | - | 13 | OKF; OUF | M6 | - | - | - | stainless steel (1.4305 / 303) | straight | hexagon nuts: 2 x M6, stainless steel tooth lock washers: 2 knurled nut: 1 x M11 | 1 pieces |
2000 | 3 | - | - | - | Diffuse reflection sensor | - | PMMA | - | -40-70 | 10 | PE | 2 x 0.5 | - | 20|25|60 | OB50; OBF; OO50 | - | - | - | - | stainless steel (1.4305 / 303) | straight | - | 1 pieces |
2000 | - | - | - | - | Diffuse reflection sensor | - | PMMA | - | -40-70 | 10 | PE | 2 x 0.5 | - | 20|25|60 | OB50; OBF; OO50 | M3 | - | 20 | - | Aluminium | straight | - | 1 pieces |
2000 | 6 | - | - | - | Diffuse reflection sensor | - | PMMA | - | -40-70 | 25 | PE | - | - | 40|60|150 | OB50; OBF; OO50 | - | - | - | - | stainless steel (1.4305 / 303) | angled | E20103 | 1 pieces |
2000 | - | threaded sleeve: brass white bronze coated | - | - | Diffuse reflection sensor | - | PMMA | - | -40-70 | 16 | PE | 2 x 0.5 | - | 15|25|60 | OB50; OBF; OO50 | - | - | - | - | stainless steel (1.4301 / 304) | bendable | - | 1 pieces |
2000 | - | threaded sleeve: brass white bronze coated | - | - | Diffuse reflection sensor | - | PMMA | - | -40-70 | 27 | PE | 2 x 1 | - | 70|100|300 | OB50; OBF; OO50 | - | - | - | - | stainless steel (1.4301 / 304) | bendable | - | 1 pieces |
2000 | - | - | - | 5 | Diffuse reflection sensor | - | PMMA | Yes | -40-70 | 10 | PE | 2 x 1 | - | 6|10 | OB50; OBF | - | Background suppression | 23|5 x 35 x 23 | 35 | Aluminium | - | - | 1 pieces |
900 | - | - | - | - | Diffuse reflection sensor | - | Glass | - | -58-315 | 19 | stainless steel (1.4305 / 303) | - | - | 150|1|175 | OBF; ODF; OMF | - | - | - | - | stainless steel (1.4305 / 303) | straight | hexagon nuts: 2 clamping rings: 2 O-rings: 2 | 1 pieces |
900 | - | - | - | - | Diffuse reflection sensor | - | Glass | - | -58-315 | 19 | stainless steel (1.4305 / 303) | - | - | 150|1|175 | OBF; ODF; OMF | - | - | - | - | stainless steel (1.4305 / 303) | angled | hexagon nuts: 2 x M8 clamping rings: 2 O-rings: 2 | 1 pieces |
900 | 5 | - | - | - | Diffuse reflection sensor | - | Glass | - | -58-315 | 19 | stainless steel (1.4305 / 303) | - | - | 150|1|175 | OBF; ODF; OMF | - | - | - | - | stainless steel (1.4305 / 303) | angled | Lock nuts: 2 spring washers: 2 | 1 pieces |
900 | 5 | - | - | - | Diffuse reflection sensor | - | Glass | - | -58-315 | 19 | stainless steel (1.4305 / 303) | - | - | 150|1|175 | OBF; ODF; OMF | - | - | - | - | stainless steel (1.4305 / 303) | angled | - | 1 pieces |
900 | 4.7 | - | - | - | Diffuse reflection sensor | - | Glass | - | -58-315 | - | stainless steel (1.4305 / 303) | - | - | 150|1|175 | OBF; ODF; OMF | - | - | - | - | stainless steel (1.4305 / 303) | straight | - | 1 pieces |
2000 | - | - | - | - | Diffuse reflection sensor | 2x 613 x 0.06 | PMMA | - | -40-60 | 3 | PE | 1.2 | 2.2 | 70|104|180 | OB50; OBF; OO50 | M6 | - | 35 | - | Aluminium | straight | - | 1 pieces |
2000 | - | - | - | - | Diffuse reflection sensor | 2x 217 x 0.06 | PMMA | - | -40-60 | 3 | PE | 0.5 | 1 | 10|30 | OB50; OBF; OO50 | M4 | - | 23 | - | Aluminium | straight | - | 1 pieces |
2000 | - | - | - | - | Diffuse reflection sensor | 2x 217 x 0.06 | PMMA | - | -40-60 | 3 | PE | 0.5 | 1 | 10|30 | OB50; OBF; OO50 | M3 | - | 20 | - | Aluminium | straight | - | 1 pieces |
600 | - | - | - | - | Diffuse reflection sensor | 0.05 | Glass | - | -40-150 | 45 | metal silicone | 1.6 | 5.4 | 35 | OKF | M6 | - | 35 | - | stainless steel (1.4571/316Ti ) | straight | - | 1 pieces |