Manufacturer part number: EVC01E
Brand: IFM ELECTRONIC
Price: 24.52 €
Delivery time: 12 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EVC01E
Material Nut | Brass, nickel-plated | Protection | IP 65; IP 67; IP 68; IP 69K | Materials | Housing: TPU black; Sealing: FKM |
---|---|---|---|---|---|
Protection Class | II | Electrical Connection - Socket | Connector: 1 x M12, angled; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6-1.5 Nm | Drag Chain Suitability | Yes |
Operating Voltage(V) | < 24 DC | Ambient Temperature(°C) | -25-60 | Max. Current Load Total(A) | 0.1 |
Operating Voltage Tolerance(%) | 10 | Max. Voltage Drop Switching Output DC(V) | 2 | Special Feature | Halogen-free; Gold-plated contacts; Drag chain suitability |
Compatible with Paint | Yes | Ambient Temperature (Moving)(°C) | -25-60 | Dimensions(mm) | 26.5 x 15.5 x 36.5 |
This page is PNP / NPN Inverter Module, part number EVC01E.
You can find the detail information about specifications and dimensions on part number EVC01E.
Part Number |
---|
EVC02E |
EVC05E |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
24.52 € | 1 | 12 Days | ||
42.52 € | 1 | 12 Days |