Diffuse Reflection Sensor (UGT206)

Diffuse Reflection Sensor UGT206

Product Details:

Manufacturer part number: UGT206

Brand: IFM ELECTRONIC

Price: 306.83

Delivery time: 4 Days


Technical Data:

Number of Inputs and Outputs: Number of digital outputs: 2

Analogue Voltage Output: - V

Detection Range Hysteresis: - %

Hysteresis: < 2 %

Electrical Design: PNP


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UGT206

Part Number
UGT206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Analogue Voltage Output
(V)
Detection Range Hysteresis
(%)
Hysteresis
(%)
Electrical Design Repeatability IO-Link
(%)
Blind Zone
(mm)
Materials Current Consumption
(mA)
Angle of Aperture Cylindrical
(°)
Analogue Current Output
(mA)
Thread Designation Resolution of Analogue Output Operating Voltage
(V)
Synchronisation Input Number of Analogue Outputs Converter Frequency
(kHz)
Output Function Total Number of Outputs Repeatability Max. Load
(Ω)
Switching Frequency DC
(Hz)
Number of Digital Outputs Min. Load Resistance
(Ω)
Resolution
(mm)
Housing Max. Voltage Drop Switching Output DC
(V)
Multiplex Input Communication Interface Tightening Torque
(Nm)
Switch Point Drift
(%)
Permanent Current Rating of Switching Output DC
(mA)
Sensing Range
(mm)
IO-Link Revision Dimensions
(mm)
Required Master Port Type Display Linearity Error of Analogue Output
(%)
Transmission Type Accessories (Included)

306.83 €

1 4 Days Number of digital outputs: 2--< 2PNP-200PBT; PA; epoxy glass ceramics5514; (±2)-M18 x 1-10-30 DC; ("supply class 2" to cULus)--200normally open / normally closed; (parameterisable)21 %-22-1threaded type2.2-IO-Link1-2-2100200-2200; (Target: 200 x 200 mm)1.1M18 x 1 / L = 97.5ASwitching status: 2 x LED, yellow
echo: 1 x LED, green
Teach function: Yes
-COM2 (38.4 kBaud)Lock nuts: 2, plastics
rubber washers: 2

Loading...

  1. 1

Basic information

Protection IP 67 Power-On Delay Time(s) < 0.3 Protection Class III
Storage Temperature(°C) -30-80 Electrical Connection Connector: 1 x M12 Ambient Temperature(°C) -20-70
Reverse Polarity Protection Yes Temperature Compensation Yes Short-Circuit Protection Yes
Overload Protection Yes Max. Deviation from the 90° Angle Sensor/Object(°) ± 4

This page is Diffuse Reflection Sensor, part number UGT206.
You can find the detail information about specifications and dimensions on part number UGT206.

Variation of this product

Part Number
UGT203
UGT204
UGT205
UGT207
UGT208
UGT209
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Inputs and Outputs Analogue Voltage Output
(V)
Detection Range Hysteresis
(%)
Hysteresis
(%)
Electrical Design Repeatability IO-Link
(%)
Blind Zone
(mm)
Materials Current Consumption
(mA)
Angle of Aperture Cylindrical
(°)
Analogue Current Output
(mA)
Thread Designation Resolution of Analogue Output Operating Voltage
(V)
Synchronisation Input Number of Analogue Outputs Converter Frequency
(kHz)
Output Function Total Number of Outputs Repeatability Max. Load
(Ω)
Switching Frequency DC
(Hz)
Number of Digital Outputs Min. Load Resistance
(Ω)
Resolution
(mm)
Housing Max. Voltage Drop Switching Output DC
(V)
Multiplex Input Communication Interface Tightening Torque
(Nm)
Switch Point Drift
(%)
Permanent Current Rating of Switching Output DC
(mA)
Sensing Range
(mm)
IO-Link Revision Dimensions
(mm)
Required Master Port Type Display Linearity Error of Analogue Output
(%)
Transmission Type Accessories (Included)

306.83 €

1 4 Days Number of digital outputs: 2--< 2PNP-150PBT; PA; epoxy glass ceramics5515; (±2)-M18 x 1-10-30 DC; ("supply class 2" to cULus)--230normally open / normally closed; (parameterisable)21 %-32-1threaded type2.2-IO-Link1-2-2100150-1600; (Target: 200 x 200 mm)1.1M18 x 1 / L = 97.5ASwitching status: 2 x LED, yellow
echo: 1 x LED, green
Teach function: Yes
-COM2 (38.4 kBaud)Lock nuts: 2, plastics
rubber washers: 2

306.83 €

1 4 Days Number of digital outputs: 1; Number of analogue outputs: 1--< 2PNP-150PBT; PA; epoxy glass ceramics5515; (±2)4-20M18 x 1< 3 mm10-30 DC; ("supply class 2" to cULus)-1230normally open / normally closed; (parameterisable + 1x current output)21 %50031--threaded type2.2-IO-Link1-2-2100150-1600; (Target: 200 x 200 mm)1.1M18 x 1 / L = 97.5ASwitching status: 2 x LED, yellow
echo: 1 x LED, green
Teach function: Yes
<2COM2 (38.4 kBaud)Lock nuts: 2, plastics
rubber washers: 2

306.83 €

1 4 Days Number of digital outputs: 1; Number of analogue outputs: 10-10-< 2PNP-150PBT; PA; epoxy glass ceramics5515; (±2)-M18 x 1< 3 mm10-30 DC; ("supply class 2" to cULus)-1230normally open / normally closed; (parameterisable + 1x voltage output)21 %-313000-threaded type2.2-IO-Link1-2-2100150-1600; (Target: 200 x 200 mm)1.1M18 x 1 / L = 97.5ASwitching status: 2 x LED, yellow
echo: 1 x LED, green
Teach function: Yes
<2COM2 (38.4 kBaud)Lock nuts: 2, plastics
rubber washers: 2

306.83 €

1 4 Days Number of digital outputs: 1; Number of analogue outputs: 1--< 2PNP-200PBT; PA; epoxy glass ceramics5514; (±2)4-20M18 x 1< 3 mm10-30 DC; ("supply class 2" to cULus)-1200normally open / normally closed; (parameterisable + 1x current output)21 %50021--threaded type2.2-IO-Link1-2-2100200-2200; (Target: 200 x 200 mm)1.1M18 x 1 / L = 97.5ASwitching status: 2 x LED, yellow
echo: 1 x LED, green
Teach function: Yes
<3COM2 (38.4 kBaud)Lock nuts: 2, plastics
rubber washers: 2

306.83 €

1 4 Days Number of digital outputs: 1; Number of analogue outputs: 10-10-< 2PNP-200PBT; PA; epoxy glass ceramics5514; (±2)-M18 x 1< 3 mm10-30 DC; ("supply class 2" to cULus)-1200normally open / normally closed; (parameterisable + 1x voltage output)21 %-213000-threaded type2.2-IO-Link1-2-2100200-2200; (Target: 200 x 200 mm)1.1M18 x 1 / L = 97.5ASwitching status: 2 x LED, yellow
echo: 1 x LED, green
Teach function: Yes
<3COM2 (38.4 kBaud)Lock nuts: 2, plastics
rubber washers: 2

220.71 €

1 4 Days Number of digital outputs: 1--< 1NPN-40PBT; PA; epoxy glass ceramics< 3515; (±2)-M18 x 1-10-30 DC; ("supply class 2" to cULus)No-300normally open / normally closed; (parameterisable)11 %-81-2threaded type2.2No-1-5-510040-300; (Target: 200 x 200 mm)-M18 x 1 / L = 60.5-Switching status: 1 x LED, yellow
echo: 1 x LED, green
--Lock nuts: 2, plastics
rubber washers: 2

Tech Support