Manufacturer part number: UGR501
Brand: IFM ELECTRONIC
Price: 324.27 €
Delivery time: 4 Days
Electrical Design: PNP
Blind Zone: 300 mm
Angle of Aperture Cylindrical: 14; (±2) °
Converter Frequency: 200 kHz
Communication Interface: IO-Link
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UGR501
Part Number
|
---|
UGR501 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Electrical Design | Blind Zone (mm) | Angle of Aperture Cylindrical (°) | Converter Frequency (kHz) | Communication Interface | IO-Link Revision | Required Master Port Type | Transmission Type | Monitoring Range Final Value (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
324.27 € | 1 | 4 Days | PNP | 300 | 14; (±2) | 200 | IO-Link | 1.1 | A | COM2 (38.4 kBaud) | 2200 |
Loading...
Number of Inputs and Outputs | Number of digital outputs: 1 | Protection | IP 67 | Hysteresis(%) | < 2 |
---|---|---|---|---|---|
Power-On Delay Time(s) | < 0.3 | Materials | stainless steel (1.4404 / 316L); PA; epoxy glass ceramics | Current Consumption(mA) | 55 |
Protection Class | III | Thread Designation | M18 x 1 | Storage Temperature(°C) | -30-80 |
Operating Voltage(V) | 10-30 DC; ("supply class 2" to cULus) | Ambient Temperature(°C) | -20-70 | Reverse Polarity Protection | Yes |
Output Function | normally open / normally closed; (parameterisable) | Total Number of Outputs | 1 | Repeatability | 1 % |
Switching Frequency DC(Hz) | 2 | Temperature Compensation | Yes | Number of Digital Outputs | 1 |
Resolution(mm) | 1 | Short-Circuit Protection | Yes | Housing | threaded type |
Max. Voltage Drop Switching Output DC(V) | 2.2 | Tightening Torque(Nm) | 50 | Switch Point Drift(%) | -2-2 |
Permanent Current Rating of Switching Output DC(mA) | 100 | Overload Protection | Yes | Sensing Range(mm) | Target: 200 x 200 mm |
Dimensions(mm) | M18 x 1 / L = 97.5 | Display | Switching status: 2 x LED, yellow echo: 1 x LED, green Teach function: Yes |
Electrical Connection - Connector | Connector: 1 x M12 |
Accessories (Included) | Lock nuts: 2, stainless steel |
This page is Ultrasonic Retro-Reflective, part number UGR501.
You can find the detail information about specifications and dimensions on part number UGR501.
Configure
Basic Attributes
Electrical Design
Blind Zone(mm)
Angle of Aperture Cylindrical(°)
Converter Frequency(kHz)
Communication Interface
IO-Link Revision
Required Master Port Type
Transmission Type
Monitoring Range Final Value(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
UGR500 |
UGR502 |
UGR503 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Electrical Design | Blind Zone (mm) | Angle of Aperture Cylindrical (°) | Converter Frequency (kHz) | Communication Interface | IO-Link Revision | Required Master Port Type | Transmission Type | Monitoring Range Final Value (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
324.27 € | 1 | 4 Days | PNP | 250 | 15; (±2) | 230 | IO-Link | 1.1 | A | COM2 (38.4 kBaud) | 1600 | ||
324.27 € | 1 | 4 Days | NPN | 250 | 15; (±2) | 230 | - | - | - | - | 1600 | ||
324.27 € | 1 | 4 Days | NPN | 300 | 14; (±2) | 200 | - | - | - | - | 2200 |