Inductive Sensor

Inductive Sensor
  • Volume Discount
[Specifications]
・Housing: cylindrical, rectangular, threaded type
・Mounting: flush mountable,non-flush mountable, partially flush mountable, quasi flush

[Features]
・Wide operating temperature range
・Reliable detection due to low sensor tolerances
・High protection rating for the requirements of harsh industrial environments
・Reduced storage due to wide range of applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
I12001
I12002
I12003
I12004
I12006
I15005
I17001
I17003
I17004
I22001
I22002
I22003
I22006
I22008
I27001
I27003
I35001
I95045
IA0004
IA0017
IA0018
IA0027
IA0028
IA0032
IA0066
IA0068
IA5045
IA5050
IA5052
IA5054
IA5062
IA5063
IA5082
IA5083
IA5106
IA5108
IA5110
IA5121
IA5122
IA5126
IA5127
IA5130
IA5135
IA5136
IB0004
IB0011
IB0012
IB0016
IB0017
IB0018
IB0026
IB0027
IB0029
IB0040
IB0059
IB0060
IB0071
IB0072
IB0073
IB0078
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pressure Rating
(bar)
Max. Voltage Drop Switching Output AC
(V)
Hysteresis
(% of Sr)
Material Nut Hysteresis
(Sr)
Correction Factor Valve Control Correction Factor K = 0 Operating Distance
(mm)
Internal Pull-Down Resistance
(kΩ)
Protection Min. Load Current
(mA)
Hysteresis
(%)
Nominal Voltage DC
(V)
Electrical Design Materials Current Consumption
(mA)
Protection Class Application Electrical Connection - Plug Type of Short-Circuit Protection Electrical Connection - Socket Switch Point Drift
(% of Sr)
Connection Drag Chain Suitability Operating Voltage
(V)
Max. Magnetic Field Immunity
(mT)
Correction Factor K = 1 Electrical Connection Frequency AC
(Hz)
Hysteresis
(mm)
Ambient Temperature
(°C)
Reverse Polarity Protection Clock Input Housing Length Length
(mm)
Repeatability
(mm)
Switching Amplifiers Connection to Switching Amplifiers Temperature Coefficient Permanent Current Rating of Switching Output AC
(mA)
Output Function Product Designation Temperature Coefficient
(%/K vom MEW)
Sensing Range Adjustable Switching Frequency DC
(Hz)
Sensing Range
(nm)
Type of Mounting Supply Voltage DC
(V)
Short-Circuit Protection Housing Magnetic-Field Immune Switch Point IO-Link
(mm)
Max. Voltage Drop Switching Output DC
(V)
Switching Frequency AC
(Hz)
Communication Interface Tightening Torque
(Nm)
Sensing Face Switch Point Drift
(%)
Special Feature Max. Leakage Current
(mA)
Real Sensing Range Sr
(mm)
Application Media Assured Operating Distance
(mm)
Permanent Current Rating of Switching Output DC
(mA)
Max. Power-On Delay Time
(ms)
Overload Protection Mounting Short-Time Current Rating of Switching Output
(mA)
Sensing Range
(mm)
Measuring Range IO-Link
(mm)
Repeatability Analogue Output
(%)
Short-Circuit Proof IO-Link Revision Switch Point Drift
(mm)
Voltage Type Increased Immunity Installation Dimensions
(mm)
Display Linearity Error of Analogue Output
(%)
Transmission Type Accessories (Included) Overload Protection Digital Inputs

288.82 €

1 4 Days -11< 15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2----IP 6515---PBT-II-----15-15--90-250 AC--Cable: 2 m, PVC; 2 x 0.5 mm²47-63--20-70No-------200; (250 (-50 °C))normally open--Yes-----cylindrical---5-----670 ± 10 %----Nonon-flush mountable1500; (10 ms / 0.5 Hz)20-70--No-----Ø 100 / L = 40Switching status: 1 x LED, yellow--Screws: 1-

275.30 €

1 3 Days -11< 15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2----IP 6515---PBT-II-----15-15--90-250 AC--Cable: 2 m, PVC; 2 x 0.5 mm²47-63--20-70No-------200; (250 (-50 °C))normally closed--Yes-----cylindrical---5-----670 ± 10 %----Nonon-flush mountable1500; (10 ms / 0.5 Hz)20-70--No-----Ø 100 / L = 40Switching status: 1 x LED, yellow----

326.37 €

1 4 Days -11< 15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2----IP 6515---PBT; aluminium anodised-II-----15-15--90-250 AC--Cable: 2 m, PVC; 2 x 0.5 mm²47-63--20-70No-------200; (250 (-50 °C))normally open--Yes--with mounting plate--cylindrical---5-----670 ± 10 %----Nonon-flush mountable1500; (10 ms / 0.5 Hz)20-70--No-----Ø 100 / L = 45Switching status: 1 x LED, yellow----

324.81 €

1 3 Days -11< 15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2----IP 6515---PBT; aluminium anodised-II-----15-15--90-250 AC--Cable: 2 m, PVC; 2 x 0.5 mm²47-63--20-70No-------200; (250 (-50 °C))normally open--Yes--with mounting plate--cylindrical---5-----670 ± 10 %----Nonon-flush mountable1500; (10 ms / 0.5 Hz)20-70--No-----Ø 100 / L = 40Switching status: 1 x LED, yellow----

275.30 €

1 3 Days -11< 20--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2----IP 6515---PBT-II-----15-15--90-250 AC--Cable: 2 m, PVC; 2 x 0.5 mm²47-63--20-70No-------200; (250 (-50 °C))normally open--Yes-----cylindrical---5-----670 ± 10 %----Nonon-flush mountable1500; (10 ms / 0.5 Hz)20-70--No-----Ø 100 / L = 40Switching status: 1 x LED, yellow----

327.91 €

1 12 Days --< 15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3----IP 65---PNPPBT20; (24 V)II--pulsed--15-15Cable: 2 m, PVC; 4 x 0.34 mm²-10-36 DC------20-70Yes--------complementary--Yes5---Yescylindrical--3.5-------70 ± 10 %--250-Yesnon-flush mountable-20-70--------Ø 100 / L = 40Switching status: 1 x LED, yellow--Screws: 1 x M10 x 50
covers: 1
-

266.18 €

1 4 Days --< 15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3----IP 65---PNPPBT15; (24 V)II--pulsed--15-15--10-36 DC--Cable: 2 m, PVC; 3 x 0.5 mm²---20-70Yes--------normally open--Yes5---Yescylindrical--2.5-------70 ± 10 %--250-Yesnon-flush mountable-20-70--------Ø 100 / L = 40Switching status: 1 x LED, yellow--Screws: 1-

299.94 €

1 4 Days --< 15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3----IP 65---PNPPBT; Mounting plate: aluminium anodised15; (24 V)II--pulsed--15-15--10-36 DC--Cable: 2 m, PVC; 3 x 0.5 mm²---20-70Yes--------normally open--Yes5-with mounting plate-Yescylindrical--2.5-------70 ± 10 %--250-Yesnon-flush mountable-20-70--------Ø 100 / L = 45Switching status: 1 x LED, yellow----

310.13 €

1 12 Days --< 15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3----IP 65---NPNPBT; Mounting plate: aluminium anodised15; (24 V)II--pulsed--15-15--10-36 DC--Cable: 2 m, PVC; 3 x 0.5 mm²---20-70Yes--------normally open--Yes5-with mounting plate-Yescylindrical--2.5-------70 ± 10 %--250-Yesnon-flush mountable-20-70--------Ø 100 / L = 45Switching status: 1 x LED, yellow----

395.18 €

1 4 Days -11< 15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2----IP 6515---Housing: PBT; bottom cover: aluminium-II-----15-15--90-250 AC--Cable: 2 m, PVC; 2 x 0.5 mm²47-63--20-70No-------200; (250 (-50 °C))normally open--Yes-----cylindrical---3-----6120 ± 10 %----Nonon-flush mountable1500; (10 ms / 0.5 Hz)30-120--No-----Ø 164 / L = 63Switching status: 1 x LED, yellow----

395.18 €

1 12 Days -11< 15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2----IP 6515---Housing: PBT; bottom cover: aluminium-II-----15-15--90-250 AC--Cable: 2 m, PVC; 2 x 0.5 mm²47-63--20-70No-------200; (250 (-50 °C))normally closed--Yes-----cylindrical---3-----6120 ± 10 %----Nonon-flush mountable1500; (10 ms / 0.5 Hz)30-120--No-----Ø 164 / L = 63Switching status: 1 x LED, yellow----

452.30 €

1 4 Days -11< 15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2----IP 6515---Housing: PBT; Mounting plate: aluminium anodised-II-----15-15--90-250 AC--Cable: 2 m, PVC; 2 x 0.5 mm²47-63--20-70No-------200; (250 (-50 °C))normally open--Yes--with mounting plate--cylindrical---3-----6120 ± 10 %----Nonon-flush mountable1500; (10 ms / 0.5 Hz)30-120--No-----Ø 164 / L = 68Switching status: 1 x LED, yellow----

452.30 €

1 4 Days -11< 15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2----IP 6515---Housing: PBT; Mounting plate: aluminium anodised-I-Connector: 1 x 7/8"---15-15--90-250 AC---47-63--20-70No-------200; (250 (-50 °C))normally open--Yes--with mounting plate--cylindrical---3-----6120 ± 10 %----Nonon-flush mountable1500; (10 ms / 0.5 Hz)30-120--No-----Ø 164 / L = 68Switching status: 1 x LED, yellow----

452.30 €

1 3 Days -11< 15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2----IP 6515---Housing: PBT; Mounting plate: aluminium anodised-I-Connector: 1 x 7/8"---15-15--90-250 AC---47-63--20-70No-------200; (250 (-50 °C))normally open--Yes--with mounting plate--cylindrical---3-----6120 ± 10 %----Nonon-flush mountable1500; (10 ms / 0.5 Hz)30-120--No-----Ø 164 / L = 68Switching status: 1 x LED, yellow----

378.02 €

1 4 Days --< 15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2----IP 65---PNPHousing: PBT; bottom cover: aluminium15; (24 V)II--pulsed--15-15--10-36 DC--Cable: 2 m, PVC; 3 x 0.5 mm²---20-70Yes--------normally open--Yes3---Yescylindrical--2.5-------120 ± 10 %--250-Yesnon-flush mountable-30-120--------Ø 164 / L = 63Switching status: 1 x LED, yellow--Screws: 1 x M16 x 90-

421.02 €

1 3 Days --< 15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2----IP 65---PNPHousing: PBT; Mounting plate: aluminium anodised15; (24 V)II--pulsed--15-15--10-36 DC--Cable: 2 m, PVC; 3 x 0.5 mm²---20-70Yes--------normally open--Yes3-with mounting plate-Yescylindrical--2.5-------120 ± 10 %--250-Yesnon-flush mountable-30-120--------Ø 164 / L = 68Switching status: 1 x LED, yellow----

153.42 €

1 4 Days --1-15--steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3--0-1.6-IP 654--PNP/NPNBrass white bronze coated; LCP-III-----15-15--10-36 DC--Cable: 2 m, PVC; 3 x 0.14 mm²---25-70Yes--------normally open---2000---Norectangular--4.7------0.82 ± 10 %--100-Yesflush mountable-2--------40 x 8 x 8Switching status: 1 x LED, red----

405.61 €

1 4 Days --3-15--steel: 1 / stainless steel: 0.6 / brass: 0.3 / aluminium: 0.2 / copper: 0.1--0-16.2-IP 65---PNPHousing: stainless steel; sensing face: LCP< 15IIIHigh-temperature applications-pulsed--10-10--10-35 DC--Cable: 5 m, silicone; highly flexible; 3 x 0.34 mm²--0-180Yes--------normally open---100---Yesthreaded type--2----------150-Yesflush mountable-20--------M50 x 1.5 / L = 70---Lock nuts: 2-

113.84 €

1 4 Days -6.51-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2--0-8.1-IP 675---PBT-II-----10-10--20-250 AC/DC--Cable: 2 m, PVC; 2 x 0.5 mm²---25-80No-------250; (350 (-50 °C))normally open---70----cylindrical--625-----2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)10 ± 10 %--100-Nonon-flush mountable2200; (20 ms / 0.5 Hz)10--No-----Ø 20 / L = 77Switching status: 1 x LED, yellow--Mounting clamps: 1-

119.52 €

1 4 Days -6.51-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2--0-8.1-IP 675---PBT-II-----10-10--20-250 AC/DC--Cable: 6 m, PVC; 2 x 0.5 mm²---25-80No-------250; (350 (-50 °C))normally open---70----cylindrical--625-----2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)10 ± 10 %--100-Nonon-flush mountable2200; (20 ms / 0.5 Hz)10--No-----Ø 20 / L = 77Switching status: 1 x LED, yellow--Mounting clamps: 1-

124.03 €

1 4 Days -6.51-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2--0-8.1-IP 675---PBT-II-----10-10--20-250 AC/DC--Cable: 10 m, PVC; 2 x 0.5 mm²---25-80No-------250; (350 (-50 °C))normally open---70----cylindrical--625-----2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)10 ± 10 %--100-Nonon-flush mountable2200; (20 ms / 0.5 Hz)10--No-----Ø 20 / L = 77Switching status: 1 x LED, yellow--Mounting clamps: 1-

117.51 €

1 4 Days -6.51-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2--0-8.1-IP 675---PBT-II-----10-10--20-250 AC/DC--Cable: 2 m, PVC; 2 x 0.5 mm²---25-80No-------250; (350 (-50 °C))normally closed---70----cylindrical--625-----2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)10 ± 10 %--100-Nonon-flush mountable2200; (20 ms / 0.5 Hz)10--No-----Ø 20 / L = 77Switching status: 1 x LED, yellow--Mounting clamps: 1-

125.22 €

1 12 Days -6.51-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2--0-8.1-IP 675---PBT-II-----10-10--20-250 AC/DC--Cable: 6 m, PVC; 2 x 0.5 mm²---25-80No-------250; (350 (-50 °C))normally closed---70----cylindrical--625-----2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)10 ± 10 %--100-Nonon-flush mountable2200; (20 ms / 0.5 Hz)10--No-----Ø 20 / L = 77Switching status: 1 x LED, yellow--Mounting clamps: 1-

118.82 €

1 4 Days -6.51-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2--0-8.1-IP 655---PBT; LED window: PC-II-----10-10--20-250 AC/DC--terminals: -2.5 mm²; Cable sheath: Ø 4.5-10 mm; Cable gland: M16 X 1.5---25-80No-------250; (350 (-50 °C))normally open / normally closed; (selectable)---70----cylindrical--625-----2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)10 ± 10 %--100-Nonon-flush mountable2200; (20 ms / 0.5 Hz)10--No-----Ø 20 / L = 92Switching status: 1 x LED, yellow--Mounting clamps: 1-

123.32 €

1 12 Days -6.51-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2--0-8.1-IP 675---PBT-II-----10-10--20-250 AC/DC--Cable: 2 m, PVC; 2 x 0.5 mm²---25-80No-------250; (350 (-50 °C))normally open---70----cylindrical--625-----2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)10 ± 10 %--100-Nonon-flush mountable2200; (20 ms / 0.5 Hz)10--No-----Ø 20 / L = 77Switching status: 1 x LED, red--Mounting clamps: 1-

130.43 €

1 12 Days -6.51-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2--0-8.1-IP 675---PBT-II-----10-10--20-250 AC/DC--Cable: 2 m, silicone; 2 x 0.75 mm²---25-100Yes-------100; (350 (-50 °C))normally open---70----cylindrical--625-----2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)10 ± 10 %--100-Yesnon-flush mountable2200; (20 ms / 0.5 Hz)10--No-----Ø 20 / L = 77Switching status: 1 x LED, yellow--Mounting clamps: 1-

86.48 €

1 4 Days --1-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2--0-8.1-IP 67---PNPPBT15; (24 V)II--pulsed--10-10--10-36 DC--Cable: 10 m, PVC; 3 x 0.5 mm²---25-80Yes--------normally open---300---Yescylindrical--2.5-------10 ± 10 %--250-Yesnon-flush mountable-10--------Ø 20 / L = 77Switching status: 1 x LED, yellow--Mounting clamps: 1-

79.49 €

1 4 Days --1-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2--0-8.1-IP 67---PNPPBT15; (24 V)II--pulsed--10-10--10-36 DC--Cable: 2 m, PVC; 3 x 0.5 mm²---25-80Yes--------normally closed---300---Yescylindrical--2.5-------10 ± 10 %--250-Yesnon-flush mountable-10--------Ø 20 / L = 77Switching status: 1 x LED, yellow--Mounting clamps: 1-

89.07 €

1 4 Days --1-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2--0-8.1-IP 67---PNPPBT15; (24 V)II--pulsed--10-10--10-36 DC--Cable: 10 m, PVC; 3 x 0.5 mm²---25-80Yes--------normally closed---300---Yescylindrical--2.5-------10 ± 10 %--250-Yesnon-flush mountable-10--------Ø 20 / L = 77Switching status: 1 x LED, yellow--Mounting clamps: 1-

79.97 €

1 4 Days --1-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2--0-8.1-IP 67---NPNPBT15; (24 V)II--pulsed--10-10--10-36 DC--Cable: 2 m, PVC; 3 x 0.5 mm²---25-80Yes--------normally open---300---Yescylindrical--2.5-------10 ± 10 %--250-Yesnon-flush mountable-10--------Ø 20 / L = 77Switching status: 1 x LED, yellow--Mounting clamps: 1-

79.97 €

1 4 Days --1-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2--0-8.1-IP 65---PNPPBT; LED window: PC15; (24 V)II--pulsed--10-10--10-36 DC--terminals: -2.5 mm²; Cable sheath: Ø 4.5-10 mm; Cable gland: M16 X 1.5---25-80Yes--------normally open---300---Yescylindrical--2.5-------10 ± 10 %--250-Yesnon-flush mountable-10--------Ø 20 / L = 92Switching status: 1 x LED, yellow--Mounting clamps: 1-

82.93 €

1 4 Days --1-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2--0-8.1-IP 65---PNPPBT; LED window: PC15; (24 V)II--pulsed--10-10--10-36 DC--terminals: -2.5 mm²; Cable sheath: Ø 4.5-10 mm; Cable gland: M16 X 1.5---25-80Yes--------normally closed---300---Yescylindrical--2.5-------10 ± 10 %--250-Yesnon-flush mountable-10--------Ø 20 / L = 92Switching status: 1 x LED, yellow--Mounting clamps: 1-

76.17 €

1 4 Days --1-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2--0-8.1-IP 67---PNPPBT15; (24 V)II--pulsed--10-10--10-36 DC--Cable: 2 m, PVC; 3 x 0.5 mm²---25-80Yes--------normally open---300---Yescylindrical--2.5-------10 ± 10 %--250-Yesnon-flush mountable-10--------Ø 20 / L = 77Switching status: 1 x LED, yellow--Mounting clamps: 1-

81.62 €

1 4 Days --1-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2--0-8.1-IP 67---PNPPBT15; (24 V)II--pulsed--10-10--10-36 DC--Cable: 6 m, PVC; 3 x 0.5 mm²---25-80Yes--------normally open---300---Yescylindrical--2.5-------10 ± 10 %--250-Yesnon-flush mountable-10--------Ø 20 / L = 77Switching status: 1 x LED, yellow--Mounting clamps: 1-

81.97 €

1 4 Days --3-15--steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3--0-8.1-IP 65---PNPPBT; LED window: PC15; (24 V)III-Connector: 1 x M12pulsed--10-10--10-36 DC------25-80Yes--------normally open---300---Yescylindrical--2.5-------10 ± 10 %--250-Yesnon-flush mountable-10--------Ø 20 / L = 94.5Switching status: 1 x LED, yellow--Mounting clamps: 1-

76.17 €

1 4 Days --1-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2--0-8.1-IP 674--PNP/NPNPBT-II--pulsed--10-10--10-55 DC--Cable: 2 m, PUR / PVC; 2 x 0.5 mm²---25-80Yes--------normally open / normally closed; (selectable)---300---Yescylindrical--4.6------110 ± 10 %--400-Yesnon-flush mountable-10--------Ø 20 / L = 77Switching status: 1 x LED, yellow--Mounting clamps: 1-

90.74 €

1 12 Days --1-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2--0-8.1-IP 674--PNP/NPNPBT-II--pulsed--10-10--10-55 DC--Cable: 6 m, PUR / PVC; 2 x 0.5 mm²---25-80Yes--------normally open / normally closed; (selectable)---300---Yescylindrical--4.6------110 ± 10 %--400-Yesnon-flush mountable-10--------Ø 20 / L = 77Switching status: 1 x LED, yellow--Mounting clamps: 1-

96.66 €

1 62 Days --3-15--steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3--0-8.1-IP 674--PNP/NPNPBT-II--pulsed--10-10--10-55 DC--Cable: 6 m, PVC; 2 x 0.5 mm²---25-80Yes--------normally open---500---Yescylindrical--4.6------0.810 ± 10 %--400-Yesnon-flush mountable-10--------Ø 20 / L = 80Switching status: 1 x LED, red--Mounting clamps: 1-

82.45 €

1 4 Days --1-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2--0-8.1-IP 655--PNP/NPNPBT; LED window: PC-II--pulsed--10-10--10-55 DC--terminals: -2.5 mm²; Cable sheath: Ø 4.5-10 mm; Cable gland: M16 X 1.5---25-80Yes--------normally open / normally closed; (selectable)---300---Yescylindrical--4.6------110 ± 10 %--300-Yesnon-flush mountable-10--------Ø 20 / L = 92Switching status: 1 x LED, yellow--Mounting clamps: 1-

77.96 €

1 12 Days --1-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2--0-8.1-IP 67---PNPPBT15; (24 V)II-Connector: 1 x M12pulsed--10-10--10-36 DC------25-80Yes--------normally open---300---Yescylindrical--2.5-------10 ± 10 %--250-Yesnon-flush mountable-10--------Ø 20 / L = 93Switching status: 1 x LED, yellow--Mounting clamps: 1-

75.69 €

1 4 Days --1-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2--0-8.1-IP 67---PNPPBT15; (24 V)II-Connector: 1 x M12---10-10--10-36 DC------25-80Yes--------normally open---300---Yescylindrical--2.5-------10 ± 10 %--250-Yesnon-flush mountable-10--------Ø 20 / L = 93Switching status: 4 x 90° LED, yellow--Mounting clamps: 1
Mounting clamps:, E10016
-

92.76 €

1 12 Days --1-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2--0-8.1-IP 65---PNPPBT; LED window: PC15; (24 V)III-Connector: 1 x M12pulsed--10-10--10-36 DC------25-80Yes--------normally open---300---Yescylindrical--2.5-------10 ± 10 %--250-Yesnon-flush mountable-10--------Ø 20 / L = 72Switching status: 1 x LED, yellow--Mounting clamps: 1-

85.17 €

1 12 Days --1-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2--0-8.1-IP 655--PNP/NPNPBT; LED window: PC-III-Connector: 1 x M12pulsed--10-10--10-55 DC------25-80Yes--------normally open / normally closed; (selectable)---450---Yescylindrical--4.6------110 ± 10 %--400-Yesnon-flush mountable-10--------Ø 20 / L = 92Switching status: 1 x LED, yellow--Mounting clamps: 1-

91.10 €

1 12 Days --1-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2--0-8.1-IP 65---PNPPBT; LED window: PC15; (24 V)III-Connector: 1 x M12pulsed--10-10--10-36 DC------25-80Yes--------normally closed---300---Yescylindrical--2.5-------10 ± 10 %--250-Yesnon-flush mountable-10--------Ø 20 / L = 72Switching status: 1 x LED, yellow--Mounting clamps: 1-

121.53 €

1 4 Days -6.51-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3--0-16.2-IP 675---PBT-II-----10-10--20-250 AC/DC--Cable: 2 m, PVC; 2 x 0.5 mm²---25-80No-------250; (350 (-50 °C))normally open---50----cylindrical--625-----2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)20 ± 10 %--100-Nonon-flush mountable2200; (20 ms / 0.5 Hz)20--No-----Ø 34 / L = 82Switching status: 1 x LED, yellow--Mounting clamps: 1-

127.35 €

1 4 Days -6.51-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3--0-16.2-IP 675---PBT-II-----10-10--20-250 AC/DC--Cable: 6 m, PVC; 2 x 0.5 mm²---25-80No-------250; (350 (-50 °C))normally open---50----cylindrical--625-----2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)20 ± 10 %--100-Nonon-flush mountable2200; (20 ms / 0.5 Hz)20--No-----Ø 34 / L = 82Switching status: 1 x LED, yellow--Mounting clamps: 1-

131.62 €

1 12 Days -6.51-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3--0-16.2-IP 675---PBT-II-----10-10--20-250 AC/DC--Cable: 10 m, PVC; 2 x 0.5 mm²---25-80No-------250; (350 (-50 °C))normally open---50----cylindrical--625-----2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)20 ± 10 %--100-Nonon-flush mountable2200; (20 ms / 0.5 Hz)20--No-----Ø 34 / L = 82Switching status: 1 x LED, yellow--Mounting clamps: 1-

126.05 €

1 4 Days -6.53-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3--0-16.2-IP 655---PBT; end cap: PC-II-----10-10--20-250 AC/DC--terminals: -2.5 mm²; Cable sheath: Ø 7-13 mm; Cable gland: M20 X 1.5---25-80No-------250; (350 (-50 °C))normally open / normally closed; (selectable)---50----cylindrical--625-----2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)20 ± 10 %--100-Nonon-flush mountable2200; (20 ms / 0.5 Hz)20--No-----Ø 34 / L = 98Switching status: 1 x LED, yellow--Mounting clamps: 1-

124.74 €

1 4 Days -6.51-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3--0-16.2-IP 675---PBT-II-----10-10--20-250 AC/DC--Cable: 2 m, PVC; 2 x 0.5 mm²---25-80No-------250; (350 (-50 °C))normally closed---50----cylindrical--625-----2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)20 ± 10 %--100-Nonon-flush mountable2200; (20 ms / 0.5 Hz)20--No-----Ø 34 / L = 82Switching status: 1 x LED, yellow--Mounting clamps: 1-

134.57 €

1 12 Days -6.51-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3--0-16.2-IP 675---PBT-II-----10-10--20-250 AC/DC--Cable: 6 m, PVC; 2 x 0.5 mm²---25-80No-------250; (350 (-50 °C))normally closed---50----cylindrical--625-----2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)20 ± 10 %--100-Nonon-flush mountable2200; (20 ms / 0.5 Hz)20--No-----Ø 34 / L = 82Switching status: 1 x LED, yellow--Mounting clamps: 1-

121.53 €

1 4 Days -6.51-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2--0-24.3-IP 675---PBT-II-----10-10--20-250 AC/DC--Cable: 2 m, PVC; 2 x 0.5 mm²---25-80No-------250; (350 (-50 °C))normally open---50----cylindrical--625-----2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)30 ± 10 %--100-Nonon-flush mountable2200; (20 ms / 0.5 Hz)30--No-----Ø 34 / L = 82Switching status: 1 x LED, yellow--Mounting clamps: 1-

124.74 €

1 4 Days -6.51-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2--0-24.3-IP 675---PBT-II-----10-10--20-250 AC/DC--Cable: 2 m, PVC; 2 x 0.5 mm²---25-80No-------250; (350 (-50 °C))normally closed---50----cylindrical--625-----2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)30 ± 10 %--100-Nonon-flush mountable2200; (20 ms / 0.5 Hz)30--No-----Ø 34 / L = 82Switching status: 1 x LED, yellow--Mounting clamps: 1-

127.35 €

1 4 Days -6.51-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2--0-24.3-IP 675---PBT-II-----10-10--20-250 AC/DC--Cable: 6 m, PVC; 2 x 0.5 mm²---25-80No-------250; (350 (-50 °C))normally open---50----cylindrical--625-----2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)30 ± 10 %--100-Nonon-flush mountable2200; (20 ms / 0.5 Hz)30--No-----Ø 34 / L = 82Switching status: 1 x LED, yellow--Mounting clamps: 1-

142.86 €

1 12 Days -6.51-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2--0-24.3-IP 675---PBT-II-----10-10--20-250 AC/DC--Cable: 10 m, PVC; 2 x 0.5 mm²---25-80No-------250; (350 (-50 °C))normally open---50----cylindrical--625-----2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)30 ± 10 %--100-Nonon-flush mountable2200; (20 ms / 0.5 Hz)30--No-----Ø 34 / L = 82Switching status: 1 x LED, yellow--Mounting clamps: 1-

140.26 €

1 12 Days -6.53-15--steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.5 / copper: 0.4--0-16.2-IP 675---PBT-II-----10-10--20-250 AC/DC--Cable: 2 m, PVC; 2 x 0.5 mm²---25-80No-------250; (350 (-50 °C))normally open---50----cylindrical--625-----2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)20 ± 10 %--100-Nonon-flush mountable2200; (20 ms / 0.5 Hz)20--No-----Ø 34 / L = 82Switching status: 1 x LED, red--Mounting clamps: 1-

161.34 €

1 12 Days -6.53-15--steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3--0-16.2-IP 675---Housing: PBT; end cap: brass nickel-plated; PG cable gland: brass nickel-plated-II-----10-10--20-250 AC/DC--Cable: 6 m, silicone; 2 x 0.75 mm²---25-80Yes-------250; (350 (-50 °C))normally open---70----cylindrical--6.520-----2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)20 ± 10 %--100-Nonon-flush mountable2200; (20 ms / 0.5 Hz)20--No-----Ø 34 / L = 82Switching status: 1 x LED, yellow--Mounting clamps: 1-

167.27 €

1 12 Days -6.53-15--steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3--0-16.2-IP 675---Housing: PBT; end cap: stainless steel (1.4571/316Ti ); PG cable gland: stainless steel (1.4305 / 303)-II-----10-10--20-250 AC/DC--Cable: 2 m, silicone; 2 x 0.5 mm²---25-100Yes-------250; (350 (-50 °C))normally open---50----cylindrical--6.525-----2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)20 ± 10 %--100-Nonon-flush mountable2200; (20 ms / 0.5 Hz)20--No-----Ø 34 / L = 82Switching status: 1 x LED, yellow--Mounting clamps: 1-

135.17 €

1 12 Days -6.53-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3--0-16.2-IP 655---PBT; end cap: PC-II-----10-10--20-250 AC/DC--terminals: -2.5 mm²; Cable sheath: Ø 7-13 mm; Cable gland: M20 X 1.5---25-80No-------250; (350 (-50 °C))normally open / normally closed; (selectable)---50----cylindrical--625-----2.5 (250 V AC) / 1.3 (110 V AC) / 0.8 (24 V DC)20 ± 10 %--100-Nonon-flush mountable2200; (20 ms / 0.5 Hz)20--No-----Ø 34 / L = 98Switching status: 1 x LED, red--Mounting clamps: 1-

126.05 €

1 12 Days -6.51-15--steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2--0-24.3-IP 675---PBT-II-----10-10--20-250 AC/DC--Cable: 2 m, PVC; 2 x 0.5 mm²---25-80No-------250; (350 (-50 °C))normally open---100----cylindrical--625-----2.6 (250 V AC) / 1.4 (110 V AC) / 0.9 (24 V DC)30 ± 10 %--100-Nonon-flush mountable2200; (20 ms / 0.5 Hz)30--No-----Ø 34 / L = 82Switching status: 1 x LED, yellow--Mounting clamps: 1-

130.31 €

1 12 Days -6.53-15--steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.5 / copper: 0.4--0-16.2-IP 675---Housing: PBT; end cap: TPE-II-----10-10--20-250 AC/DC--Cable: 2 m, PVC; 2 x 0.5 mm²---25-80No-------250; (350 (-50 °C))normally open---60----cylindrical--625-----1 (250 V AC) / 0.8 (140 V AC) / 0.8 (24 V DC)20 ± 10 %--100-Nonon-flush mountable2200; (20 ms / 0.5 Hz)20--No-----Ø 34 / L = 82Switching status: 1 x LED, yellow--Mounting clamps: 1-

Loading...

Tech Support