Ring Sensor (I7R201)

Ring Sensor I7R201

Product Details:

Manufacturer part number: I7R201

Brand: IFM ELECTRONIC

Price: 154.23

Delivery time: 4 Days


Technical Data:

Protection: IP 67

Nominal Voltage DC: - V

Electrical Design: PNP

Max. Part Speed: 35 m/s

Resolution of Steel Ball (Diameter): 1.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

I7R201

Part Number
I7R201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Protection Nominal Voltage DC
(V)
Electrical Design Max. Part Speed
(m/s)
Resolution of Steel Ball (Diameter)
(mm)
Materials Current Consumption
(mA)
Electrical Connection - Plug Operating Voltage
(V)
Electrical Connection Hysteresis
(mm)
Ambient Temperature
(°C)
Reverse Polarity Protection Switching Amplifiers Connection to Switching Amplifiers Output Function Max. Travel Speed
(m/s)
Operating Principle Measuring Ball (Diameter)
(mm)
Short-Circuit Protection Max. Relative Air Humidity
(%)
Max. Voltage Drop Switching Output DC
(V)
Inside Diameter
(mm)
Permanent Current Rating of Switching Output DC
(mA)
Overload Protection Dimensions
(mm)
Display

154.23 €

1 4 Days IP 67-PNP351.5Housing: PA; ring: POM< 11Connector: 1 x M1210-35 DC---25-70Yes--normally open / normally closed; (selectable)-static-Yes-210.1200Yes60 x 35 x 20Switching status: 1 x LED, yellow

Loading...

  1. 1

Basic information

Protection Class III Housing circular

This page is Ring Sensor, part number I7R201.
You can find the detail information about specifications and dimensions on part number I7R201.

Variation of this product

Part Number
I7R202
I7R203
I7R204
I7R205
I7R206
I7R207
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Protection Nominal Voltage DC
(V)
Electrical Design Max. Part Speed
(m/s)
Resolution of Steel Ball (Diameter)
(mm)
Materials Current Consumption
(mA)
Electrical Connection - Plug Operating Voltage
(V)
Electrical Connection Hysteresis
(mm)
Ambient Temperature
(°C)
Reverse Polarity Protection Switching Amplifiers Connection to Switching Amplifiers Output Function Max. Travel Speed
(m/s)
Operating Principle Measuring Ball (Diameter)
(mm)
Short-Circuit Protection Max. Relative Air Humidity
(%)
Max. Voltage Drop Switching Output DC
(V)
Inside Diameter
(mm)
Permanent Current Rating of Switching Output DC
(mA)
Overload Protection Dimensions
(mm)
Display

154.23 €

1 4 Days IP 67-NPN351.5Housing: PA; ring: POM< 11Connector: 1 x M1210-35 DC---25-70Yes--normally open / normally closed; (selectable)-static-Yes-210.1200Yes60 x 35 x 20Switching status: 1 x LED, yellow

161.70 €

1 4 Days IP 67-PNP350.6Housing: PA; ring: POM< 20Connector: 1 x M1210-35 DC---25-70Yes--normally open / normally closed; (selectable)-dynamic-Yes-210.1200Yes60 x 35 x 20Switching status: 1 x LED, yellow

161.70 €

1 4 Days IP 67-NPN350.6Housing: PA; ring: POM< 20Connector: 1 x M1210-35 DC---25-70Yes--normally open / normally closed; (selectable)-dynamic-Yes-210.1200Yes60 x 35 x 20Switching status: 1 x LED, yellow

154.23 €

1 4 Days IP 67-PNP352Housing: PA; ring: POM< 11Connector: 1 x M1210-35 DC---25-70Yes--normally open / normally closed; (selectable)-static-Yes-215.1200Yes60 x 35 x 20Switching status: 1 x LED, yellow

154.23 €

1 4 Days IP 67-NPN352Housing: PA; ring: POM< 11Connector: 1 x M1210-35 DC---25-70Yes--normally open / normally closed; (selectable)-static-Yes-215.1200Yes60 x 35 x 20Switching status: 1 x LED, yellow

161.70 €

1 4 Days IP 67-PNP350.8Housing: PA; ring: POM< 20Connector: 1 x M1210-35 DC---25-70Yes--normally open / normally closed; (selectable)-dynamic-Yes-215.1200Yes60 x 35 x 20Switching status: 1 x LED, yellow

Tech Support