Position Sensor

Position Sensor
[Specifications]
・Operating Voltage(V): 10-30 DC
・Protection: IP 65; IP 67; (Target puck area dust-protected)

[Features]
・Self-diagnostics regarding wear, blockages or deposits for preventive maintenance
・End position setting with just one click for quick set-up

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MVQ101
MVQ201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Max. Target Speed
(m/s)
Number of Digital Inputs Max. Current Load per Output
(mA)
Electrical Connection - Plug Output Function Number of Digital Outputs Tightening Torque
(Nm)
Permanent Current Rating of Switching Output DC
(mA)
Display

337.91 €

1 4 Days -1--Connector: 1 x M12; Moulded body: stainless steel3 x normally open / normally closed; (selectable)-1.5100operation: 1 x LED, green
switching status: 2 x LED, white RGB

357.78 €

1 4 Days Number of digital inputs: 1; Number of digital outputs: 2-1100|200-2 x normally open / normally closed; (selectable)|2 x normally open23-operation: 1 x LED, green
switching status: 2 x LED, white
1 x LED, RGB

Loading...

  1. 1

Basic information

Protection IP 65; IP 67; (Target puck area dust-protected) Electrical Design PNP Detection Zone(°) 360
Repeatability(°) 0.1 Materials PA Current Consumption(mA) < 40
Protection Class III Application angle of rotation detection absolute Accuracy(°) ± 1
Tolerance(°) 0.1-15; (Default 10) Operating Voltage(V) 10-30 DC Ambient Temperature(°C) -25-70
Reverse Polarity Protection Yes Temperature Drift(°/K) 0.02 Operating Principle magnetic
Short-Circuit Protection Yes Housing rectangular Max. Voltage Drop Switching Output DC(V) 2.5
Hysteresis(°) 0.1-5; (Default 3) Communication Interface IO-Link Resolution(°) 0.1
Max. Power-On Delay Time(ms) 300 Overload Protection Yes IO-Link Revision 1.1
Dimensions(mm) 95 x 50 x 57 Required Master Port Type A Transmission Type COM2 (38.4 kBaud)
Accessories (Included) socket head screws: 4 x M5 x 20, stainless steel
target puck

Tech Support