Inductive AS-Interface Sensor (Part Numbers)

Inductive AS-Interface Sensor
[Specifications]
・Operating Voltage(V): 18-30 DC, 26.5-31.6 DC
・Sensing Range(mm): 4~22
・Protection: IP 68; ("Coolant"), IP 68; IP 69K; (7 days / 3 m water depth / 0.3 bar: IP 68)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
IFC247
IFC248
IIC220
IIC221
LDL200
LDL201
LDL210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Hysteresis
(% of Sr)
Correction Factor Operating Distance
(mm)
Protection Power-On Delay Time
(s)
Electrical Design Materials Current Consumption
(mA)
Application Analogue Current Output
(mA)
Process Connection Switch Point Drift
(% of Sr)
Storage Temperature
(°C)
Connection Operating Voltage
(V)
Ambient Temperature
(°C)
Number of Analogue Outputs Total Number of Outputs Max. Load
(Ω)
Switching Frequency DC
(Hz)
Output Signal Housing Real Sensing Range Sr
(mm)
Application Media Max. Power-On Delay Time
(ms)
Measuring Range
(°C)
Mounting Sensing Range
(mm)
Accuracy (In the Measuring Range) IO-Link Revision Measuring Range
(µs/cm)
Dimensions
(mm)
Display Materials (Wetted Parts) Transmission Type Accessories (Included)

87.18 €

1 4 Days -1-20steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.5 / copper: 0.40-3.25IP 68; ("Coolant")-AS-istainless steel (1.4404 / 316L); sensing face: LCP uncoloured< 30Use in machine tools, coolants and lubricants----Connector: 1 x M12; Contacts: gold-plated26.5-31.6 DC-25-70---100-threaded type--1000-flush mountable4---M12 x 1 / L = 60Switching status: 4 x 90° LED, yellow
function: 1 x LED, red
--Lock nuts: 2

91.57 €

1 4 Days -1-20steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.5 / copper: 0.40-5.7IP 68; ("Coolant")-AS-istainless steel (1.4404 / 316L); sensing face: LCP uncoloured< 30Use in machine tools, coolants and lubricants---10-10-Connector: 1 x M12; Contacts: gold-plated26.5-31.6 DC-25-70---100-threaded type7 ± 10 %-1000-non-flush mountable7---M12 x 1 / L = 60Switching status: 4 x 90° LED, yellow
function: 1 x LED, red
--Lock nuts: 2

95.12 €

1 4 Days -1-20steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.45 / copper: 0.350-11.34IP 68; ("Coolant")-AS-istainless steel (1.4404 / 316L); sensing face: LCP uncoloured< 30Use in machine tools, coolants and lubricants----Connector: 1 x M12; Contacts: gold-plated26.5-31.6 DC-25-70---100-threaded type--1000-flush mountable14---M30 x 1.5 / L = 60Switching status: 4 x 90° LED, yellow
function: 1 x LED, red
--Lock nuts: 2

95.12 €

1 4 Days -1-20steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.45 / copper: 0.350-17.82IP 68; ("Coolant")-AS-istainless steel (1.4404 / 316L); sensing face: LCP uncoloured< 30Use in machine tools, coolants and lubricants---10-10-Connector: 1 x M12; Contacts: gold-plated26.5-31.6 DC-25-70---100-threaded type22 ± 10 %-1000-non-flush mountable22---M30 x 1.5 / L = 60Switching status: 4 x 90° LED, yellow
function: 1 x LED, red
--Lock nuts: 2

1,583.59 €

1 4 Days Number of analogue outputs: 1---IP 68; IP 69K; (7 days / 3 m water depth / 0.3 bar: IP 68)2-stainless steel (1.4404 / 316L); PEEK; PEI; FKM< 100-4-20G 1 external thread Aseptoflex Vario--40-85Connector: 1 x M12 (EN 61067-2-101); Contacts: gold-plated18-30 DC-40-6011500-Analogue signal; IO-Link--conductive liquids--25-150--2 % MW ± 25 µS/cm1.1100-1000000--PEEKCOM2 (38.4 kBaud)-

1,673.17 €

1 4 Days Number of analogue outputs: 1---IP 68; IP 69K; (7 days / 3 m water depth / 0.3 bar: IP 68)2-stainless steel (1.4404 / 316L); PEEK; PEI; FKM< 50-4-20G 1 external thread Aseptoflex Vario--40-85Connector: 1 x M12 (EN 61067-2-101); Contacts: gold-plated18-30 DC-40-6011500-Analogue signal; IO-Link--conductive liquids--25-150--2 % MW ± 25 µS/cm1.1100-1000000--PEEKCOM2 (38.4 kBaud)-

1,583.59 €

1 4 Days Number of analogue outputs: 1---IP 68; IP 69K; (7 days / 3 m water depth / 0.3 bar: IP 68)2-stainless steel (1.4404 / 316L); PEEK; PEI; FKM< 100-4-20threaded connection G 1 external thread sealing cone--40-85Connector: 1 x M12 (EN 61067-2-101); Contacts: gold-plated18-30 DC-40-6011500-Analogue signal; IO-Link--conductive liquids--25-150--2 % MW ± 25 µS/cm1.1100-1000000--PEEKCOM2 (38.4 kBaud)-

Loading...

  1. 1

Basic information

Protection Class III Reverse Polarity Protection Yes Special Feature Gold-plated contacts

Tech Support