Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GF711S |
GF854S |
GG505S |
GG507S |
GG508S |
GG711S |
GG712S |
GG714S |
GG851S |
GG854S |
GG855S |
GI505S |
GI506S |
GI701S |
GI711S |
GI712S |
GI854S |
GI855S |
GM504S |
GM505S |
GM701S |
GM705S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Air Pressure (kPa) | Protection | Output Data | Min. Load Current (mA) | Electrical Design | Materials | Current Consumption (mA) | Max. Input Capacitance Ci"max (nF) | Application | Electrical Connection - Plug | UV Radiation | Operating Voltage (V) | Ambient Temperature (°C) | Type of Operation | Ionising Radiation | Output Function | Safety-Related Function | Switching Frequency DC (Hz) | Enable Zone (mm) | Max. Relative Air Humidity (%) | Housing | Rate of Temperature Change (K/min) | Max. Voltage Drop Switching Output DC (V) | Tightening Torque (Nm) | Salt Spray | Output Voltage at 24 V | Max. Height Above Sea Level (m) | Permanent Current Rating of Switching Output DC (mA) | Max. Power-On Delay Time (ms) | Overload Protection | Mounting | Rated Insulation Voltage (V) | Dimensions (mm) | Display | Accessories (Included) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
120.70 € | 1 | 4 Days | - | - | Interface type C class 1 | - | PNP | stainless steel (1.4404 / 316L); PBT | < 20 | - | industrial application|class C to EN 60654-1 weatherproof application | Connector: 1 x M12; Contacts: gold-plated | - | 19.2-30 DC | -25-70 | continuous operation (maintenance-free) | - | 2 x OSSD (A1 and A2) | Safe state when undamped | - | 0.5-4 | - | threaded type | - | 2.5; (30 mA) | - | - | compatible with EN 61131-2 inputs type 1, 2 | - | 100 | 1000 | No | non-flush mountable | 30 | M12 x 1 / L = 70 | operation: 1 x LED, green signal: 1 x LED, yellow | Lock nuts: 2 | ||
110.87 € | 1 | 4 Days | - | IP 65; IP 67; IP 68; IP 69K; (with ifm socket duly screwed on) | Interface type C class 1 | 1 | PNP | threaded sleeve: brass white bronze coated; sensing face: LCP; LED window: PEI; lock nuts: brass white bronze coated | < 20 | - | Use in mobile and harsh applications | Connector: 1 x M12; Contacts: gold-plated | - | 8-32 DC | -40-85 | permanent operation | not permissible | 2 x OSSD (A1 and A2) | Safe state when damped correctly | 10 | > 6 | 50; (70 °C; <70 °C: >50 %) | threaded type | - | 2.5; (30 mA) | < 7 | - | compatible with EN 61131-2 inputs type 1, 2 | 5000 | 50 | 1000 | Yes | non-flush mountable | 60 | M12 x 1 / L = 60 | Display switching status 4 LED, yellow | Lock nuts: 2 | ||
168.92 € | 1 | 4 Days | - | - | Interface type B | - | - | stainless steel; PBT | < 15 | 2 | industrial application|class C to EN 60654-1 weatherproof application | Connector: 1 x M12; Contacts: gold-plated | - | 19.2-30 DC | -25-70 | continuous operation (maintenance-free) | - | clock signal | Safe state when undamped | - | 3-6 | - | threaded type | - | - | - | - | - | - | - | 5000 | - | non-flush mountable | - | M18 x 1 / L = 90 | operation: 1 x LED, green signal: 1 x LED, yellow | Lock nuts: 2 | ||
168.92 € | 1 | 4 Days | - | - | Interface type B | - | - | Brass special coating; PBT | < 15 | 2 | industrial application|class C to EN 60654-1 weatherproof application | Connector: 1 x M12; Contacts: gold-plated | - | 19.2-30 DC | -25-70 | continuous operation (maintenance-free) | - | clock signal | Safe state when undamped | - | 1-4 | - | threaded type | - | - | - | - | - | - | - | 5000 | - | flush mountable | - | M18 x 1 / L = 90.5 | operation: 1 x LED, green signal: 1 x LED, yellow | Lock nuts: 2 | ||
168.92 € | 1 | 62 Days | - | - | Interface type B | - | - | Brass special coating; PBT | < 15 | 2 | industrial application|class C to EN 60654-1 weatherproof application | Connector: 1 x M12; Contacts: gold-plated | - | 19.2-30 DC | -40-70 | continuous operation (maintenance-free) | - | clock signal | Safe state when undamped | - | 1-4 | - | threaded type | - | - | - | - | - | - | - | 5000 | - | flush mountable | - | M18 x 1 / L = 90.5 | operation: 1 x LED, green signal: 1 x LED, yellow | Lock nuts: 2 | ||
135.64 € | 1 | 4 Days | - | - | Interface type C class 1 | - | PNP | stainless steel (1.4571/316Ti ); PBT | < 30 | - | industrial application|class C to EN 60654-1 weatherproof application | Connector: 1 x M12; Contacts: gold-plated | - | 19.2-30 DC | -25-70 | continuous operation (maintenance-free) | - | 2 x OSSD (A1 and A2) | Safe state when undamped | - | 1-8 | - | threaded type | - | 2.5; (30 mA) | - | - | compatible with EN 61131-2 inputs type 1, 2 | - | 100 | 1000 | No | non-flush mountable | 30 | M18 x 1 / L = 70.5 | operation: 1 x LED, green signal: 1 x LED, yellow | Lock nuts: 2 | ||
139.66 € | 1 | Quote | - | - | Interface type C class 1 | - | PNP | Brass white bronze coated; PBT | < 30 | - | industrial application|class C to EN 60654-1 weatherproof application | Connector: 1 x M12; Contacts: gold-plated | - | 19.2-30 DC | -25-70 | continuous operation (maintenance-free) | - | 2 x OSSD (A1 and A2) | Safe state when undamped | - | 1-5 | - | threaded type | - | 2.5; (30 mA) | - | - | compatible with EN 61131-2 inputs type 1, 2 | - | 100 | 1000 | No | flush mountable | 30 | M18 x 1 / L = 70 | operation: 1 x LED, green signal: 1 x LED, yellow | Lock nuts: 2 | ||
150.57 € | 1 | 4 Days | 80-106 | IP 65; IP 67; IP 69K; (with ifm socket duly screwed on) | Interface type C class 1 | - | PNP | Housing: stainless steel (1.4404 / 316L); sensing face: PBT; Protective cover: PPS GF40; LED window: PA; lock nuts: stainless steel (1.4404 / 316L) | < 30 | - | industrial application | Connector: 1 x M12; Moulded body: PPS GF40; Contacts: gold-plated | DIN ISO 4892-1, DIN ISO 4892-2 | 19.2-30 DC | -40-70 | continuous operation (maintenance-free) | not permissible | 2 x OSSD (A1 and A2) | Safe state when undamped | - | 0-6.5 | briefly: 5-95 %; permanent: 5-70 % | threaded type | 0.5 | 2.5; (30 mA) | - | IEC 60068-2-52 | compatible with EN 61131-2 inputs type 1, 2 | 2000 | 100 | 1000 | No | non-flush mountable | 30 | M18 x 1 / L = 71.5 | - | Lock nuts: 2 | ||
135.28 € | 1 | 4 Days | - | - | Interface type C class 1 | 2 | PNP | Brass white bronze coated; PBT | < 30 | - | industrial application|class C to EN 60654-1 weatherproof application | Connector: 1 x M12; Contacts: gold-plated | - | 10-30 DC | -25-70 | continuous operation (maintenance-free) | - | 2 x OSSD (A1 and A2) | Safe state when damped correctly | - | > 10 | - | threaded type | - | 2.5; (30 mA) | - | - | compatible with EN 61131-2 inputs type 1, 2 | - | 50 | 1000 | - | flush mountable | 30 | M18 x 1 / L = 86.5 | operation: 1 x LED, green signal: 1 x LED, yellow | Lock nuts: 2 | ||
124.62 € | 1 | 4 Days | - | IP 65; IP 67; IP 68; IP 69K; (with ifm socket duly screwed on) | Interface type C class 1 | 1 | PNP | threaded sleeve: brass white bronze coated; sensing face: LCP; LED window: PEI; lock nuts: brass white bronze coated | < 20 | - | Use in mobile and harsh applications | Connector: 1 x M12; Contacts: gold-plated | - | 8-32 DC | -40-85 | permanent operation | not permissible | 2 x OSSD (A1 and A2) | Safe state when damped correctly | 10 | > 11.5 | 50; (70 °C; <70 °C: >50 %) | threaded type | - | 2.5; (30 mA) | < 25 | - | compatible with EN 61131-2 inputs type 1, 2 | 5000 | 50 | 1000 | Yes | non-flush mountable | 60 | M18 x 1 / L = 60 | Display switching status 4 LED, yellow | Lock nuts: 2 | ||
124.62 € | 1 | 4 Days | - | IP 65; IP 67; IP 68; IP 69K; (with ifm socket duly screwed on) | Interface type C class 1 | 1 | PNP | threaded sleeve: brass white bronze coated; sensing face: LCP; LED window: PEI; lock nuts: brass white bronze coated | < 20 | - | Use in mobile and harsh applications | Connector: 1 x M12; Contacts: gold-plated | - | 8-32 DC | -40-85 | permanent operation | not permissible | 2 x OSSD (A1 and A2) | Safe state when damped correctly | 10 | > 7.5 | 50; (70 °C; <70 °C: >50 %) | threaded type | - | 2.5; (30 mA) | < 25 | - | compatible with EN 61131-2 inputs type 1, 2 | 5000 | 50 | 1000 | Yes | flush mountable | 60 | M18 x 1 / L = 60 | Display switching status 4 LED, yellow | Lock nuts: 2 | ||
177.56 € | 1 | 4 Days | - | - | Interface type B | - | - | PEEK; stainless steel; O-ring: EPDM | < 15 | 2 | industrial application|class C to EN 60654-1 weatherproof application | Connector: 1 x M12; Contacts: gold-plated | - | 19.2-30 DC | 0-70 | continuous operation (maintenance-free) | - | clock signal | Safe state when undamped | - | 6-12 | - | threaded type | - | - | - | - | - | - | - | 5000 | - | non-flush mountable | - | M30 x 1.5 / L = 80 | operation: 1 x LED, green signal: 1 x LED, yellow | Lock nuts: 2 | ||
177.56 € | 1 | 4 Days | - | - | Interface type B | - | - | PEEK; stainless steel; O-ring: FKM | < 15 | 2 | industrial application|class C to EN 60654-1 weatherproof application | Connector: 1 x M12; Contacts: gold-plated | - | 19.2-30 DC | 0-70 | continuous operation (maintenance-free) | - | clock signal | Safe state when undamped | - | 6-12 | - | threaded type | - | - | - | - | - | - | - | 5000 | - | non-flush mountable | - | M30 x 1.5 / L = 80 | operation: 1 x LED, green signal: 1 x LED, yellow | Lock nuts: 2 | ||
305.51 € | 1 | 4 Days | - | - | Interface type C class 0 | - | PNP | stainless steel (1.4404 / 316L); PBT | < 30 | - | industrial application|class C to EN 60654-1 weatherproof application | Connector: 1 x M12; Contacts: gold-plated | - | 19.2-30 DC | -25-70 | continuous operation (maintenance-free) | - | 2 x OSSD (A1 and A2) | Safe state when undamped | - | 6-12 | - | threaded type | - | 2.5; (100 mA) | - | - | compatible with EN 61131-2 inputs type 1, 2, 3 | - | 100 | 5000 | - | non-flush mountable | 30 | M30 x 1.5 / L = 80 | operation: 1 x LED, green signal: 1 x LED, yellow | Lock nuts: 2 | ||
136.11 € | 1 | 4 Days | - | - | Interface type C class 1 | - | PNP | stainless steel (1.4571/316Ti ); PBT | < 30 | - | industrial application|class C to EN 60654-1 weatherproof application | Connector: 1 x M12; Contacts: gold-plated | - | 19.2-30 DC | -25-70 | continuous operation (maintenance-free) | - | 2 x OSSD (A1 and A2) | Safe state when undamped | - | 1-15 | - | threaded type | - | 2.5; (30 mA) | - | - | compatible with EN 61131-2 inputs type 1, 2 | - | 100 | 1000 | No | non-flush mountable | 30 | M30 x 1.5 / L = 70 | operation: 1 x LED, green signal: 1 x LED, yellow | Lock nuts: 2 | ||
139.78 € | 1 | 4 Days | - | - | Interface type C class 1 | - | PNP | Brass white bronze coated; PBT | < 30 | - | industrial application|class C to EN 60654-1 weatherproof application | Connector: 1 x M12; Contacts: gold-plated | - | 19.2-30 DC | -25-70 | continuous operation (maintenance-free) | - | 2 x OSSD (A1 and A2) | Safe state when undamped | - | 1-10 | - | threaded type | - | 2.5; (30 mA) | - | - | compatible with EN 61131-2 inputs type 1, 2 | - | 100 | 1000 | No | flush mountable | 30 | M30 x 1.5 / L = 70 | operation: 1 x LED, green signal: 1 x LED, yellow | Lock nuts: 2 | ||
125.10 € | 1 | 4 Days | - | IP 65; IP 67; IP 68; IP 69K; (with ifm socket duly screwed on) | Interface type C class 1 | 1 | PNP | threaded sleeve: brass white bronze coated; sensing face: LCP; LED window: PEI; lock nuts: brass white bronze coated | < 20 | - | Use in mobile and harsh applications | Connector: 1 x M12; Contacts: gold-plated | - | 8-32 DC | -40-85 | permanent operation | not permissible | 2 x OSSD (A1 and A2) | Safe state when damped correctly | 10 | > 21.5 | 50; (70 °C; <70 °C: >50 %) | threaded type | - | 2.5; (30 mA) | < 50 | - | compatible with EN 61131-2 inputs type 1, 2 | 5000 | 50 | 1000 | Yes | non-flush mountable | 60 | M30 x 1.5 / L = 65 | Display switching status 4 LED, yellow | Lock nuts: 2 | ||
128.42 € | 1 | 4 Days | - | IP 65; IP 67; IP 68; IP 69K; (with ifm socket duly screwed on) | Interface type C class 1 | 1 | PNP | threaded sleeve: brass white bronze coated; sensing face: LCP; LED window: PEI; lock nuts: brass white bronze coated | < 20 | - | Use in mobile and harsh applications | Connector: 1 x M12; Contacts: gold-plated | - | 8-32 DC | -40-85 | permanent operation | not permissible | 2 x OSSD (A1 and A2) | Safe state when damped correctly | 10 | > 14.5 | 50; (70 °C; <70 °C: >50 %) | threaded type | - | 2.5; (30 mA) | < 50 | - | compatible with EN 61131-2 inputs type 1, 2 | 5000 | 50 | 1000 | Yes | flush mountable | 60 | M30 x 1.5 / L = 65 | Display switching status 4 LED, yellow | Lock nuts: 2 | ||
179.47 € | 1 | 4 Days | - | - | Interface type B | - | - | PPE; diecast zinc | < 15 | 2 | industrial application|class C to EN 60654-1 weatherproof application | Connector: 1 x M12; Contacts: gold-plated | - | 19.2-30 DC | -25-70 | continuous operation (maintenance-free) | - | clock signal | Safe state when undamped | - | 15-10 | - | rectangular | - | - | - | - | - | - | - | 5000 | - | non-flush mountable | 30 | 40 x 40 x 66 | operation: 1 x LED, green signal: 1 x LED, yellow | - | ||
177.56 € | 1 | 4 Days | - | - | Interface type B | - | - | PPE; diecast zinc | < 15 | 2 | industrial application|class C to EN 60654-1 weatherproof application | Connector: 1 x M12; Contacts: gold-plated | - | 19.2-30 DC | -25-70 | continuous operation (maintenance-free) | - | clock signal | Safe state when undamped | - | 10-20 | - | rectangular | - | - | - | - | - | - | - | 5000 | - | non-flush mountable | 30 | 40 x 40 x 66 | operation: 1 x LED, green signal: 1 x LED, yellow | - | ||
314.53 € | 1 | 4 Days | - | - | Interface type C class 0 | - | PNP | PPE; diecast zinc | < 15 | - | industrial application|class C to EN 60654-1 weatherproof application | Connector: 1 x M12; Contacts: gold-plated | - | 19.2-30 DC | -25-70 | continuous operation (maintenance-free) | - | 2 x OSSD (A1 and A2) | Safe state when undamped | - | 15-10 | - | rectangular | - | 2.5; (100 mA) | - | - | compatible with EN 61131-2 inputs type 1, 2, 3 | - | - | 5000 | - | non-flush mountable | 30 | 40 x 40 x 66 | operation: 1 x LED, green signal: 1 x LED, yellow | - | ||
314.53 € | 1 | 4 Days | - | - | Interface type C class 0 | - | PNP | PPE; diecast zinc | < 30 | - | industrial application|class C to EN 60654-1 weatherproof application | Connector: 1 x M12; Contacts: gold-plated | - | 19.2-30 DC | -25-60 | continuous operation (maintenance-free) | - | 2 x OSSD (A1 and A2) | Safe state when undamped | - | 4-20 | - | rectangular | - | 2.5; (100 mA) | - | - | compatible with EN 61131-2 inputs type 1, 2, 3 | - | - | 5000 | - | non-flush mountable | 30 | 40 x 40 x 66 | operation: 1 x LED, green signal: 1 x LED, yellow | - |
Loading...
Protection Class | III | Reverse Polarity Protection | Yes | Short-Circuit Protection | Yes |
---|---|---|---|---|---|
Special Feature | Gold-plated contacts |
Configure
Basic Attributes
Air Pressure(kPa)
Protection
Output Data
Min. Load Current(mA)
Electrical Design
Materials
Current Consumption(mA)
Max. Input Capacitance Ci"max(nF)
Application
Electrical Connection - Plug
UV Radiation
Operating Voltage(V)
Ambient Temperature(°C)
Type of Operation
Ionising Radiation
Output Function
Safety-Related Function
Switching Frequency DC(Hz)
Enable Zone(mm)
Max. Relative Air Humidity(%)
Housing
Rate of Temperature Change(K/min)
Max. Voltage Drop Switching Output DC(V)
Tightening Torque(Nm)
Salt Spray
Output Voltage at 24 V
Max. Height Above Sea Level(m)
Permanent Current Rating of Switching Output DC(mA)
Max. Power-On Delay Time(ms)
Overload Protection
Mounting
Rated Insulation Voltage(V)
Dimensions(mm)
Display
Accessories (Included)
Filter by standard shipping days
Optional Attributes