Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
M95008 |
ME5010 |
ME5011 |
ME5015 |
MFS201 |
MFS202 |
MFS209 |
MFS210 |
MFS211 |
MFS212 |
MFT202 |
MFT204 |
MGS202 |
MGS203 |
MGS204 |
MGS205 |
MGS206 |
MGT000 |
MGT201 |
MGT203 |
MN5200 |
MQ2004 |
MS5010 |
MS5011 |
MS5013 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pressure Rating (bar) | Full-Metal Housing | Hysteresis (% of Sr) | Correction Factor | Operating Distance (mm) | Protection | Power-On Delay Time (s) | Electrical Design | Materials | Current Consumption (mA) | Protection Class | Tightening Torque for Cable Gland (Nm) | Application | Electrical Connection - Plug | Type of Short-Circuit Protection | Repeatability (% of Sr) | Thread Designation | Switch Point Drift (% of Sr) | Storage Temperature (°C) | Operating Voltage (V) | Electrical Connection | Hysteresis (mm) | Pulse Stretching (ms) | Ambient Temperature (°C) | Output Function | Housing | Communication Interface | Tightening Torque (Nm) | Special Feature | Real Sensing Range Sr (mm) | Application Media | Parameter Setting Options | Mounting | Sio mode | Sensing Range (mm) | Measuring Range (mm) | Min. Process Cycle Time (ms) | Profiles | Response Sensitivity (mT) | Rated Insulation Voltage (V) | IO-Link Revision | Dimensions (mm) | Required Master Port Type | Display | Transmission Type | Accessories (Included) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
289.76 € | 1 | 3 Days | - | - | - | - | - | IP 20; IP 67; (plunger side: IP 20; connector side: IP 67) | - | - | Brass white bronze coated; plunger: stainless steel; LED window: PA | - | III | - | - | Connector: 1 x M12; Contacts: gold-plated | pulsed | - | - | - | - | 10-36 DC; ("supply class 2" to cULus) | - | 0.1 | - | -40-70 | 2 x normally open | - | - | < 20 | Gold-plated contacts | - | - | - | - | - | - | 17-32 | - | - | - | - | - | - | - | Switching status: 4 x 90° LED, red OUT 1Switching status: 4 x 90° LED, yellow OUT 2 | - | - | ||
83.64 € | 1 | 4 Days | - | - | 1-10 | - | - | IP 67 | - | PNP | Housing: stainless steel (1.4404 / 316L); sensing face: PBT orange | < 10 | III | - | - | Connector: 1 x M8; Contacts: gold-plated | pulsed | - | M8 x 1 | - | - | 10-30 DC; ("supply class 2" to cULus) | - | - | - | -25-75 | normally open | threaded type | - | - | Gold-plated contacts | - | - | - | - | - | 60; ( referred to magnet M 4.0) | - | - | - | 1.2 | - | - | M8 x 1 / L = 60 | - | Switching status: 1 x LED, yellow | - | Lock nuts: 2 | ||
81.04 € | 1 | 4 Days | - | - | 1-10 | - | - | IP 67 | - | PNP | Housing: stainless steel (1.4404 / 316L); sensing face: PBT orange | < 10 | III | - | - | - | pulsed | - | M8 x 1 | - | - | 10-30 DC; ("supply class 2" to cULus) | Cable: 2 m, PUR / PVC; 3 x 0.14 mm² | - | - | -25-75 | normally open | threaded type | - | - | - | - | - | - | - | - | 60; ( referred to magnet M 4.0) | - | - | - | 1.2 | - | - | M8 x 1 / L = 50 | - | Switching status: 1 x LED, yellow | - | Lock nuts: 2 | ||
81.04 € | 1 | 4 Days | - | - | 1-10 | - | - | IP 67 | - | NPN | Housing: stainless steel (1.4404 / 316L); sensing face: PBT orange; end cap: PA; lock nuts: brass | < 10 | III | - | - | - | - | - | M8 x 1 | - | - | 10-30 DC | Cable: 2 m, PUR / PVC; 3 x 0.14 mm² | - | - | -25-75 | normally open | threaded type | - | - | - | - | - | - | - | - | 60; ( referred to magnet M 4.0) | - | - | - | - | - | - | M8 x 1 / L = 40 | - | Switching status: 1 x LED, yellow | - | Lock nuts: 2 | ||
73.68 € | 1 | 4 Days | - | - | 1-10 | - | - | IP 67 | - | PNP | Housing: stainless steel; sensing face: PBT orange | < 10 | II | - | - | - | pulsed | - | M12 x 1 | - | - | 10-30 DC | Cable: 2 m, PUR; 3 x 0.34 mm² | - | - | -25-75 | normally open | threaded type | - | - | - | - | - | - | - | - | 60; ( referred to magnet M 4.0) | - | - | - | 1.2 | - | - | M12 x 1 / L = 50 | - | Switching status: 1 x LED, yellow | - | Lock nuts: 2 | ||
81.04 € | 1 | 4 Days | - | - | 1-10 | - | - | IP 67 | - | NPN | Housing: stainless steel; sensing face: PBT orange | < 10 | II | - | - | - | pulsed | - | M12 x 1 | - | - | 10-30 DC | Cable: 2 m, PUR; 3 x 0.34 mm² | - | - | -25-75 | normally open | threaded type | - | - | - | - | - | - | - | - | 60; ( referred to magnet M 4.0) | - | - | - | 1.2 | - | - | M12 x 1 / L = 50 | - | Switching status: 1 x LED, yellow | - | Lock nuts: 2 | ||
74.51 € | 1 | 4 Days | 100 | Yes | 1-10 | - | - | IP 65; IP 67 | - | NPN | Housing: stainless steel (1.4404 / 316L); sensing face: stainless steel (1.4404 / 316L); LED window: PA; lock nuts: brass | < 10 | III | - | - | Connector: 1 x M12; Contacts: gold-plated | - | - | M12 x 1 | - | - | 10-30 DC | - | - | - | -25-75 | normally open | threaded type | - | - | Gold-plated contacts; Full-metal housing | - | - | - | - | - | 60; ( referred to magnet M 4.0) | - | - | - | 1.3 | - | - | M12 x 1 / L = 60 | - | Switching status: 4 x 90° LED, yellow | - | Lock nuts: 2 | ||
74.51 € | 1 | 4 Days | 100 | Yes | 1-10 | - | - | IP 65; IP 67 | - | PNP | Housing: stainless steel (1.4404 / 316L); sensing face: stainless steel (1.4404 / 316L); LED window: PA; lock nuts: brass | < 10 | III | - | - | Connector: 1 x M12; Contacts: gold-plated | - | - | M12 x 1 | - | - | 10-30 DC | - | - | - | -25-75 | normally closed | threaded type | - | - | Gold-plated contacts; Full-metal housing | - | - | - | - | - | 60; ( referred to magnet M 4.0) | - | - | - | 1.3 | - | - | M12 x 1 / L = 60 | - | Switching status: 4 x 90° LED, yellow | - | Lock nuts: 2 | ||
74.51 € | 1 | 4 Days | 100 | Yes | 1-10 | - | - | IP 65; IP 67 | - | PNP | Housing: stainless steel (1.4404 / 316L); sensing face: stainless steel (1.4404 / 316L); LED window: PA; lock nuts: brass | < 10 | III | - | - | Connector: 1 x M12; Contacts: gold-plated | - | - | M12 x 1 | - | - | 10-30 DC | - | - | - | -25-75 | normally open | threaded type | - | - | Gold-plated contacts; Full-metal housing | - | - | - | - | - | 60; ( referred to magnet M 4.0) | - | - | - | 1.3 | - | - | M12 x 1 / L = 60 | - | Switching status: 4 x 90° LED, yellow | - | Lock nuts: 2 | ||
74.51 € | 1 | 62 Days | 100 | - | 1-10 | - | - | IP 65; IP 67 | - | PNP | Housing: stainless steel; sensing face: stainless steel; LED window: PA | < 10 | III | 11 | - | Connector: 1 x M12; Contacts: gold-plated; Tightening torque: 11 Nm | pulsed | - | M12 x 1 | - | -40-75 | 10-30 DC | - | - | - | -40-75 | normally open | threaded type | - | - | Gold-plated contacts | - | - | - | - | - | 60; ( referred to magnet M 4.0) | - | - | - | 1.2 | - | - | M12 x 1 / L = 60 | - | Switching status: 1 x LED, yellow | - | Lock nuts: 2 | ||
90.98 € | 1 | 4 Days | 100 | Yes | 1-10 | - | - | IP 65; IP 68; IP 69K | - | PNP | Housing: stainless steel (1.4404 / 316L); sensing face: stainless steel (1.4404 / 316L); lock nuts: stainless steel | < 10 | III | - | - | Connector: 1 x M12; Contacts: gold-plated | - | - | M12 x 1 | - | - | 10-30 DC | - | - | - | 0-100 | normally open | threaded type | - | - | Gold-plated contacts; Full-metal housing | - | - | - | - | - | 60; ( referred to magnet M 4.0) | - | - | - | 1.3 | - | - | M12 x 1 / L = 60 | - | Switching status: 1 x LED, yellow | - | Lock nuts: 2 | ||
77.47 € | 1 | 4 Days | 100 | Yes | 1-10 | - | - | IP 65; IP 68; IP 69K | - | PNP | Housing: stainless steel (1.4404 / 316L); sensing face: stainless steel (1.4404 / 316L) | < 10 | III | - | - | Connector: 1 x M12; Contacts: gold-plated | - | - | - | - | - | 10-30 DC | - | - | - | 0-100 | normally open | cylindrical | - | - | Gold-plated contacts; Full-metal housing | - | - | - | - | - | 60; ( referred to magnet M 4.0) | - | - | - | 1.3 | - | - | Ø 12 / L = 60 | - | Switching status: 1 x LED, yellow | - | - | ||
72.26 € | 1 | 4 Days | - | - | 1-10 | - | - | IP 67 | - | PNP | Housing: stainless steel; sensing face: PBT orange; lock nuts: brass | < 10 | II | - | - | - | - | - | M18 x 1 | - | - | 10-30 DC | Cable: 2 m, PUR; 3 x 0.34 mm² | - | - | -25-75 | normally closed | threaded type | - | - | - | - | - | - | - | - | 70; ( referred to magnet M 4.0) | - | - | - | 0.8 | - | - | M18 x 1 / L = 50 | - | Switching status: 1 x LED, yellow | - | Lock nuts: 2 | ||
73.68 € | 1 | 62 Days | - | - | 1-10 | - | - | IP 67 | - | PNP | Housing: stainless steel; sensing face: PBT orange; lock nuts: brass | < 10 | II | - | - | - | pulsed | - | M18 x 1 | - | - | 10-30 DC; ("supply class 2" to cULus) | Cable: 3 m, PUR; 3 x 0.34 mm² | - | - | -40-75 | normally open | threaded type | - | - | - | - | - | - | - | - | 70; ( referred to magnet M 4.0) | - | - | - | 0.8 | - | - | M18 x 1 / L = 50 | - | Switching status: 1 x LED, yellow | - | Lock nuts: 2 | ||
74.51 € | 1 | 4 Days | 100 | Yes | 1-10 | - | - | IP 65; IP 67 | - | PNP | Housing: stainless steel (1.4404 / 316L); sensing face: stainless steel (1.4404 / 316L); LED window: PA; lock nuts: brass | < 10 | III | - | - | Connector: 1 x M12; Contacts: gold-plated | - | - | M18 x 1 | - | - | 10-30 DC | - | - | - | -25-75 | normally open | threaded type | - | - | Gold-plated contacts; Full-metal housing | - | - | - | - | - | 70; ( referred to magnet M 4.0) | - | - | - | 0.9 | - | - | M18 x 1 / L = 60 | - | Switching status: 1 x LED, yellow | - | Lock nuts: 2 | ||
74.51 € | 1 | 4 Days | 100 | Yes | 1-10 | - | - | IP 65; IP 67 | - | NPN | Housing: stainless steel (1.4404 / 316L); sensing face: stainless steel (1.4404 / 316L); LED window: PA; lock nuts: brass | < 10 | III | - | - | Connector: 1 x M12; Contacts: gold-plated | - | - | M18 x 1 | - | - | 10-30 DC | - | - | - | -25-75 | normally open | threaded type | - | - | Gold-plated contacts; Full-metal housing | - | - | - | - | - | 70; ( referred to magnet M 4.0) | - | - | - | 0.9 | - | - | M18 x 1 / L = 60 | - | Switching status: 1 x LED, yellow | - | Lock nuts: 2 | ||
74.51 € | 1 | 4 Days | 100 | Yes | 1-10 | - | - | IP 65; IP 67 | - | PNP | Housing: stainless steel (1.4404 / 316L); sensing face: stainless steel (1.4404 / 316L); LED window: PA; lock nuts: brass | < 10 | III | - | - | Connector: 1 x M12; Contacts: gold-plated | - | - | M18 x 1 | - | - | 10-30 DC | - | - | - | -25-75 | normally closed | threaded type | - | - | Gold-plated contacts; Full-metal housing | - | - | - | - | - | 70; ( referred to magnet M 4.0) | - | - | - | 0.9 | - | - | M18 x 1 / L = 60 | - | Switching status: 4 x 90° LED, yellow | - | Lock nuts: 2 | ||
252.45 € | 1 | 3 Days | - | Yes | - | - | - | IP 65; IP 68; IP 69K | - | PNP/NPN | Housing: stainless steel (1.4404 / 316L); sensing face: stainless steel (1.4404 / 316L); lock nuts: brass | - | II | 5 | High-temperature applications | - | - | - | M18 x 1 | - | - | 2-250 AC/DC | Cable: 2 m, silicone; 2 x 0.75 mm² | - | - | -40-180 | normally open | threaded type | - | 50 | Full-metal housing | - | - | - | - | - | 25; ( referred to magnet M 4.0) | - | - | - | 7.5 | - | - | M18 x 1 / L = 66 | - | - | - | Lock nuts: 2 | ||
108.03 € | 1 | 4 Days | - | - | 1-10 | - | - | IP 68; IP 69K | - | PNP | Housing: stainless steel (1.4404 / 316L); sensing face: PEEK; lock nuts: stainless steel | < 10 | III | - | - | Connector: 1 x M12; Contacts: gold-plated | - | - | M18 x 1 | - | - | 10-30 DC | - | - | 1000 | 0-104 | normally open | threaded type | - | - | Gold-plated contacts | - | - | - | - | - | 100; ( referred to magnet M 4.0) | - | - | - | 0.3 | - | - | M18 x 1 / L = 60 | - | Switching status: 1 x LED, yellow | - | Lock nuts: 2 | ||
90.98 € | 1 | 4 Days | 100 | Yes | 1-10 | - | - | IP 65; IP 68; IP 69K | - | PNP | Housing: stainless steel (1.4404 / 316L); sensing face: stainless steel (1.4404 / 316L); LED window: PEI; lock nuts: stainless steel | < 10 | III | - | - | Connector: 1 x M12; Contacts: gold-plated | - | - | M18 x 1 | - | - | 10-30 DC | - | - | - | 0-100 | normally open | threaded type | - | - | Gold-plated contacts; Full-metal housing | - | - | - | - | - | 70; ( referred to magnet M 4.0) | - | - | - | 0.9 | - | - | M18 x 1 / L = 60 | - | Switching status: 4 x 90° LED, yellow | - | Lock nuts: 2 | ||
100.46 € | 1 | 4 Days | - | - | 1-10 | - | - | IP 67 | - | PNP | Housing: PBT | < 10 | III | - | - | Cable: 0.15 m, PUR; 3 x 0.34 mm²|Connector: 1 x M8; Locking: knurled nut, rotatable | pulsed | - | - | - | - | 10-30 DC | - | - | - | -40-75 | normally open | rectangular | - | - | - | - | - | - | - | - | 60; ( referred to magnet M 4.0) | - | - | - | - | - | - | 40 x 12 x 26 | - | Switching status: 1 x LED, yellow | - | - | ||
106.85 € | 1 | 3 Days | - | - | < 10 | steel: 1 | 0-4.05 | IP 65; IP 67 | < 0.3 | PNP/NPN; (parameterisable) | diecast zinc anti-spatter; LED window: TPU; potting: PUR | < 30 | III | - | - | - | - | 10 | - | -10-20 | -30-85 | 10-30 DC | Cable: 0.3 m, PUR, Ø 4.9 mm; flame-retardant (IEC 60332-2, UL: FT2)|Connector: 1 x M12; Locking: knurled nut, rotatable | - | - | -25-80 | normally open / normally closed; (parameterisable) | rectangular | IO-Link | - | anti-spatter | 5 ± 10 % | ferrous only | hysteresis / window; switch-off delay; weld-field immunity; switch-on operations; Auto-teach | flush mountable | Yes | 5 | - | 9.6 | Smart Sensor: Identification and diagnosis; Multi-channel, two setpoint switching sensor, type 0 Generic Profiled Sensor; Teach Channel | - | 60 | 1.1 | 20 x 8 x 32 | A | Display operation: 1 x LED, green switching status: 1 x LED, yellow | COM2 (38.4 kBaud) | - | ||
83.64 € | 1 | 4 Days | - | - | 1-10 | - | - | IP 67 | - | PNP | Housing: PBT orange | < 10 | III | - | - | Connector: 1 x M8; Contacts: gold-plated | pulsed | - | - | - | - | 10-30 DC; ("supply class 2" to cULus) | - | - | - | -25-75 | normally open | rectangular | - | - | Gold-plated contacts | - | - | - | - | - | 60; ( referred to magnet M 4.0) | - | - | - | 1.2 | - | - | 28 x 10 x 16 | - | Switching status: 1 x LED, yellow | - | - | ||
81.04 € | 1 | 4 Days | - | - | 1-10 | - | - | IP 67 | - | PNP | Housing: PBT orange | < 10 | III | - | - | - | pulsed | - | - | - | - | 10-30 DC; ("supply class 2" to cULus) | Cable: 2 m, PUR / PVC; 3 x 0.14 mm² | - | - | -25-75 | normally open | rectangular | - | - | - | - | - | - | - | - | 60; ( referred to magnet M 4.0) | - | - | - | 1.2 | - | - | 28 x 10 x 16 | - | Switching status: 1 x LED, yellow | - | - | ||
83.63 € | 1 | 62 Days | - | - | 1-10 | - | - | IP 67 | - | PNP | Housing: PBT orange | < 10 | III | - | - | Connector: 1 x M8; Contacts: gold-plated | - | - | - | - | - | 10-30 DC | - | - | - | -25-75 | normally closed | rectangular | - | - | Gold-plated contacts | - | - | - | - | - | 60; ( referred to magnet M 4.0) | - | - | - | - | - | - | 28 x 10 x 16 | - | Switching status: 1 x LED, yellow | - | - |
Loading...
Reverse Polarity Protection | Yes |
---|
Configure
Basic Attributes
Pressure Rating(bar)
Full-Metal Housing
Hysteresis(% of Sr)
Correction Factor
Operating Distance(mm)
Protection
Power-On Delay Time(s)
Electrical Design
Materials
Current Consumption(mA)
Protection Class
Tightening Torque for Cable Gland(Nm)
Application
Electrical Connection - Plug
Type of Short-Circuit Protection
Repeatability(% of Sr)
Thread Designation
Switch Point Drift(% of Sr)
Storage Temperature(°C)
Operating Voltage(V)
Electrical Connection
Hysteresis(mm)
Pulse Stretching(ms)
Ambient Temperature(°C)
Output Function
Housing
Communication Interface
Tightening Torque(Nm)
Special Feature
Real Sensing Range Sr(mm)
Application Media
Parameter Setting Options
Mounting
Sio mode
Sensing Range(mm)
Measuring Range(mm)
Min. Process Cycle Time(ms)
Profiles
Response Sensitivity(mT)
Rated Insulation Voltage(V)
IO-Link Revision
Dimensions(mm)
Required Master Port Type
Display
Transmission Type
Accessories (Included)
Filter by standard shipping days
Optional Attributes