Magnets deep pot (K0557) (K0557.01)

Magnets deep pot (K0557) K0557.01

Product Details:

Manufacturer part number: K0557.01

Brand: KIPP

Price: 4.39

Delivery time: 4 Days


Technical Data:

Magnetic force: 18 N

Outer Diameter: 17 Ø

D1=Thread: M6

H=Height: 16 mm

T=thread depth: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0557.01

Part Number
K0557.01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
D1=Thread H=Height
(mm)
T=thread depth
(mm)

4.39 €

1 4 Days 1817M6164

Loading...

  1. 1

Basic information

Magnet Type (Material) Alnico Magnet Surface finish component painted Component colour red
Temperature max.(°C) 450

This page is Magnets deep pot (K0557), part number K0557.01.
You can find the detail information about specifications and dimensions on part number K0557.01.

Variation of this product

Part Number
K0557.02
K0557.03
K0557.04
K0557.05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
D1=Thread H=Height
(mm)
T=thread depth
(mm)

4.67 €

1 4 Days 2821M6195

7.05 €

1 4 Days 6527M6256

12.74 €

1 4 Days 11535M6309

52.21 €

1 4 Days 40065M124313

Tech Support