Flush type grease nipples DIN 3405, Form A, straight (K1134)

Flush type grease nipples DIN 3405, Form A, straight (K1134)
· Ideal for flush or countersunk installation

· The flush type nipples enable lubrication even in difficult to access points

· For flush or countersunk installation

· Steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1134.1106100
K1134.1108100
K1134.1108125
K1134.1118
K1134.1110100
K1134.2106100
K1134.2108100
K1134.2108125
K1134.2118
K1134.2110100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body D=thread
(mm)
L=Length
(mm)
L1=thread length
(mm)
SW
(mm)

1.02 €

1 4 Days SteelgalvanisedM6x1967

1.15 €

1 4 Days SteelgalvanisedM8x19.56.59

1.15 €

1 4 Days SteelgalvanisedM8x1.259.56.59

1.16 €

1 4 Days SteelgalvanisedR1/89.56.511

1.15 €

1 4 Days SteelgalvanisedM10x19.56.511

3.25 €

1 4 Days Stainless steelbrightM6x1967

3.71 €

1 4 Days Stainless steelbrightM8x19.56.59

3.75 €

1 4 Days Stainless steelbrightM8x1.259.56.59

4.26 €

1 4 Days Stainless steelbrightG1/89.56.511

4.26 €

1 4 Days Stainless steelbrightM10x19.56.511

Loading...

  1. 1

Basic information

Form A

Tech Support