Flush type grease nipples DIN 3405, Form B, 45° (K1134)

Flush type grease nipples DIN 3405, Form B, 45° (K1134)
· The flush type nipples enable lubrication even in difficult to access points

· Steel

· For flush or countersunk installation

· Suitable for difficult-to-access points

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1134.1206100
K1134.1208100
K1134.1208125
K1134.1218
K1134.1210100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread
(mm)
SW
(mm)

3.42 €

1 4 Days M6x19

1.85 €

1 4 Days M8x19

1.87 €

1 4 Days M8x1.259

1.87 €

1 4 Days R1/811

1.87 €

1 4 Days M10x111

Loading...

  1. 1

Basic information

Main material Steel Surface finish body galvanised Form B
L=Length(mm) 15 L1=thread length(mm) 5.5

Tech Support