Butt connector sets automatic Type I (K1041)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1041.06
K1041.08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
D=diameter
(mm)
L
(mm)
L1
(mm)
SW
(mm)

9.89 €

1 4 Days 61060244

11.25 €

1 4 Days 81269275

Loading...

  1. 1

Basic information

Type I

Tech Support