Connecting sets central Type B (K1035)

Connecting sets central Type B (K1035)
· Allow free positioning of the profiles

· Low processing workload

· For right angle connections

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1035.1000
K1035.1090
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version

3.98 €

1 4 Days

3.98 €

1 4 Days 90°

Loading...

  1. 1

Basic information

Type B Slot width(mm) 10 A(mm) 22.5
D2(mm) 9.8

Tech Support