Hex head bolts stainless steel with seal washer in Hygienic DESIGN (K1647) (Part Numbers - CAD Download)

Hex head bolts stainless steel with seal washer in Hygienic DESIGN (K1647)
[Specifications]
・Material: Stainless Steel

[Features]
・Size M4–M16
・Pre-installed, exchangable seal washer
・Foodstuff conform material
・Cleaning optimised geometry
・(K1647)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1647.1104X08
K1647.1104X10
K1647.1104X12
K1647.1104X16
K1647.1104X20
K1647.1104X25
K1647.1104X30
K1647.1104X35
K1647.1104X40
K1647.1105X10
K1647.1105X12
K1647.1105X16
K1647.1105X20
K1647.1105X25
K1647.1105X30
K1647.1105X35
K1647.1105X40
K1647.1105X45
K1647.1105X50
K1647.1106X12
K1647.1106X16
K1647.1106X20
K1647.1106X25
K1647.1106X30
K1647.1106X35
K1647.1106X40
K1647.1106X45
K1647.1106X50
K1647.1106X60
K1647.1108X16
K1647.1108X20
K1647.1108X25
K1647.1108X30
K1647.1108X35
K1647.1108X40
K1647.1108X45
K1647.1108X50
K1647.1108X60
K1647.1108X70
K1647.1108X80
K1647.1110X20
K1647.1110X25
K1647.1110X30
K1647.1110X35
K1647.1110X40
K1647.1110X45
K1647.1110X50
K1647.1110X60
K1647.1110X70
K1647.1110X80
K1647.1112X25
K1647.1112X30
K1647.1112X35
K1647.1112X40
K1647.1112X45
K1647.1112X50
K1647.1112X60
K1647.1112X70
K1647.1112X80
K1647.1116X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) Form Form-Type Surface finish body D1
(mm)
R
(mm)
SW=key width
(mm)
D2=Diameter
(mm)
K
(mm)
H
(mm)
L1
(mm)
B=Thread length
(mm)

5.20 €

1 4 Days 48Awithout shaftpolished103711.2511.125.9-

5.24 €

1 4 Days 410Awithout shaftpolished103711.2511.125.9-

5.31 €

1 4 Days 412Awithout shaftpolished103711.2511.125.9-

5.49 €

1 4 Days 416Awithout shaftpolished103711.2511.125.9-

5.69 €

1 4 Days 420Awithout shaftpolished103711.2511.125.9-

6.03 €

1 4 Days 425Bwith shaftpolished103711.2511.125.914

6.24 €

1 4 Days 430Bwith shaftpolished103711.2511.125.914

6.54 €

1 4 Days 435Bwith shaftpolished103711.2511.125.914

6.85 €

1 4 Days 440Bwith shaftpolished103711.2511.125.914

4.61 €

1 4 Days 510Awithout shaftpolished123813.2513.127.4-

4.66 €

1 4 Days 512Awithout shaftpolished123813.2513.127.4-

4.72 €

1 4 Days 516Awithout shaftpolished123813.2513.127.4-

5.04 €

1 4 Days 520Awithout shaftpolished123813.2513.127.4-

5.22 €

1 4 Days 525Bwith shaftpolished123813.2513.127.416

5.73 €

1 4 Days 530Bwith shaftpolished123813.2513.127.416

6.24 €

1 4 Days 535Bwith shaftpolished123813.2513.127.416

6.72 €

1 4 Days 540Bwith shaftpolished123813.2513.127.416

7.71 €

1 4 Days 545Bwith shaftpolished123813.2513.127.416

8.63 €

1 4 Days 550Bwith shaftpolished123813.2513.127.416

5.58 €

1 4 Days 612Awithout shaftpolished1431015.7415.12.59.1-

5.66 €

1 4 Days 616Awithout shaftpolished1431015.7415.12.59.1-

5.83 €

1 4 Days 620Awithout shaftpolished1431015.7415.12.59.1-

6.16 €

1 4 Days 625Awithout shaftpolished1431015.7415.12.59.1-

6.59 €

1 4 Days 630Bwith shaftpolished1431015.7415.12.59.118

7.15 €

1 4 Days 635Bwith shaftpolished1431015.7415.12.59.118

7.61 €

1 4 Days 640Bwith shaftpolished1431015.7415.12.59.118

8.15 €

1 4 Days 645Bwith shaftpolished1431015.7415.12.59.118

8.83 €

1 4 Days 650Bwith shaftpolished1431015.7415.12.59.118

11.82 €

1 4 Days 660Bwith shaftpolished1431015.7415.12.59.118

8.63 €

1 4 Days 816Awithout shaftpolished1831319.7418.12.511.7-

8.79 €

1 4 Days 820Awithout shaftpolished1831319.7418.12.511.7-

9.17 €

1 4 Days 825Awithout shaftpolished1831319.7418.12.511.7-

9.43 €

1 4 Days 830Awithout shaftpolished1831319.7418.12.511.7-

10.05 €

1 4 Days 835Awithout shaftpolished1831319.7418.12.511.7-

10.64 €

1 4 Days 840Bwith shaftpolished1831319.7418.12.511.722

11.56 €

1 4 Days 845Bwith shaftpolished1831319.7418.12.511.722

12.17 €

1 4 Days 850Bwith shaftpolished1831319.7418.12.511.722

13.49 €

1 4 Days 860Bwith shaftpolished1831319.7418.12.511.722

14.48 €

1 4 Days 870Bwith shaftpolished1831319.7418.12.511.722

17.62 €

1 4 Days 880Bwith shaftpolished1831319.7418.12.511.722

10.96 €

1 4 Days 1020Awithout shaftpolished2241623.7422.12.515-

11.12 €

1 4 Days 1025Awithout shaftpolished2241623.7422.12.515-

11.53 €

1 4 Days 1030Awithout shaftpolished2241623.7422.12.515-

12.25 €

1 4 Days 1035Awithout shaftpolished2241623.7422.12.515-

13.33 €

1 4 Days 1040Awithout shaftpolished2241623.7422.12.515-

14.02 €

1 4 Days 1045Bwith shaftpolished2241623.7422.12.51526

14.87 €

1 4 Days 1050Bwith shaftpolished2241623.7422.12.51526

16.00 €

1 4 Days 1060Bwith shaftpolished2241623.7422.12.51526

17.55 €

1 4 Days 1070Bwith shaftpolished2241623.7422.12.51526

19.03 €

1 4 Days 1080Bwith shaftpolished2241623.7422.12.51526

17.74 €

1 4 Days 1225Awithout shaftpolished2651828.2525.1316.1-

19.44 €

1 4 Days 1230Awithout shaftpolished2651828.2525.1316.1-

19.72 €

1 4 Days 1235Awithout shaftpolished2651828.2525.1316.1-

20.13 €

1 4 Days 1240Awithout shaftpolished2651828.2525.1316.1-

21.46 €

1 4 Days 1245Awithout shaftpolished2651828.2525.1316.1-

22.28 €

1 4 Days 1250Bwith shaftpolished2651828.2525.1316.130

24.27 €

1 4 Days 1260Bwith shaftpolished2651828.2525.1316.130

26.30 €

1 4 Days 1270Bwith shaftpolished2651828.2525.1316.130

30.75 €

1 4 Days 1280Bwith shaftpolished2651828.2525.1316.130

24.74 €

1 4 Days 1630Awithout shaftpolished3562437.2532.1321.8-

Loading...

Basic information

Material Stainless Steel Steel code 1.4404

Tech Support