Hexagon head bolts DIN 931/DIN EN ISO 4014/DIN EN 24014, stainless steel (K0870)

Hexagon head bolts DIN 931/DIN EN ISO 4014/DIN EN 24014, stainless steel (K0870)
· Stainless steel A2Stainless steel A4

· Bright

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0870.105X25
K0870.105X30
K0870.105X35
K0870.105X40
K0870.105X45
K0870.105X50
K0870.105X60
K0870.106X30
K0870.106X35
K0870.106X40
K0870.106X45
K0870.106X50
K0870.106X60
K0870.106X70
K0870.108X35
K0870.108X40
K0870.108X45
K0870.108X50
K0870.108X60
K0870.108X70
K0870.108X80
K0870.110X40
K0870.110X45
K0870.110X50
K0870.110X60
K0870.110X70
K0870.110X80
K0870.110X90
K0870.110X100
K0870.112X45
K0870.112X50
K0870.112X60
K0870.112X70
K0870.112X80
K0870.112X90
K0870.112X100
K0870.112X110
K0870.112X120
K0870.116X60
K0870.116X70
K0870.116X80
K0870.116X90
K0870.116X100
K0870.116X110
K0870.116X120
K0870.605X30
K0870.605X35
K0870.605X40
K0870.605X45
K0870.605X50
K0870.605X60
K0870.606X30
K0870.606X35
K0870.606X40
K0870.606X45
K0870.606X50
K0870.606X60
K0870.606X70
K0870.608X35
K0870.608X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) SW=key width
(mm)
E
(mm)
Steel code K
(mm)
B=Thread length
(mm)

0.33 €

1 4 Days 52588.79A23.516

0.35 €

1 4 Days 53088.79A23.516

0.35 €

1 4 Days 53588.79A23.516

0.35 €

1 4 Days 54088.79A23.516

0.37 €

1 4 Days 54588.79A23.516

0.40 €

1 4 Days 55088.79A23.516

0.69 €

1 4 Days 56088.79A23.516

0.28 €

1 4 Days 6301011.05A2418

0.35 €

1 4 Days 6351011.05A2418

0.35 €

1 4 Days 6401011.05A2418

0.38 €

1 4 Days 6451011.05A2418

0.40 €

1 4 Days 6501011.05A2418

0.66 €

1 4 Days 6601011.05A2418

0.78 €

1 4 Days 6701011.05A2418

0.54 €

1 4 Days 8351314.38A25.322

0.54 €

1 4 Days 8401314.38A25.322

0.54 €

1 4 Days 8451314.38A25.322

0.56 €

1 4 Days 8501314.38A25.322

0.61 €

1 4 Days 8601314.38A25.322

0.79 €

1 4 Days 8701314.38A25.322

1.00 €

1 4 Days 8801314.38A25.322

0.77 €

1 4 Days 10401718.9A26.426

0.78 €

1 4 Days 10451718.9A26.426

0.84 €

1 4 Days 10501718.9A26.426

0.89 €

1 4 Days 10601718.9A26.426

1.00 €

1 4 Days 10701718.9A26.426

1.00 €

1 4 Days 10801718.9A26.426

1.47 €

1 4 Days 10901718.9A26.426

1.87 €

1 4 Days 101001718.9A26.426

0.99 €

1 4 Days 12451921.1A27.530

1.00 €

1 4 Days 12501921.1A27.530

1.00 €

1 4 Days 12601921.1A27.530

1.14 €

1 4 Days 12701921.1A27.530

1.37 €

1 4 Days 12801921.1A27.530

1.87 €

1 4 Days 12901921.1A27.530

2.08 €

1 4 Days 121001921.1A27.530

2.55 €

1 4 Days 121101921.1A27.530

2.96 €

1 4 Days 121201921.1A27.530

1.81 €

1 4 Days 16602426.75A21038

2.07 €

1 4 Days 16702426.75A21038

2.24 €

1 4 Days 16802426.75A21038

2.51 €

1 4 Days 16902426.75A21038

3.16 €

1 4 Days 161002426.75A21038

3.96 €

1 4 Days 161102426.75A21038

4.28 €

1 4 Days 161202426.75A21038

0.45 €

1 4 Days 53088.79A43.516

0.45 €

1 4 Days 53588.79A43.516

0.45 €

1 4 Days 54088.79A43.516

0.47 €

1 4 Days 54588.79A43.516

0.54 €

1 4 Days 55088.79A43.516

0.92 €

1 4 Days 56088.79A43.516

0.35 €

1 4 Days 6301011.05A4418

0.45 €

1 4 Days 6351011.05A4418

0.45 €

1 4 Days 6401011.05A4418

0.49 €

1 4 Days 6451011.05A4418

0.54 €

1 4 Days 6501011.05A4418

0.84 €

1 4 Days 6601011.05A4418

1.02 €

1 4 Days 6701011.05A4418

0.69 €

1 4 Days 8351314.38A45.322

0.69 €

1 4 Days 8401314.38A45.322

Loading...

Basic information

Material Stainless Steel Surface finish body bright Grade 70

Tech Support