Nuts for T-slots rhombic form (K0379)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0379.105
K0379.106
K0379.108
K0379.110
K0379.112
K0379.114
K0379.116
K0379.118
K0379.120
K0379.124
K0379.130
K0379.136
K0379.210
K0379.216
K0379.310
K0379.316
K0379.416
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
B=Width
(mm)
B1
(mm)
D=Thread
(mm)
H=Height
(mm)
H1
(mm)

2.58 €

1 4 Days 6105.6M584

3.60 €

1 4 Days 8137.6M6106

3.96 €

1 4 Days 10159.7M8126

4.47 €

1 4 Days 121811.7M10147

4.76 €

1 4 Days 142213.7M12168

7.77 €

1 4 Days 162515.7M14189

7.84 €

1 4 Days 182817.7M162010

12.88 €

1 4 Days 203219.7M182412

14.18 €

1 4 Days 223521.7M202814

23.78 €

1 4 Days 284427.7M243618

45.05 €

1 4 Days 365435.6M304422

87.27 €

1 4 Days 426541.5M365226

8.15 €

1 4 Days 142213.5M10168

11.96 €

1 4 Days 203219.7M162412

10.68 €

1 4 Days 182817.5M102010

18.52 €

1 4 Days 223521.5M162814

25.62 €

1 4 Days 284427.5M163618

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidised

Tech Support