Slot nuts twist-in with spring Type B (K1027) (K1027.0804)

Slot nuts twist-in with spring Type B (K1027) K1027.0804

Product Details:

Manufacturer part number: K1027.0804

Brand: KIPP

Price: 0.94

Delivery time: 4 Days


Technical Data:

Slot width: 8 mm

B=Width: 11.6 mm

B1: 7.9 mm

D=Thread: M4 mm

H=Height: 4.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1027.0804

Part Number
K1027.0804
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
B=Width
(mm)
B1
(mm)
D=Thread
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
R
(mm)

0.94 €

1 4 Days 811.67.9M44.68.81163

Loading...

  1. 1

Basic information

Main material Steel Surface finish body galvanised

This page is Slot nuts twist-in with spring Type B (K1027), part number K1027.0804.
You can find the detail information about specifications and dimensions on part number K1027.0804.

Variation of this product

Part Number
K1027.0805
K1027.0806
K1027.0808
K1027.1004
K1027.1005
K1027.1006
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Slot width
(mm)
B=Width
(mm)
B1
(mm)
D=Thread
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
R
(mm)

0.94 €

1 4 Days 811.67.9M54.68.81163

0.94 €

1 4 Days 811.67.9M64.68.81163

0.94 €

1 4 Days 811.67.9M84.68.81163

0.69 €

1 4 Days 10149.9M45.210.21.5194

0.69 €

1 4 Days 10149.9M55.210.21.5194

0.69 €

1 4 Days 10149.9M65.210.21.5194

Tech Support