T-nuts (K1028)

T-nuts (K1028)
· Universal fastening element

· Can be subsequently inserted into existing systems

· Secure, electrically conductive connection

· Easy assembly; can be inserted from above

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1028.0804015
K1028.0805015
K1028.0806015
K1028.1004030
K1028.1005017
K1028.1005030
K1028.1006017
K1028.1006030
K1028.1008017
K1028.1008030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Slot width
(mm)
B
(mm)
D=Thread
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L1
(mm)
N
(mm)

0.77 €

1 4 Days B87.7M464.51.5167.7

0.77 €

1 4 Days B87.7M564.51.5167.7

0.77 €

1 4 Days B87.7M664.51.5167.7

0.77 €

1 4 Days B109.7M48.85.83199.7

0.77 €

1 4 Days -109.7M57.35.81.5199.7

0.77 €

1 4 Days B109.7M58.85.83199.7

0.77 €

1 4 Days -109.7M67.35.81.5199.7

0.77 €

1 4 Days B109.7M68.85.83199.7

0.77 €

1 4 Days -109.7M87.35.81.5199.7

0.77 €

1 4 Days B109.7M88.85.83199.7

Loading...

  1. 1

Basic information

Main material Steel Surface finish body galvanised

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support