Earthing terminal type I (K1282)

Earthing terminal type I (K1282)
· For protecting installations and persons

· Conductive contact is established through defined destruction of the oxide layer on the slot base and flanks

· Compatible with all conventional aluminium profiles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1282.0806

Part Number
K1282.0806
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.67 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Steel Main colour galvanised Slot width(mm) 8

This page is Earthing terminal type I (K1282), part number K1282.0806.
You can find the detail information about specifications and dimensions on part number K1282.0806.

Tech Support