Configure
  • Type
    • CAD
    • Est. shipping days
      • All
      • Within 4 working days

    Retaining washers for narrow shank screws (K1331)

    Part number:

    Still undefined. 8 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Outside diameter

    (mm)

    S

    (mm)

    D=thread

    (mm)

    Minimum order quantity
    6
    1.5
    M3
    1 pieces
    8
    1.5
    M4
    1 pieces
    10
    1.5
    M5
    1 pieces
    12
    1.5
    M6
    1 pieces
    16
    2
    M8
    1 pieces
    20
    2
    M10
    1 pieces
    24
    2.5
    M12
    1 pieces
    32
    3
    M16
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    2.60 €
    ( 3.09 € )
    4 working days
    2.68 €
    ( 3.19 € )
    4 working days
    2.82 €
    ( 3.36 € )
    4 working days
    2.85 €
    ( 3.39 € )
    4 working days
    3.02 €
    ( 3.59 € )
    4 working days
    3.14 €
    ( 3.74 € )
    4 working days
    3.27 €
    ( 3.89 € )
    4 working days
    3.96 €
    ( 4.71 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Material: Stainless steel
    ・Surface finish body: Polished
    ・Outside diameter(mm): 6-32