Retaining washers for quarter turn latches (K1731)

Retaining washers for quarter turn latches (K1731)
[Specifications]
・Material: Steel
・Surface finish body: passivated

[Features]
・Quick assembly
・Vibration-resistant and tolerance-compensating
・Suitable for all locking pins

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1731.06

Part Number
K1731.06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.29 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Steel Surface finish body passivated for Art. No. K1730

This page is Retaining washers for quarter turn latches (K1731), part number K1731.06.
You can find the detail information about specifications and dimensions on part number K1731.06.

Tech Support