Magnetic sensors passive sensors, miniature design IO link interface (K1658)

Magnetic sensors passive sensors, miniature design IO link interface (K1658)
· IP rating 67

· Position measurement takes place without contact

· Plug-in connection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1658.010001
K1658.020001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
P=cable length
(mm)

271.43 €

1 4 Days 1000

271.43 €

1 4 Days 2000

Loading...

  1. 1

Basic information

Main material aluminium Main colour red H=Height(mm) 15
L=Length(mm) 26.7 for Art. No. K1657.1531 / K1657.1651|21924-1531 / 21924-1651

Tech Support