Magnetic tape scale with incremental coding, 5 mm pole length (K1663) (K1663.010X3000)

Magnetic tape scale with incremental coding, 5 mm pole length (K1663) K1663.010X3000

Product Details:

Manufacturer part number: K1663.010X3000

Brand: KIPP

Price: 367.86

Delivery time: 4 Days


Technical Data:

L=Length: 3000 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1663.010X3000

Part Number
K1663.010X3000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)

367.86 €

1 4 Days 3000

Loading...

  1. 1

Basic information

Main material Magnetic platic strip B1=Width(mm) 10 Precision(mm) 0.1

This page is Magnetic tape scale with incremental coding, 5 mm pole length (K1663), part number K1663.010X3000.
You can find the detail information about specifications and dimensions on part number K1663.010X3000.

Variation of this product

Part Number
K1663.010X1000
K1663.010X10000
K1663.010X2000
K1663.010X4000
K1663.010X5000
K1663.010X6000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length
(mm)

122.62 €

1 4 Days 1000

1,226.19 €

1 4 Days 10000

245.23 €

1 4 Days 2000

490.49 €

1 4 Days 4000

613.11 €

1 4 Days 5000

735.72 €

1 4 Days 6000

Tech Support