Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1657.1530 |
K1657.1650 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Safety rating | |
---|---|---|---|---|---|
532.28 € | 1 | 4 Days | IP53 | ||
598.28 € | 1 | 4 Days | IP65 |
Loading...
Main material | Plastic | Main colour | jet black RAL 9005 | Component material | Stainless steel |
---|---|---|---|---|---|
Form | A | B=Width(mm) | 50.3 | D=bore diameter(mm) | 20 |
H=Height(mm) | 68.4 | L=Length(mm) | 48 |