Emergency openers (K1497)

Emergency openers (K1497)
· For emergency release of slam latches

· Suitable for all slam latches

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1497.93050
K1497.96080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H min.
(mm)
P
(mm)
H max.
(mm)

30.87 €

1 4 Days 3030-5050

30.87 €

1 4 Days 6060-8080

Loading...

  1. 1

Basic information

Main material Plastic Main colour black Component colour red
Actuation push button Slot width(mm) 8/10

Tech Support