Studs with screw-in stop for gluing in (K0404)

Studs with screw-in stop for gluing in (K0404)
[Specifications]
・Main material: Steel or stainless steel
・D=thread (M): 4-16
・Surface finish body: Blue-passivated, bright

[Features]
・Economical production of external threads possible

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0404.1040201
K0404.1040202
K0404.1040301
K0404.1040302
K0404.1040401
K0404.1040402
K0404.1040501
K0404.1040502
K0404.1050201
K0404.1050202
K0404.1050301
K0404.1050302
K0404.1050401
K0404.1050402
K0404.1050501
K0404.1050502
K0404.1050601
K0404.1050602
K0404.1060201
K0404.1060202
K0404.1060301
K0404.1060302
K0404.1060401
K0404.1060402
K0404.1060501
K0404.1060502
K0404.1060601
K0404.1060602
K0404.1080201
K0404.1080202
K0404.1080301
K0404.1080302
K0404.1080401
K0404.1080402
K0404.1080501
K0404.1080502
K0404.1080601
K0404.1080602
K0404.1080801
K0404.1080802
K0404.1100201
K0404.1100202
K0404.1100301
K0404.1100302
K0404.1100401
K0404.1100402
K0404.1100501
K0404.1100502
K0404.1100601
K0404.1100602
K0404.1100801
K0404.1100802
K0404.1120301
K0404.1120302
K0404.1120401
K0404.1120402
K0404.1120501
K0404.1120502
K0404.1120601
K0404.1120602
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) L=Length
(mm)
Main material Surface finish body L2
(mm)
L1
(mm)

0.61 €

1 4 Days 420Steelblue-passivated16

0.82 €

1 4 Days 420Stainless steelbright16

0.61 €

1 4 Days 430Steelblue-passivated16

0.90 €

1 4 Days 430Stainless steelbright16

0.62 €

1 4 Days 440Steelblue-passivated16

1.01 €

1 4 Days 440Stainless steelbright16

0.67 €

1 4 Days 450Steelblue-passivated16

1.09 €

1 4 Days 450Stainless steelbright16

0.62 €

1 4 Days 520Steelblue-passivated18

1.01 €

1 4 Days 520Stainless steelbright18

0.62 €

1 4 Days 530Steelblue-passivated18

1.05 €

1 4 Days 530Stainless steelbright18

0.63 €

1 4 Days 540Steelblue-passivated18

1.09 €

1 4 Days 540Stainless steelbright18

0.72 €

1 4 Days 550Steelblue-passivated18

1.28 €

1 4 Days 550Stainless steelbright18

0.78 €

1 4 Days 560Steelblue-passivated18

1.44 €

1 4 Days 560Stainless steelbright18

0.63 €

1 4 Days 620Steelblue-passivated1.59

1.09 €

1 4 Days 620Stainless steelbright1.59

0.67 €

1 4 Days 630Steelblue-passivated1.59

1.20 €

1 4 Days 630Stainless steelbright1.59

0.67 €

1 4 Days 640Steelblue-passivated1.59

1.20 €

1 4 Days 640Stainless steelbright1.59

0.72 €

1 4 Days 650Steelblue-passivated1.59

1.33 €

1 4 Days 650Stainless steelbright1.59

0.81 €

1 4 Days 660Steelblue-passivated1.59

1.51 €

1 4 Days 660Stainless steelbright1.59

0.75 €

1 4 Days 820Steelblue-passivated1.512

1.44 €

1 4 Days 820Stainless steelbright1.512

0.78 €

1 4 Days 830Steelblue-passivated1.512

1.56 €

1 4 Days 830Stainless steelbright1.512

0.81 €

1 4 Days 840Steelblue-passivated1.512

1.66 €

1 4 Days 840Stainless steelbright1.512

0.82 €

1 4 Days 850Steelblue-passivated1.512

1.77 €

1 4 Days 850Stainless steelbright1.512

1.01 €

1 4 Days 860Steelblue-passivated1.512

1.87 €

1 4 Days 860Stainless steelbright1.512

1.15 €

1 4 Days 880Steelblue-passivated1.512

2.43 €

1 4 Days 880Stainless steelbright1.512

0.82 €

1 4 Days 1020Steelblue-passivated214

1.82 €

1 4 Days 1020Stainless steelbright214

1.01 €

1 4 Days 1030Steelblue-passivated214

1.94 €

1 4 Days 1030Stainless steelbright214

1.05 €

1 4 Days 1040Steelblue-passivated214

2.14 €

1 4 Days 1040Stainless steelbright214

1.09 €

1 4 Days 1050Steelblue-passivated214

2.27 €

1 4 Days 1050Stainless steelbright214

1.13 €

1 4 Days 1060Steelblue-passivated214

2.43 €

1 4 Days 1060Stainless steelbright214

1.41 €

1 4 Days 1080Steelblue-passivated214

2.99 €

1 4 Days 1080Stainless steelbright214

1.20 €

1 4 Days 1230Steelblue-passivated217

2.86 €

1 4 Days 1230Stainless steelbright217

1.32 €

1 4 Days 1240Steelblue-passivated217

2.82 €

1 4 Days 1240Stainless steelbright217

1.35 €

1 4 Days 1250Steelblue-passivated217

3.01 €

1 4 Days 1250Stainless steelbright217

1.44 €

1 4 Days 1260Steelblue-passivated217

3.23 €

1 4 Days 1260Stainless steelbright217

Loading...

Tech Support