Pneumatic clamps horizontal Form A (K0089)

Pneumatic clamps horizontal Form A (K0089)
· Pneumatic clamps are used as assembly and workholding fixtures

· Application sectors: machine construction, metal processing, woodworking, plastics industry

· Double-acting without end position damping

· Automatable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0089.0075
K0089.0150
K0089.0250
K0089.0450
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Opening angle of holding arm Air consumption per cycle
(dm³)
Strokes per min. at 6 bar
(mm)
A
(mm)
A1
(mm)
A2
(mm)
B
(mm)
B1
(mm)
B3
(mm)
C
(mm)
C1
(mm)
D
(mm)
H
(mm)
L
(mm)
L1
(mm)
M Clamping force at 6 bar F3
(N)
Clamping force at 6 bar F4
(N)
Holding force at 6 bar F1
(N)
Holding force at 6 bar F2
(N)

140.16 €

1 4 Days 70°0.024016145524405.31894.45017732M5x35800140010001600

164.48 €

1 4 Days 85°0.046012.7185727486.424115.16222742M6x501000160013001900

231.79 €

1 4 Days 85°0.095519234832598.93517.57.18430975M8x601200180016002400

312.12 €

1 4 Days 85°0.27553228910457612.754258.7122413124M12x1002600540030005800

Loading...

  1. 1

Basic information

Main material Steel Component material Steel Form A
R G1/8 Operating pressure(bar) 2 - 6

Tech Support