Pneumatic clamps vertical heavy-duty version (K0091)

Pneumatic clamps vertical heavy-duty version (K0091)
· Pneumatic clamps are used as assembly and workholding fixtures

· Application sectors: machine construction, metal processing, woodworking, plastics industry

· Double-acting with adjustable end position damping both ends

· Automatable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0091.0750
K0091.1750
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Air consumption per cycle
(dm³)
Strokes per min. at 6 bar
(mm)
A
(mm)
A1
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
C
(mm)
C1
(mm)
C3
(mm)
D
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
S
(mm)
Clamping force at 6 bar F3
(N)
Clamping force at 6 bar F4
(N)
Holding force at 6 bar F1
(N)
Holding force at 6 bar F2
(N)

498.96 €

1 4 Days 0.2730486348639212.77219438.74251696710282250315030007500

673.84 €

1 4 Days 0.751554.976.261.882.5109.315.871.825.351.410.6495.6220.793.1126.19.665008000650017500

Loading...

  1. 1

Basic information

Main material Steel Opening angle of holding arm 120° R G1/4
Operating pressure(bar) 2 - 6

Tech Support