Shim washers DIN 988 (K1151)

Shim washers DIN 988 (K1151)
[Specifications]
・Type: Shim washers
・Main material: Steel
・Surface finish body: bright
・D1=Internal diameter(mm): 3-50

[Features]
・Significant reduction of axial backlash
・Can be combined with other units to create different strengths
・DIN 988 series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1151.0306010
K1151.0306015
K1151.0306020
K1151.0306025
K1151.0306030
K1151.0306050
K1151.0306100
K1151.0408010
K1151.0408015
K1151.0408020
K1151.0408030
K1151.0408050
K1151.0408100
K1151.0510010
K1151.0510015
K1151.0510020
K1151.0510025
K1151.0510030
K1151.0510050
K1151.0510100
K1151.0612010
K1151.0612020
K1151.0612025
K1151.0612030
K1151.0612050
K1151.0612100
K1151.0713010
K1151.0713020
K1151.0713030
K1151.0713050
K1151.0713100
K1151.0814010
K1151.0814015
K1151.0814020
K1151.0814025
K1151.0814030
K1151.0814050
K1151.0814100
K1151.0915010
K1151.0915015
K1151.0915020
K1151.0915030
K1151.0915050
K1151.0915100
K1151.1016010
K1151.1016015
K1151.1016020
K1151.1016025
K1151.1016030
K1151.1016050
K1151.1016100
K1151.1117010
K1151.1117020
K1151.1117025
K1151.1117030
K1151.1117050
K1151.1117100
K1151.1218010
K1151.1218015
K1151.1218020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Internal diameter
(mm)
D2=Outside diameter
(mm)
H=Height
(mm)
G=Thread

0.12 €

1 4 Days 360.1M3

0.12 €

1 4 Days 360.15M3

0.12 €

1 4 Days 360.2M3

0.12 €

1 4 Days 360.25M3

0.12 €

1 4 Days 360.3M3

0.12 €

1 4 Days 360.5M3

0.12 €

1 4 Days 361M3

0.13 €

1 4 Days 480.1M4

0.13 €

1 4 Days 480.15M4

0.13 €

1 4 Days 480.2M4

0.13 €

1 4 Days 480.3M4

0.13 €

1 4 Days 480.5M4

0.13 €

1 4 Days 481M4

0.14 €

1 4 Days 5100.1M5

0.14 €

1 4 Days 5100.15M5

0.14 €

1 4 Days 5100.2M5

0.14 €

1 4 Days 5100.25M5

0.14 €

1 4 Days 5100.3M5

0.14 €

1 4 Days 5100.5M5

0.14 €

1 4 Days 5101M5

0.16 €

1 4 Days 6120.1M6

0.16 €

1 4 Days 6120.2M6

0.16 €

1 4 Days 6120.25M6

0.16 €

1 4 Days 6120.3M6

0.16 €

1 4 Days 6120.5M6

0.16 €

1 4 Days 6121M6

0.18 €

1 4 Days 7130.1M07

0.18 €

1 4 Days 7130.2M07

0.18 €

1 4 Days 7130.3M07

0.18 €

1 4 Days 7130.5M07

0.18 €

1 4 Days 7131M07

0.21 €

1 4 Days 8140.1M8

0.21 €

1 4 Days 8140.15M8

0.21 €

1 4 Days 8140.2M8

0.21 €

1 4 Days 8140.25M8

0.21 €

1 4 Days 8140.3M8

0.21 €

1 4 Days 8140.5M8

0.21 €

1 4 Days 8141M8

0.22 €

1 4 Days 9150.1M09

0.22 €

1 4 Days 9150.15M09

0.22 €

1 4 Days 9150.2M09

0.22 €

1 4 Days 9150.3M09

0.22 €

1 4 Days 9150.5M09

0.22 €

1 4 Days 9151M09

0.23 €

1 4 Days 10160.1M10

0.23 €

1 4 Days 10160.15M10

0.23 €

1 4 Days 10160.2M10

0.23 €

1 4 Days 10160.25M10

0.23 €

1 4 Days 10160.3M10

0.23 €

1 4 Days 10160.5M10

0.23 €

1 4 Days 10161M10

0.28 €

1 4 Days 11170.1M11

0.28 €

1 4 Days 11170.2M11

0.28 €

1 4 Days 11170.25M11

0.28 €

1 4 Days 11170.3M11

0.28 €

1 4 Days 11170.5M11

0.28 €

1 4 Days 11171M11

0.29 €

1 4 Days 12180.1M12

0.29 €

1 4 Days 12180.15M12

0.29 €

1 4 Days 12180.2M12

Loading...

Basic information

Main material Steel Surface finish body bright

Tech Support