Clamping force intensifiers (K0584) (Part Numbers - CAD Download)

Clamping force intensifiers (K0584)
· The integrated bearing unit can achieve twice the clamping force with the same lever length

· The component surface is protected by the stationary lower ring

· Higher preload force results in a lower tendency towards material relaxation in the thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0584.06
K0584.08
K0584.10
K0584.12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(mm)
Internal diameter
(mm)
Dynamic load rating
(N)
Static load rating
(N)
for screw Ø

18.29 €

1 4 Days 2466800155006

19.08 €

1 4 Days 2587800194008

19.84 €

1 4 Days 301092002550010

20.76 €

1 4 Days 351299002900012

Loading...

  1. 1

Basic information

H=Height(mm) 8 Main material Steel Surface finish body black oxidised

Tech Support