Assembly tool for lateral spring plungers with plastic spring (K1733)

Assembly tool for lateral spring plungers with plastic spring (K1733)
[Specifications]
・Main material: Steel
・Surface finish body: black oxidised

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1733.03
K1733.04
K1733.05
K1733.08
K1733.10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable for lateral spring plungers with D =
(mm)

18.20 €

1 4 Days 6

24.18 €

1 4 Days 8

27.99 €

1 4 Days 10

31.56 €

1 4 Days 12

49.07 €

1 4 Days 16

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidised

Tech Support